Packaging information
Package | Pins TSSOP (PW) | 20 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 2,000 | LARGE T&R |
Features for the SN74HCT273
- Operating voltage range of 4.5 V to 5.5 V
- Outputs can drive up to 10 LSTTL loads
- Low power consumption, 80 µA maximum ICC
- Typical tpd = 12 ns
- ±4 mA output drive at 5 V
- Low input current of 1 µA maximum
- Inputs are TTL-voltage compatible
- Contain eight D-type flip-flops
- Direct clear input
Description for the SN74HCT273
These devices are positive-edge-triggered D-type flip-flops with a common enable input. The ’HCT273 devices are similar to the ’HCT377 devices, but feature a common clear enable (CLR) input instead of a latched clock.