Packaging information
Package | Pins SOIC (D) | 16 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 40 | TUBE |
Features for the SN74LVC157A
- Operate from 1.65V to 3.6V
- Specified from –40°C to 85°C, –40°C to 125°C, and –55°C to 125°C
- Inputs accept voltages to 5.5V
- Max tpd of 5.2ns at 3.3V
- Typical VOLP (output ground bounce) <0.8V at VCC = 3.3V, TA = 25°C
- Typical VOHV (output VOH undershoot) >2V at VCC = 3.3V, TA = 25°C
- Latch-up performance exceeds 250mA per JESD 17
- ESD protection exceeds JESD 22
- 2000V human-body model (A114-A)
- 1000V charged-device model (C101)
Description for the SN74LVC157A
These quadruple 2-line to 1-line data selectors/multiplexers are designed for 1.65V to 3.6V VCC operation.