Packaging information
Package | Pins SOT-SC70 (DCK) | 6 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 250 | SMALL T&R |
Features for the SN74LVC1G3208
- Available in the Texas Instruments NanoStar and NanoFree Packages
- Supports 5-V VCC Operation
- Inputs Accept Voltages to 5.5 V
- Provides Down Translation to VCC
- Max tpd of 5 ns at 3.3 V
- Low Power Consumption, 10-µA Max ICC
- ±24-mA Output Drive at 3.3 V
- Input Hysteresis Allows Slow Input Transition and Better Switching Noise Immunity at the Input (Vhys = 250 mV Typ @ 3.3 V)
- Can Be Used in Three Combinations:
- OR-AND Gate
- OR Gate
- AND Gate
- Ioff Supports Live Insertion, Partial-Power-Down Mode, and Back-Drive Protection
- Latch-Up Performance Exceeds 100 mA Per
JESD 78, Class II - ESD Protection Exceeds JESD 22
- 2000-V Human-Body Model (A114-A)
- 200-V Machine Model (A115-A)
- 1000-V Charged-Device Model (C101)
Description for the SN74LVC1G3208
This device is designed for 1.65-V to 5.5-V VCC operation.
The SN74LVC1G3208 device is a single 3-input positive OR-AND gate. It performs the Boolean function Y = (A + B) ● C in positive logic.
By tying one input to GND or VCC, the SN74LVC1G3208 device offers two more functions. When C is tied to VCC, this device performs as a 2-input OR gate (Y = A + B). When A is tied to GND, the device works as a 2-input AND gate (Y = B ● C). This device also works as a 2-input AND gate when B is tied to GND (Y = A ● C).
NanoStar™ and NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.
This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.