Packaging information
Package | Pins SSOP (DB) | 14 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 2,000 | LARGE T&R |
Features for the SN74LVC74A
- Operate from 1.65V to 3.6V
- Inputs accept voltages to 5.5V
- Maximum tpd of 5.2ns at 3.3V
- Typical VOLP (output ground bounce) <0.8V at VCC = 3.3V, TA = 25°C
- Typical VOHV (output VOH undershoot) >2V at VCC = 3.3V, TA = 25°C
- Latch-up performance exceeds 250mA per JESD 17
- ESD protection exceeds JESD 22
- 2000V human-body model (A114-A)
- 1000V charged-device model (C101)
Description for the SN74LVC74A
The SNx4LVC74A devices integrate two positive-edge triggered D-type flip-flops in one convenient device.
The SN54LVC74A is designed for 2.7V to 3.6V VCC operation, and the SN74LVC74A is designed for 1.65V to 3.6V VCC operation.