Packaging information
Package | Pins SOIC (DW) | 24 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 25 | TUBE |
Features for the SN74LVCC4245A
- Bidirectional voltage translator
- 4.5 V to 5.5 V on A port and 2.7 V to 5.5 V on B port
- Control inputs VIH and VIL levels are referenced to VCCA voltage
- Latch-up performance exceeds 250 mA per JESD 17
- ESD protection exceeds JESD 22
- 2000-V Human-Body Model (A114-A)
- 1000-V Charged-Device Model (C101)
Description for the SN74LVCC4245A
This 8-bit (octal) noninverting bus transceiver uses two separate power-supply rails. The A port, VCCA, is dedicated to accepting a 5-V supply level, and the configurable B port, which is designed to track VCCB, accepts voltages from 3 V to 5 V. This allows for translation from a 3.3-V to a 5-V environment and vice versa.
The SN74LVCC4245A device is designed for asynchronous communication between data buses. The SN74LVCC4245A device transmits data from the A bus to the B bus or from the B bus to the A bus, depending on the logic level at the direction-control (DIR) input. The output-enable (OE) input can be used to disable the device so the buses effectively are isolated. The control circuitry (DIR, OE) is powered by VCCA.