SN74LVCH32373A

ACTIVE

32-bit transparent D-type latch with 3-state outputs

SN74LVCH32373A

ACTIVE

Product details

Number of channels 32 Technology family LVC Input type Standard CMOS Output type 3-State Clock frequency (max) (MHz) 100 IOL (max) (mA) 24 IOH (max) (mA) -24 Supply current (max) (µA) 40 Features Balanced outputs, Flow-through pinout, Over-voltage tolerant inputs, Partial power down (Ioff), Very high speed (tpd 5-10ns) Operating temperature range (°C) -40 to 85 Rating Catalog
Number of channels 32 Technology family LVC Input type Standard CMOS Output type 3-State Clock frequency (max) (MHz) 100 IOL (max) (mA) 24 IOH (max) (mA) -24 Supply current (max) (µA) 40 Features Balanced outputs, Flow-through pinout, Over-voltage tolerant inputs, Partial power down (Ioff), Very high speed (tpd 5-10ns) Operating temperature range (°C) -40 to 85 Rating Catalog
NFBGA (NMJ) 96 74.25 mm² (13.5 mm × 5.5 mm)
  • Member of the Texas Instruments Widebus+™ Family
  • Operates from 1.65 V to 3.6 V
  • Inputs accept voltages to 5.5 V
  • Max tpd of 4.2 ns at 3.3 V
  • Typical VOLP (output ground bounce) < 0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (output VOH undershoot) > 2 V at VCC = 3.3 V, TA = 25°C
  • Ioff supports partial-power-down mode operation
  • Supports mixed-mode signal operation (5-V Input and output voltages with 3.3-V VCC)
  • Bus hold on data inputs eliminates the need for external pullup/pulldown resistors
  • Latch-up performance exceeds 250 mA per JESD 17
  • ESD protection exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
  • Member of the Texas Instruments Widebus+™ Family
  • Operates from 1.65 V to 3.6 V
  • Inputs accept voltages to 5.5 V
  • Max tpd of 4.2 ns at 3.3 V
  • Typical VOLP (output ground bounce) < 0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (output VOH undershoot) > 2 V at VCC = 3.3 V, TA = 25°C
  • Ioff supports partial-power-down mode operation
  • Supports mixed-mode signal operation (5-V Input and output voltages with 3.3-V VCC)
  • Bus hold on data inputs eliminates the need for external pullup/pulldown resistors
  • Latch-up performance exceeds 250 mA per JESD 17
  • ESD protection exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)

This 32-bit transparent D-type latch is designed for 1.65-V to 3.6-V VCC operation.

The SN74LVCH32373A is particularly suitable for implementing buffer registers, I/O ports, bidirectional bus drivers, and working registers. It can be used as four 8-bit latches, two 16-bit latches, or one 32-bit latch. When the latch-enable (LE) input is high, the Q outputs follow the data (D) inputs. When LE is taken low, the Q outputs are latched at the levels set up at the D inputs.

This 32-bit transparent D-type latch is designed for 1.65-V to 3.6-V VCC operation.

The SN74LVCH32373A is particularly suitable for implementing buffer registers, I/O ports, bidirectional bus drivers, and working registers. It can be used as four 8-bit latches, two 16-bit latches, or one 32-bit latch. When the latch-enable (LE) input is high, the Q outputs follow the data (D) inputs. When LE is taken low, the Q outputs are latched at the levels set up at the D inputs.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet SN74LVCH32373A datasheet (Rev. E) Jul 21, 2020
Application note Power-Up Behavior of Clocked Devices (Rev. B) PDF | HTML Dec 15, 2022
Application note An Overview of Bus-Hold Circuit and the Applications (Rev. B) Sep 17, 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

SN74LVCH32373A IBIS Model

SCEM117.ZIP (16 KB) - IBIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
NFBGA (NMJ) 96 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos