SN751730

ACTIVE

Product details

Rating Catalog Operating temperature range (°C) 0 to 70
Rating Catalog Operating temperature range (°C) 0 to 70
SOIC (D) 16 59.4 mm² (9.9 mm × 6 mm) SOIC (DW) 20 131.84 mm² (12.8 mm × 10.3 mm) PDIP (N) 16 181.42 mm² (19.3 mm × 9.4 mm)
  • Meets or Exceeds the Requirements of IBM® 360/370 Input/Output Interface Specification for 4.5-Mb/s Operation
  • Single 5-V Supply
  • Uncommitted Emitter-Follower Output Structure for Party-Line Operation
  • Driver Output Short-Circuit Protection
  • Driver Input/Receiver Output Compatible With TTL
  • Receiver Input Resistance . . . 7.4 k
  • Ratio Specification for Propagation Delay Time, Low to High/High to Low

IBM is a registered trademark of International Business Machines Corporation.

  • Meets or Exceeds the Requirements of IBM® 360/370 Input/Output Interface Specification for 4.5-Mb/s Operation
  • Single 5-V Supply
  • Uncommitted Emitter-Follower Output Structure for Party-Line Operation
  • Driver Output Short-Circuit Protection
  • Driver Input/Receiver Output Compatible With TTL
  • Receiver Input Resistance . . . 7.4 k
  • Ratio Specification for Propagation Delay Time, Low to High/High to Low

IBM is a registered trademark of International Business Machines Corporation.

The SN751730 triple line driver/receiver is specifically designed to meet the input/output interface specifications for IBM System 360/370. It also is compatible with standard TTL logic and supply voltage levels.

The low-impedance emitter-follower driver outputs of the SN751730 drive terminated lines, such as coaxial cable or twisted pair. Having the outputs uncommitted allows wired-OR logic to be performed in party-line applications. Output short-circuit protection is provided by an internal clamping network that turns on when the output voltage drops below approximately 2.5 V.

An open line affects the receiver input as does a low-level input voltage.

All the driver inputs and receiver outputs are in conventional TTL configuration and the gating can be used during power-up and power-down sequences to ensure that no noise is introduced to the line by pulling either DE1 or DE2 to a low level.

The SN751730 triple line driver/receiver is specifically designed to meet the input/output interface specifications for IBM System 360/370. It also is compatible with standard TTL logic and supply voltage levels.

The low-impedance emitter-follower driver outputs of the SN751730 drive terminated lines, such as coaxial cable or twisted pair. Having the outputs uncommitted allows wired-OR logic to be performed in party-line applications. Output short-circuit protection is provided by an internal clamping network that turns on when the output voltage drops below approximately 2.5 V.

An open line affects the receiver input as does a low-level input voltage.

All the driver inputs and receiver outputs are in conventional TTL configuration and the gating can be used during power-up and power-down sequences to ensure that no noise is introduced to the line by pulling either DE1 or DE2 to a low level.

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
SN65C1167E ACTIVE Dual Differential Drivers and Receivers With +/-8-kV IEC ESD Protection Dual-channel version with integrated drivers and receivers

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet Triple Line Driver/Receiver datasheet (Rev. E) Aug 23, 2007

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​