Packaging information
Package | Pins HVSSOP (DGN) | 8 |
Operating temperature range (°C) -55 to 125 |
Package qty | Carrier 2,500 | LARGE T&R |
Features for the THS4500-EP
- Fully Differential Architecture
- Bandwidth: 370 MHz
- Slew Rate: 2800 V/µs
- IMD3: –90 dBc at 30 MHz
- OIP3: 49 dBm at 30 MHz
- Output Common-Mode Control
- Wide Power-Supply Voltage Range: 5 V, ±5 V, 12 V, 15 V
- Input Common-Mode Range Shifted to Include Negative Power-Supply Rail
- Power-Down Capability (THS4500)
- Evaluation Module Available
Description for the THS4500-EP
The THS4500 is a high-performance, fully differential amplifier from Texas Instruments. The THS4500, featuring power-down capability, sets new performance standards for fully differential amplifiers with unsurpassed linearity, supporting 14-bit operation through 40 MHz. Available in an MSOP-8 with PowerPAD package for a smaller footprint, enhanced ac performance, and improved thermal dissipation capability.