Packaging information
Package | Pins VSON (DRW) | 6 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 3,000 | LARGE T&R |
Features for the THS9000
- High Dynamic Range
- OIP3 = 36 dBm
- NF < 4.5 dB
- Single-Supply Voltage
- High Speed
- VS = 3 V to 5 V
- IS = Adjustable
- Input/Output Impedance
- 50 Ω
Description for the THS9000
The THS9000 is a medium power, cascadeable, gain block optimized for high IF frequencies. The amplifier incorporates internal impedance matching to 50 Ω. The part mounted on the standard EVM achieves greater than 15-dB input and output return loss from 50 MHz to 325 MHz with VS = 5 V, R(BIAS) = 237 Ω, L(COL) = 470 nH. Design requires only two dc-blocking capacitors, one power-supply bypass capacitor, one RF choke, and one bias resistor.