20-pin (W) package image

5962-8515512SA NOT RECOMMENDED FOR NEW DESIGNS

High-Performance Impact PAL Circuits

NOT RECOMMENDED FOR NEW DESIGNS barcode LOT/DATE Lot and date code selection may be available

Pricing

Qty Price
+

Quality information

Rating Military
RoHS No
REACH Affected
Lead finish / Ball material SNPB
MSL rating / Peak reflow Level-NC-NC-NC
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 3A001A2C

Packaging information

Package | Pins CFP (W) | 20
Operating temperature range (°C) -55 to 125
Package qty | Carrier 25 | TUBE

Features for the TIBPAL16R4-15M

  • High-Performance Operation: Propagation Delay . . . 15 ns Max
  • Power-Up Clear on Registered Devices (All Register Outputs are Set High,
    but Voltage Levels at the Output Pins Go Low)
  • Package Options Include Ceramic Flat (W) Packages, Ceramic Chip Carriers (FK), and Ceramic (J) 300-mil DIPs
  • Dependable Texas Instruments Quality and Reliability

IMPACT is a trademark of Texas Instruments Incorporated.
PAL is a registered trademark of Advanced Micro Devices Inc.

Description for the TIBPAL16R4-15M

These programmable array logic devices feature high speed and functional equivalency when compared with currently available devices. These IMPACT-X™ circuits combine the latest Advanced Low-Power Schottky technology with proven titanium-tungsten fuses to provide reliable, high-performance substitutes for conventional TTL logic. Their easy programmability allows for quick design of custom functions and typically results in a more compact circuit board. In addition, chip carriers are available for futher reduction in board space.

The TIBPAL16’ M series is characterized for operation over the full military temperature range of –55°C to 125°C.

IMPORTANT PROGAMMING NOTE: For TIBPAL16L8-15M devices in J, W, or FK packages - For date code 9903A or later device programming, select from either TI Military/16L8-12 or TI commercial TI/16L8-10 on the Manufacturer/Device menu listing in your programming system.

IMPORTANT PROGAMMING NOTE: For TIBPAL16R4-15M devices in J, W, or FK packages - For date code 9616A or later device programming, select from either TI Military/16R4-12 or TI commercial TI /16R4-10 on the Manufacturer/Device menu listing in your programming system.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more