Packaging information
Package | Pins SOIC (D) | 8 |
Operating temperature range (°C) |
Package qty | Carrier 2,500 | LARGE T&R |
Features for the TLC193
- Very Low Power...110 µW Typ at 5 V
- Fast Response Time...tPLH = 2.5 µs Typ With 5-mV Overdrive
- Single Supply Operation:
TLC393C...3 V to 16 V
TLC393I...3 V to 16 V
TLC393Q...4 V to 16 V
TLC393M...4 V to 16 V
TLC193M...4 V to 16 V - On-Chip ESD Protection
LinCMOS is a trademark of Texas Instruments Incorporated.
Description for the TLC193
The TLC193 and TLC393 consist of dual independent micropower voltage comparators designed to operate from a single supply. They are functionally similar to the LM393 but uses one-twentieth the power for similar response times. The open-drain MOS output stage interfaces to a variety of loads and supplies. For a similar device with a push-pull output configuration (see the TLC3702 data sheet).
Texas Instruments LinCMOS process offers superior analog performance to standard CMOS processes. Along with the standard CMOS advantages of low power without sacrificing speed, high input impedance, and low bias currents, the LinCMOS process offers ex-tremely stable input offset voltages, even with differential input stresses of several volts. This characteristic makes it possible to build reliable CMOS comparators.
The TLC393C is characterized for operation over the commercial temperature range of TA = 0°C to 70°C. The TLC393I is characterized for operation over the extended industrial temperature range of TA = 40°C to 85°C. The TLC393Q is characterized for operation over the full automotive temperature range of TA = 40°C to 125°C. The TLC193M and TLC393M are characterized for operation over the full military temperature range of TA = 55°C to 125°C.