Home Power management LED drivers LED display drivers

TLC59284

ACTIVE

Product details

Features ON/OFF LED Driver Data transfer rate (typ) (MHz) 35 Ch to ch accuracy (typ) (±%) 1 Rating Catalog Operating temperature range (°C) -40 to 85
Features ON/OFF LED Driver Data transfer rate (typ) (MHz) 35 Ch to ch accuracy (typ) (±%) 1 Rating Catalog Operating temperature range (°C) -40 to 85
SSOP (DBQ) 24 51.9 mm² (8.65 mm × 6 mm)
  • 16-Channel, Constant-Current Sink Output with On and Off Control
  • Constant-Current Sink Capability:
    • 35 mA (VCC ≤ 3.6 V)
    • 45 mA (VCC > 3.6 V)
  • LED Power-Supply Voltage: Up to 10 V
  • VCC: 3 V to 5.5 V
  • Constant-Current Accuracy:
    • Channel-to-Channel:
      ±1.4% (typ), ±3% (max)
    • Device-to-Device: ±2% (typ), ±4% (max)
  • CMOS Logic Level I/O
  • Data Transfer Rate: 35 MHz
  • BLANK Pulse Width: 50 ns
  • Switching Delay for Noise Reduction
  • Operating Temperature: –40°C to +85°C
  • 16-Channel, Constant-Current Sink Output with On and Off Control
  • Constant-Current Sink Capability:
    • 35 mA (VCC ≤ 3.6 V)
    • 45 mA (VCC > 3.6 V)
  • LED Power-Supply Voltage: Up to 10 V
  • VCC: 3 V to 5.5 V
  • Constant-Current Accuracy:
    • Channel-to-Channel:
      ±1.4% (typ), ±3% (max)
    • Device-to-Device: ±2% (typ), ±4% (max)
  • CMOS Logic Level I/O
  • Data Transfer Rate: 35 MHz
  • BLANK Pulse Width: 50 ns
  • Switching Delay for Noise Reduction
  • Operating Temperature: –40°C to +85°C

The TLC59284 is a 16-channel, constant-current sink light-emitting diode (LED) driver. Each channel can be individually controlled with a simple serial communications protocol that is compatible with 3.3-V or 5-V CMOS logic levels, depending on the operating VCC. When the serial data buffer is loaded, a LAT rising edge transfers the data to the OUTn outputs. The BLANK pin can be used to turn off all OUTn outputs during power-on and output data latching to prevent unwanted image displays during these times. The constant-current value of all 16 channels is set by a single external resistor.

The TLC59284 is a 16-channel, constant-current sink light-emitting diode (LED) driver. Each channel can be individually controlled with a simple serial communications protocol that is compatible with 3.3-V or 5-V CMOS logic levels, depending on the operating VCC. When the serial data buffer is loaded, a LAT rising edge transfers the data to the OUTn outputs. The BLANK pin can be used to turn off all OUTn outputs during power-on and output data latching to prevent unwanted image displays during these times. The constant-current value of all 16 channels is set by a single external resistor.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
LP5012 ACTIVE 12-channel I2C constant-current RGB LED driver LP50xx is the new multi-channel family

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet 16-Channel, Constant-Current LED Driver with Switching Delay datasheet (Rev. A) Oct 25, 2012
White paper Common LED Functions and LED Driver Design Considerations Sep 21, 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TLC59284 IBIS Model

SBVM359.ZIP (33 KB) - IBIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SSOP (DBQ) 24 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos