Packaging information
Package | Pins SOT-23-THN (DDC) | 6 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 250 | SMALL T&R |
Features for the TLV6710
- High Supply Voltage Range: 1.8 V to 36 V
- Adjustable Threshold: Down to 400 mV
- High Threshold Accuracy:
- 0.25% (Typical)
- 0.75% Max Over Temperature
- Low Quiescent Current: 7 µA (Typical)
- Open-Drain Outputs
- Internal Hysteresis: 5.5 mV (Typical)
- Temperature Range: –40°C to 125°C
- Package: Thin SOT-23-6
Description for the TLV6710
The TLV6710 is a high voltage window comparator that operates over a 1.8 V to 36 V range. The device has two high-accuracy comparators with an internal 400-mV reference and two open-drain outputs rated to 25 V. The TLV6710 can be used as a window comparator or as two independent comparators; the monitored voltage can be set with the use of external resistors.
OUTA is driven low when the voltage at INA+ drops below (VITP – VHYS), and goes high when the voltage returns above the respective threshold (VITP). OUTB is driven low when the voltage at INB– rises above VITP, and goes high when the voltage drops below the respective threshold (VITP – VHYS). Both comparators in the TLV6710 include built-in hysteresis to reject brief glitches, thereby ensuring stable output operation without false triggering.
The TLV6710 is available in a Thin SOT-23-6 package and is specified over the junction temperature range of –40°C to 125°C.