Home Power management Linear & low-dropout (LDO) regulators

TLV717P

ACTIVE

150-mA, low-IQ, low-dropout voltage regulator with active output discharge & enable

Product details

Rating Catalog Vin (max) (V) 5.5 Vin (min) (V) 1.7 Iout (max) (A) 0.15 Output options Fixed Output Vout (max) (V) 3.3 Vout (min) (V) 1.2 Fixed output options (V) 1.2, 1.3, 1.5, 1.8, 1.85, 2.1, 2.5, 2.7, 2.8, 2.85, 2.9, 3, 3.3, 3.6 Noise (µVrms) 55 PSRR at 100 KHz (dB) 43 Iq (typ) (mA) 0.03 Features Enable, Foldback Overcurrent protection Thermal resistance θJA (°C/W) 393 Load capacitance (min) (µF) 0.1 Regulated outputs (#) 1 Accuracy (%) 1.5 Dropout voltage (Vdo) (typ) (mV) 215 Operating temperature range (°C) -40 to 85
Rating Catalog Vin (max) (V) 5.5 Vin (min) (V) 1.7 Iout (max) (A) 0.15 Output options Fixed Output Vout (max) (V) 3.3 Vout (min) (V) 1.2 Fixed output options (V) 1.2, 1.3, 1.5, 1.8, 1.85, 2.1, 2.5, 2.7, 2.8, 2.85, 2.9, 3, 3.3, 3.6 Noise (µVrms) 55 PSRR at 100 KHz (dB) 43 Iq (typ) (mA) 0.03 Features Enable, Foldback Overcurrent protection Thermal resistance θJA (°C/W) 393 Load capacitance (min) (µF) 0.1 Regulated outputs (#) 1 Accuracy (%) 1.5 Dropout voltage (Vdo) (typ) (mV) 215 Operating temperature range (°C) -40 to 85
X2SON (DQN) 4 1 mm² (1 mm × 1 mm)
  • Very Low Dropout: 215 mV at 150 mA
  • Accuracy: 0.5% (typical)
  • Low IQ: 35 µA
  • Available in Fixed-Output Voltages:
    1.2 V to 5 V
  • High PSRR:
    • 70 dB at 1 kHz
    • 50 dB at 1 MHz
  • Stable With Effective Output Capacitance:
    0.1 µF
  • Foldback Current Limit
  • Package: 1-mm × 1-mm DQN(1)(2)
  • Very Low Dropout: 215 mV at 150 mA
  • Accuracy: 0.5% (typical)
  • Low IQ: 35 µA
  • Available in Fixed-Output Voltages:
    1.2 V to 5 V
  • High PSRR:
    • 70 dB at 1 kHz
    • 50 dB at 1 MHz
  • Stable With Effective Output Capacitance:
    0.1 µF
  • Foldback Current Limit
  • Package: 1-mm × 1-mm DQN(1)(2)

The TLV717P series of low-dropout (LDO) linear regulators are low quiescent current LDOs with excellent line and load transient performance and are designed for power-sensitive applications. These devices provide a typical accuracy of 0.5%.

The TLV717P series offer current foldback that throttles down the output current with a decrease in load resistance. The typical value at which current foldback initiates is 350 mA; the typical value of the output short current limit value is 40 mA.

Furthermore, these devices are stable with an effective output capacitance of only 0.1 µF. This feature enables the use of cost-effective capacitors that have higher bias voltages and temperature derating. The devices regulate to specified accuracy with no output load.

The TLV717P series is available in a 1-mm × 1-mm DQN package that makes them ideal for hand-held applications. The TLV717P provides an active pulldown circuit to quickly discharge output loads.

The TLV717P series of low-dropout (LDO) linear regulators are low quiescent current LDOs with excellent line and load transient performance and are designed for power-sensitive applications. These devices provide a typical accuracy of 0.5%.

The TLV717P series offer current foldback that throttles down the output current with a decrease in load resistance. The typical value at which current foldback initiates is 350 mA; the typical value of the output short current limit value is 40 mA.

Furthermore, these devices are stable with an effective output capacitance of only 0.1 µF. This feature enables the use of cost-effective capacitors that have higher bias voltages and temperature derating. The devices regulate to specified accuracy with no output load.

The TLV717P series is available in a 1-mm × 1-mm DQN package that makes them ideal for hand-held applications. The TLV717P provides an active pulldown circuit to quickly discharge output loads.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
TLV713P ACTIVE 150-mA, capacitor-free low-dropout voltage regulator with active output discharge & enable Similar device that can operate without output capacitors
TLV741P ACTIVE 150-mA low-dropout (LDO) voltage regulator with active output discharge and enable Similar device for cost-sensitive applications

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TLV717P 150-mA, Low-Dropout Regulator With Foldback Current Limit for Portable Devices datasheet (Rev. B) PDF | HTML May 29, 2012
Technical article LDO basics: Current limit PDF | HTML May 25, 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BOOST-CC2564MODA — TMP107 temperature sensor daisy-chain BoosterPack™ plug-in module

The BOOST-CC2564MODA BoosterPack™ plug-in module is intended for evaluation and design purposes of the dual-mode Bluetooth® CC2564 module with integrated antenna (CC2564MODA).  The CC2564MODA module is based on TI's dual-mode Bluetooth® CC2564B Controller, which reduces design (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

MULTIPKGLDOEVM-823 — Universal LDO linear voltage regulator evaluation module for DBV, DRB, DRV and DQN packages

The MULTIPKGLDOEVM-823 evaluation module (EVM) helps you evaluate the operation and performance of several common packages of linear regulators for possible use in circuit applications. This particular EVM configuration has a DRB, DRV, DQN and DBV footprint for you to solder and (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Driver or library

CC256XMS432BTBLESW — TI Dual-mode Bluetooth Stack on MSP432 MCUs

TI’s Dual-mode Bluetooth stack on MSP432 MCUs software for Bluetooth + Bluetooth Low Energy enables the MSP432 MCU and is comprised of Single Mode and Dual-mode offerings implementing the Bluetooth 4.0 specification. The Bluetooth stack is fully qualified (QDID 69887 and QDID 69886), provides (...)

lock = Requires export approval (1 minute)
Supported products & hardware
Simulation model

TLV71712 PSpice Transient Model

SBVM114.ZIP (32 KB) - PSpice model
Supported products & hardware
Simulation model

TLV71713 PSpice Transient Model

SBVM115.ZIP (33 KB) - PSpice model
Supported products & hardware
Simulation model

TLV71715 PSpice Transient Model

SBVM116.ZIP (31 KB) - PSpice model
Supported products & hardware
Simulation model

TLV71718 PSpice Transient Model

SBVM117.ZIP (31 KB) - PSpice model
Supported products & hardware
Simulation model

TLV717185 PSpice Transient Model

SBVM276.ZIP (21 KB) - PSpice model
Supported products & hardware
Simulation model

TLV71721 PSpice Transient Model

SBVM255.ZIP (22 KB) - PSpice model
Supported products & hardware
Simulation model

TLV71725 PSpice Transient Model

SBVM118.ZIP (32 KB) - PSpice model
Supported products & hardware
Simulation model

TLV71727 PSpice Transient Model

SBVM256.ZIP (22 KB) - PSpice model
Supported products & hardware
Simulation model

TLV71728 PSpice Transient Model

SBVM120.ZIP (32 KB) - PSpice model
Supported products & hardware
Simulation model

TLV717285 PSpice Transient Model

SBVM119.ZIP (32 KB) - PSpice model
Supported products & hardware
Simulation model

TLV71729 PSpice Transient Model

SBVM257.ZIP (22 KB) - PSpice model
Supported products & hardware
Simulation model

TLV71730 PSpice Transient Model

SBVM121.ZIP (33 KB) - PSpice model
Supported products & hardware
Simulation model

TLV71733 PSpice Transient Model

SBVM122.ZIP (33 KB) - PSpice model
Supported products & hardware
Simulation model

TLV71736 PSpice Transient Model

SBVM123.ZIP (33 KB) - PSpice model
Supported products & hardware
Reference design

TIDA-00021 — Intel IMVP7 3rd Generation Core Mobile (Core i7) Power Management Reference Design

The Intel® Core i7 power management design is a reference design for Intel IMVP-7 SVID.  A GUI communication program is available along with several test points on the board to evaluate the static and dynamic performance of the CPU's DC/DC controller.  The design features an (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
X2SON (DQN) 4 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos