Packaging information
Package | Pins TSSOP (PW) | 16 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 2,000 | LARGE T&R |
Features for the TMUX6136
- Wide supply range: ±5 V to ±16.5 V (dual) or 10 V to 16.5 V (single)
- Latch-up performance meets 100 mA per JESD78 Class II Level A on all pins
- Low on-capacitance: 5.5 pF
- Low input leakage: 0.5 pA
- Low charge injection: –0.4 pC
- Rail-to-rail operation
- Low on-resistance: 120 Ω
- Fast transition time: 66 ns
- Break-before-make switching action
- SELx pin connectable to VDD with integrated pull-down
- Logic levels: 2 V to VDD
- Low supply current: 17 µA
- Human Body Model (HBM) ESD Protection: ± 2 kV on all pins
- Industry-standard TSSOP package
Description for the TMUX6136
The TMUX6136 is a complementary metal-oxide semiconductor (CMOS) analog switch containing two independently selectable SPDT switches. The devices work well with dual supplies (±5 V to ±16.5 V), a single supply (10 V to 16.5 V), or asymmetric supplies. The digital select pin (SELx) has transistor-transistor logic (TTL) compatible thresholds, ensuring TTL/ CMOS logic compatibility.
The TMUX6136 switches one of two inputs (Sx) to a common output (D), depending on the status of the SELx pins. Each switch conducts equally well in both directions in the ON position and supports input signal range up to the supplies. In the OFF condition, signal levels up to the supplies are blocked. All switches exhibit break-before-make (BBM) switching action.
The TMUX6136 is part of Texas Instruments precision switches and multiplexers family. The device has very low leakage current and charge injection, allowing them to be used in high-precision measurement applications. The device also provides excellent isolation by blocking signal levels up to the supplies when the switches are in the OFF position. Low supply current of 17 µA enables usage in portable applications.