Packaging information
Package | Pins WQFN (RUM) | 16 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 3,000 | LARGE T&R |
Features for the TMUX7212
- Latch-up immune
- Dual supply range: ±4.5 V to ±22 V
- Single supply range: 4.5 V to 44 V
- Low on-resistance: 2 Ω
- High current support: 330 mA (maximum) (WQFN)
- High current support: 220 mA (maximum) (TSSOP)
- –40°C to +125°C operating temperature
- Integrated pull-down resistor on logic pins
- 1.8 V logic compatible
- Fail-safe logic
- Rail-to-rail operation
- Bidirectional operation
Description for the TMUX7212
The TMUX7211, TMUX7212, and TMUX7213 are complementary metal-oxide semiconductor (CMOS) switches with four independently selectable 1:1, single-pole, single-throw (SPST) switch channels. The devices work with a single supply (4.5 V to 44 V), dual supplies (±4.5 V to ±22 V), or asymmetric supplies (such as VDD = 12 V, VSS = –5 V). The TMUX721x supports bidirectional analog and digital signals on the source (Sx) and drain (Dx) pins ranging from VSS to VDD.
The switches of the TMUX721x are controlled with appropriate logic control inputs on the SELx pins. The TMUX721x are part of the precision switches and multiplexers family of devices and have very low on and off leakage currents allowing them to be used in high precision measurement applications.
The TMUX721x family provides latch-up immunity, preventing undesirable high current events between parasitic structures within the device typically caused by overvoltage events. A latch-up condition typically continues until the power supply rails are turned off and can lead to device failure. The latch-up immunity feature allows the TMUX721x family of switches and multiplexers to be used in harsh environments.