Product details

Protocols PCI/PCIe Number of channels 2 Supply voltage (max) (V) 13.5 Supply voltage (min) (V) 3 Operating temperature range (°C) -40 to 85 OFF-state leakage current (max) (µA) 1
Protocols PCI/PCIe Number of channels 2 Supply voltage (max) (V) 13.5 Supply voltage (min) (V) 3 Operating temperature range (°C) -40 to 85 OFF-state leakage current (max) (µA) 1
HTSSOP (DAP) 32 89.1 mm² 11 x 8.1 SSOP (DB) 30 79.56 mm² 10.2 x 7.8
  • Fully Integrated xVCC and xVPP Switching
  • xVPP Programmed Independent of xVCC
  • 3.3-V, 5-V, and/or 12-V Power Distribution
  • Low rDS(on) (60-m xVCC Switch Typical)
  • Short Circuit and Thermal Protection
  • 150-uA (Maximum) Quiescent Current
  • Standby Mode: 50-mA Current Limit (Typ)
  • 12-V Supply Can Be Disabled
  • 3.3-V Low-Voltage Mode
  • Meets PC CardTM Standards
  • TTL-Logic Compatible Inputs
  • Available in 30-Pin SSOP (DB) and 32-Pin TSSOP (DAP) Packages
  • Break-Before-Make Switching
  • Internal Power-On Reset

PC Card is a trademark of PCMCIA (Personal Computer Memory Card International Association).
PowerPAD is a trademark of Texas Instruments Incorporated.

  • Fully Integrated xVCC and xVPP Switching
  • xVPP Programmed Independent of xVCC
  • 3.3-V, 5-V, and/or 12-V Power Distribution
  • Low rDS(on) (60-m xVCC Switch Typical)
  • Short Circuit and Thermal Protection
  • 150-uA (Maximum) Quiescent Current
  • Standby Mode: 50-mA Current Limit (Typ)
  • 12-V Supply Can Be Disabled
  • 3.3-V Low-Voltage Mode
  • Meets PC CardTM Standards
  • TTL-Logic Compatible Inputs
  • Available in 30-Pin SSOP (DB) and 32-Pin TSSOP (DAP) Packages
  • Break-Before-Make Switching
  • Internal Power-On Reset

PC Card is a trademark of PCMCIA (Personal Computer Memory Card International Association).
PowerPAD is a trademark of Texas Instruments Incorporated.

The TPS2216 PC Card power-interface switch provides an integrated power-management solution for two PC Cards. All of the discrete power MOSFETs, a logic section, current limiting, and thermal protection for PC Card control are combined on a single integrated circuit. This device allows the distribution of 3.3-V, 5-V, and/or 12-V power to the card. The current-limiting feature eliminates the need for fuses. Current-limit reporting can help the user isolate a system fault.

The TPS2216 features a 3.3-V low-voltage mode that allows for 3.3-V switching without the need for 5-V power. This feature facilitates low-power system designs such as sleep modes where only 3.3 V is available. This device also has the ability to program the xVPP outputs independent of the xVCC outputs. A standby mode that changes all output-current limits to 50 mA (typical) has been incorporated.

End-equipment applications for the TPS2216 include: notebook computers, desktop computers, personal digital assistants (PDAs), digital cameras, and bar-code scanners.

The TPS2216 is backward-compatible with the TPS2202A and TPS2206.

The TPS2216 PC Card power-interface switch provides an integrated power-management solution for two PC Cards. All of the discrete power MOSFETs, a logic section, current limiting, and thermal protection for PC Card control are combined on a single integrated circuit. This device allows the distribution of 3.3-V, 5-V, and/or 12-V power to the card. The current-limiting feature eliminates the need for fuses. Current-limit reporting can help the user isolate a system fault.

The TPS2216 features a 3.3-V low-voltage mode that allows for 3.3-V switching without the need for 5-V power. This feature facilitates low-power system designs such as sleep modes where only 3.3 V is available. This device also has the ability to program the xVPP outputs independent of the xVCC outputs. A standby mode that changes all output-current limits to 50 mA (typical) has been incorporated.

End-equipment applications for the TPS2216 include: notebook computers, desktop computers, personal digital assistants (PDAs), digital cameras, and bar-code scanners.

The TPS2216 is backward-compatible with the TPS2202A and TPS2206.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Dual-Slot PC Card Power-Interface Switch datasheet (Rev. D) 21 Jun 2000

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos