Home Power management High-side switches & controllers High-side switches

TPS27SA08-Q1

ACTIVE

TPS27SA08-Q1

ACTIVE

Product details

Number of channels 1 Rating Automotive Operating voltage (max) (V) 36 Operating voltage (min) (V) 8 Ron (typ) (mΩ) 9 Imax (A) 10 Current limit (max) (A) 20 Current limit (min) (A) 20 Current limit type Fixed FET Internal Features Current sense output, Current sense/monitor, Inductive load compatibility, Inrush current control, Short circuit protection, Thermal shutdown, Under voltage lock out TI functional safety category Functional Safety-Capable Current limit accuracy +25/-25% Current sense accuracy +5/-5% @ 0.78A Operating temperature range (°C) -40 to 125 Function Automotive load dump compatibility, Inductive load compatibility, Inrush current control, Short circuit protection, Thermal shutdown
Number of channels 1 Rating Automotive Operating voltage (max) (V) 36 Operating voltage (min) (V) 8 Ron (typ) (mΩ) 9 Imax (A) 10 Current limit (max) (A) 20 Current limit (min) (A) 20 Current limit type Fixed FET Internal Features Current sense output, Current sense/monitor, Inductive load compatibility, Inrush current control, Short circuit protection, Thermal shutdown, Under voltage lock out TI functional safety category Functional Safety-Capable Current limit accuracy +25/-25% Current sense accuracy +5/-5% @ 0.78A Operating temperature range (°C) -40 to 125 Function Automotive load dump compatibility, Inductive load compatibility, Inrush current control, Short circuit protection, Thermal shutdown
HTSSOP (PWP) 16 32 mm² (5 mm × 6.4 mm)
  • Single-channel smart high-side switch with a typical 9-mΩ RON (TJ = 25°C)
  • Intended for 24-V supply systems with 40-V load dump
  • Improve reliability through overcurrent protection:
    • Current limit threshold nominally at 20 A
    • Current limiting (clamping) on reaching the threshold
  • Qualified for automotive applications:
    • AEC Q-100 qualified
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • Robust integrated output protection:
    • Integrated thermal protection
    • Protection against short to ground and supply
    • Automatic FET switch-on during reverse supply
    • Automatic shut off if loss of supply and ground occurs
    • Integrated output clamp to demagnetize inductive loads
    • Configurable fault handling
  • Analog sense output can be configured to accurately measure:
    • Load current
    • Supply voltage
    • Device temperature
  • Provides FLT indication back to MCU
    • Detection of open load in off-state and short-to-GND
  • Single-channel smart high-side switch with a typical 9-mΩ RON (TJ = 25°C)
  • Intended for 24-V supply systems with 40-V load dump
  • Improve reliability through overcurrent protection:
    • Current limit threshold nominally at 20 A
    • Current limiting (clamping) on reaching the threshold
  • Qualified for automotive applications:
    • AEC Q-100 qualified
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • Robust integrated output protection:
    • Integrated thermal protection
    • Protection against short to ground and supply
    • Automatic FET switch-on during reverse supply
    • Automatic shut off if loss of supply and ground occurs
    • Integrated output clamp to demagnetize inductive loads
    • Configurable fault handling
  • Analog sense output can be configured to accurately measure:
    • Load current
    • Supply voltage
    • Device temperature
  • Provides FLT indication back to MCU
    • Detection of open load in off-state and short-to-GND

The TPS27SA08-Q1 device is a single-channel smart high-side switch intended for use with 24-V supply systems. The device integrates robust protection and diagnostic features to ensure output port protection even during harmful events like short circuits. The device protects against faults through a reliable current limit, which react to an overcurrent event by regulating the output current at the set point (nominally 20 A). The TPS27SA08-Q1 device also provides a high accuracy analog current sense that allows for improved diagnostics when driving varied load profiles. By reporting load current, device temperature, and supply voltage to a system MCU, the device enables predictive maintenance and load diagnostics that lengthen the system lifetime.

The TPS27SA08-Q1 device is available in a small 16-pin HTSSOP package which allows for reduced PCB footprint.

The TPS27SA08-Q1 device is a single-channel smart high-side switch intended for use with 24-V supply systems. The device integrates robust protection and diagnostic features to ensure output port protection even during harmful events like short circuits. The device protects against faults through a reliable current limit, which react to an overcurrent event by regulating the output current at the set point (nominally 20 A). The TPS27SA08-Q1 device also provides a high accuracy analog current sense that allows for improved diagnostics when driving varied load profiles. By reporting load current, device temperature, and supply voltage to a system MCU, the device enables predictive maintenance and load diagnostics that lengthen the system lifetime.

The TPS27SA08-Q1 device is available in a small 16-pin HTSSOP package which allows for reduced PCB footprint.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TPS1HB08-Q1 ACTIVE 40-V, 8-mΩ, 1-ch automotive smart high-side switch with adjustable current limit Automotive version designed for 12-V supply voltage with adjustable current limit
TPS1HA08-Q1 ACTIVE 40-V, 8-mΩ, 1-ch automotive smart high-side switch with selectable current Limit Automotive version designed for 12-V supply voltage

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet TPS27SA08-Q1 24-V, 10-A, Single-Channel Automotive Smart High Side Switch datasheet PDF | HTML Dec 8, 2020
Application note Basics of High-Side Switches and Controllers PDF | HTML Mar 31, 2026
Application note How To Drive Resistive, Inductive, Capacitive, and Lighting Loads (Rev. E) PDF | HTML Mar 9, 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

HSS-MOTHERBOARDEVM — High side switches motherboard

The HSS-MOTHERBOARDEVM evaluation module is designed to evaluate the <50mΩ Ron devices in TI's high side switch portfolio. These devices include TPS1HA08-Q1, TPS2HB08-Q1, TPS2HB16-Q1, TPS2HB35-Q1, and TPS2HB50-Q1. This board does not come populated with the devices, but allows any of the (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS27SA08C PSpice Transient Model

SLVMDF5.ZIP (127 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos