Home Power management Supervisor & reset ICs Reset & watchdog ICs

TPS3895

ACTIVE

Single-channel, ultra-small, adjustable supervisor with active-high, push-pull output

Product details

Rating Catalog Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 0.5 Features Manual reset capable, Reset time delay, Undervoltage monitor only Reset threshold accuracy (%) 1 Iq (typ) (mA) 0.006 Output driver type/reset output Active-high, Push-Pull Time delay (ms) 0.04 Watchdog timer WDI (s) None Supply voltage (min) (V) 1.7 Supply voltage (max) (V) 6.5 Operating temperature range (°C) -40 to 125
Rating Catalog Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 0.5 Features Manual reset capable, Reset time delay, Undervoltage monitor only Reset threshold accuracy (%) 1 Iq (typ) (mA) 0.006 Output driver type/reset output Active-high, Push-Pull Time delay (ms) 0.04 Watchdog timer WDI (s) None Supply voltage (min) (V) 1.7 Supply voltage (max) (V) 6.5 Operating temperature range (°C) -40 to 125
USON (DRY) 6 1.45 mm² 1.45 x 1
  • Very Small USON (1.45 mm × 1.00 mm) Package
  • Adjustable Threshold Down to 500 mV
  • Threshold Accuracy: 1% Over Temperature
  • Capacitor-Adjustable Delay Time
  • Low Quiescent Current: 6 µA (Typical)
  • External Enable Input
  • Open-Drain (Rated at 18 V) and Push-Pull Output
    Options
  • Temperature Range: –40°C to 125°C
  • Pin-for-Pin Compatible With MAX6895/6/7/8
  • Very Small USON (1.45 mm × 1.00 mm) Package
  • Adjustable Threshold Down to 500 mV
  • Threshold Accuracy: 1% Over Temperature
  • Capacitor-Adjustable Delay Time
  • Low Quiescent Current: 6 µA (Typical)
  • External Enable Input
  • Open-Drain (Rated at 18 V) and Push-Pull Output
    Options
  • Temperature Range: –40°C to 125°C
  • Pin-for-Pin Compatible With MAX6895/6/7/8

The TPS3895, TPS3896, TPS3897, and TPS3898 devices (TPS389x) are a family of very small supervisory circuits that monitor voltages greater than 500 mV with a 0.25% (typical) threshold accuracy and offer adjustable delay time using external capacitors. The TPS389x family also has a logic enable pin (ENABLE or ENABLE) to power on and off the output. With the TPS3895, for example, when the input voltage pin (SENSE) rises above the threshold, and the ENABLE pin is high, then the output pin (SENSE_OUT) goes high after the capacitor-adjustable delay time. When SENSE falls below the threshold or ENABLE is low, then SENSE_OUT goes low.

For TPS389xA versions, both SENSE and ENABLE have a capacitor-adjustable delay. The output asserts after this capacitor-adjustable delay when both SENSE and ENABLE inputs are good. The TPS389xP devices have a small, 0.2-µs propagation delay from when the enable pin asserts to when the output pin asserts, provided SENSE is above the threshold.

All devices operate from 1.7 V to 6.5 V and have a typical quiescent current of 6 µA with an open-drain output rated at 18 V. The TPS389x is available in an ultra-small USON package and is fully specified over the temperature range of TJ = –40°C to 125°C.

The TPS3895, TPS3896, TPS3897, and TPS3898 devices (TPS389x) are a family of very small supervisory circuits that monitor voltages greater than 500 mV with a 0.25% (typical) threshold accuracy and offer adjustable delay time using external capacitors. The TPS389x family also has a logic enable pin (ENABLE or ENABLE) to power on and off the output. With the TPS3895, for example, when the input voltage pin (SENSE) rises above the threshold, and the ENABLE pin is high, then the output pin (SENSE_OUT) goes high after the capacitor-adjustable delay time. When SENSE falls below the threshold or ENABLE is low, then SENSE_OUT goes low.

For TPS389xA versions, both SENSE and ENABLE have a capacitor-adjustable delay. The output asserts after this capacitor-adjustable delay when both SENSE and ENABLE inputs are good. The TPS389xP devices have a small, 0.2-µs propagation delay from when the enable pin asserts to when the output pin asserts, provided SENSE is above the threshold.

All devices operate from 1.7 V to 6.5 V and have a typical quiescent current of 6 µA with an open-drain output rated at 18 V. The TPS389x is available in an ultra-small USON package and is fully specified over the temperature range of TJ = –40°C to 125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS3899 ACTIVE Nanopower supervisor with programmable sense and reset delay This product offers a separate SENSE pin with high accuracy, adjustable or fixed threshold options and programmable SENSE delay feature.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Top documentation Type Title Format options Date
* Data sheet TPS389x Single-Channel, Adjustable Voltage Monitor in Ultra-Small Package datasheet (Rev. B) PDF | HTML 02 Sep 2014
Application note Voltage Supervisors (Reset ICs): Frequently Asked Questions (FAQs) (Rev. A) 17 Mar 2020
Application note Programmable Push-Button, Pulse Detector, and Pulse Generator Solutions 10 Mar 2020
Selection guide Voltage Supervisors (Reset ICs) Quick Reference Guide (Rev. H) 28 Feb 2020
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 28 Jun 2019
Application brief Latching a Voltage Supervisor (Reset IC) (Rev. A) 05 Apr 2019
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos