DC/DC switching regulators

Maximize efficiency with our scalable and precise DC/DC power solutions for all applications.

parametric-filterView all products
TI's comprehensive DC/DC switching regulator portfolio—spanning buck, boost, buck-boost, and inverting topologies—delivers optimized voltage conversion solutions, enabling engineers to maximize power efficiency and performance across diverse applications.

Browse by category

DC/DC controllers with external FETs and inductors deliver voltage regulation for high-power, thermally-challenging applications.

DC/DC converters integrate controllers with FETs, using external inductors to deliver voltage regulation with ease of use and flexibility.

Related categories
Power modules

Explore the ways power modules can reduce design costs and the benefits TI power modules bring to your next project.

AC/DC switching regulators

Achieve higher power density at lower cost with our AC/DC portfolios, leveraging options from highly integrated GaN devices to flexible PWM controllers.

LMR60440-Q1
DC/DC converters

Automotive, 36V, 4A synchronous buck converter with low Iq and high efficiency with minimized COUT

Approx. price (USD) 1ku | 0.748

LM25190-Q1
DC/DC controllers

Automotive, 42V synchronous buck controller with constant current and constant voltage regulations

Approx. price (USD) 1ku | 1.455

TPS62A0568A
DC/DC converters

2.5V to 5.5V input, 1A high-efficiency synchronous buck converter with forced PWM in SOT-563 package

Approx. price (USD) 1ku | 0.05

TPS537G4S
DC/DC controllers

16-phase, dual-output digital multiphase controller with PWMVID

TPS62A0568
DC/DC converters

2.5V to 5.5V input, 1A high-efficiency synchronous buck converter in a SOT-563 package

Approx. price (USD) 1ku | 0.05

LM25137F
DC/DC controllers

42V, 100% duty-cycle capable, dual-channel, functional safety synchronous buck controller

Approx. price (USD) 1ku | 1.529

Why choose a TI DC/DC switching regulator?

checkmark

Trusted and wide portfolio of devices

An extensive portfolio including buck, boost, buck-boost, multiphase and programmable solutions all in a single supplier to streamline your time to market.

checkmark

Low EMI

Our switching regulators minimize EMI in automotive and industrial applications, reducing design complexity and solution costs across critical frequency bands.

checkmark

Low noise

Our low-noise switching regulators deliver ultra-clean power with high efficiency, enabling precision performance in medical and audio applications.

checkmark

Small size

High switching efficiency enables compact, high-density designs critical for space-constrained applications.

Technical resources

Application note
Application note
Switching regulator fundamentals (Rev. C)
Switching regulators are increasing in popularity because they offer the advantages of higher power conversion efficiency and increased design flexibility. Learn fundamentals in this paper. 
document-pdfAcrobat PDF
Video series
Video series
DC/DC switching regulators video series
Learn how to achieve light-load efficiency, understand DC/DC-specific IQ specs, and see how buck-boost regulators can be used in small, battery-hungry applications like true wireless stereo headphones and hearing aids.
Video series
Video series
Achieving low noise and low EMI performance with DC/DC switching regulators
Mitigating switching regulator EMI and noise is seen by engineers as challenging. This training series illustrates how engineers can achieve superior efficiency of a switcher while also overcoming the challenges of EMI and noise. 

Design & development resources

Design tool
WEBENCH® Power Designer
WEBENCH® Power Designer creates customized power-supply circuits based on your requirements. The environment gives you end-to-end power-supply design capabilities that save you time during all phases of the design process.
Simulation tool
PSpice® for TI design and simulation tool
PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Design tool
Power Stage Designer™ software tool of most commonly used switchmode power supplies

Power Stage Designer is a JAVA-based tool that helps speed up power-supply designs as it calculates voltages and currents of 21 topologies based on user inputs. Additionally, Power Stage Designer contains a Bode plotting tool and a helpful toolbox with various functions to make power supply design (...)

Reference designs related to DC/DC switching regulators

Use our reference design selection tool to find designs that best match your application and parameters.