Home Power management Linear & low-dropout (LDO) regulators

TPS770

ACTIVE

50-mA, 10-V, low-IQ, low-dropout voltage regulator

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
TPS769 ACTIVE 100-mA, 10-V, low-IQ, low-dropout voltage regulator with enable Higher Iout
Same functionality with different pin-out to the compared device.
TPS7A24 ACTIVE 200-mA, 18-V, ultra-low-IQ, low-dropout (LDO) voltage regulator with enable SOT-23-5 package option offering wider VIN (18 V) and ultra-low-IQ (2 µA)
TLV767 ACTIVE Adjustable- and fixed-output, 1-A, 16-V, positive-voltage low-dropout (LDO) linear regulator Alternative product offering better accuracy, better PSRR, lower Iq and wider input voltage

Product details

Rating Catalog Vin (max) (V) 10 Vin (min) (V) 2.7 Iout (max) (A) 0.05 Output options Adjustable Output, Fixed Output Vout (max) (V) 5.5 Vout (min) (V) 1.2 Fixed output options (V) 1.2, 1.5, 1.8, 2.5, 2.7, 2.8, 3, 3.3, 5 Noise (µVrms) 190 PSRR at 100 KHz (dB) 27 Iq (typ) (mA) 0.017 Features Enable Thermal resistance θJA (°C/W) 180 Load capacitance (min) (µF) 4.7 Regulated outputs (#) 1 Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 48 Operating temperature range (°C) -40 to 125
Rating Catalog Vin (max) (V) 10 Vin (min) (V) 2.7 Iout (max) (A) 0.05 Output options Adjustable Output, Fixed Output Vout (max) (V) 5.5 Vout (min) (V) 1.2 Fixed output options (V) 1.2, 1.5, 1.8, 2.5, 2.7, 2.8, 3, 3.3, 5 Noise (µVrms) 190 PSRR at 100 KHz (dB) 27 Iq (typ) (mA) 0.017 Features Enable Thermal resistance θJA (°C/W) 180 Load capacitance (min) (µF) 4.7 Regulated outputs (#) 1 Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 48 Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 5 8.12 mm² (2.9 mm × 2.8 mm)
  • Input voltage range:
    • Legacy chip: 2.7V to 10V (13.5V absolute max)
    • New chip: 2.5V to 16V (18V absolute max)
  • Output voltage range (adjustable):
    • Legacy chip: 1.25V to 5.5V
    • New chip: 1.2V to 5.5V
  • Output voltage range (fixed):
    • Legacy chip: 1.5V to 5V
    • New chip: 1.2V to 5V
  • Maximum output current: Up to 100mA
  • High PSRR (new chip): 46dB at 1MHz
  • Output accuracy:
    • Legacy chip: 3% over load and temperature
    • New chip: 1.2% over load and temperature
  • Dropout voltage:
    • Legacy chip: 71mV (typ) at 100mA (TPS76950)
    • New chip: 215mV (typ) at 100mA (TPS76950)
  • Integrated fault protection:
    • Thermal shutdown
    • Overcurrent protection
  • Internal soft-start time (new chip): 750µs (typical)
  • Output capacitor for stable operation:
    • Legacy chip: ≥ 4.7µF
    • New chip: ≥ 2.2µF
  • Package:
    • 5-pin SOT-23, RθJA = 178.6°C/W (new chip)
  • Input voltage range:
    • Legacy chip: 2.7V to 10V (13.5V absolute max)
    • New chip: 2.5V to 16V (18V absolute max)
  • Output voltage range (adjustable):
    • Legacy chip: 1.25V to 5.5V
    • New chip: 1.2V to 5.5V
  • Output voltage range (fixed):
    • Legacy chip: 1.5V to 5V
    • New chip: 1.2V to 5V
  • Maximum output current: Up to 100mA
  • High PSRR (new chip): 46dB at 1MHz
  • Output accuracy:
    • Legacy chip: 3% over load and temperature
    • New chip: 1.2% over load and temperature
  • Dropout voltage:
    • Legacy chip: 71mV (typ) at 100mA (TPS76950)
    • New chip: 215mV (typ) at 100mA (TPS76950)
  • Integrated fault protection:
    • Thermal shutdown
    • Overcurrent protection
  • Internal soft-start time (new chip): 750µs (typical)
  • Output capacitor for stable operation:
    • Legacy chip: ≥ 4.7µF
    • New chip: ≥ 2.2µF
  • Package:
    • 5-pin SOT-23, RθJA = 178.6°C/W (new chip)

The TPS770 is a low-dropout (LDO) linear voltage regulator. This device supports an input voltage range from 2.5V to 16V (new chip) and up to 100mA of load current. For the new chip, the supported output range is from 1.2V to 5.0V (fixed version) or from 1.2V to 5.5V (adjustable version).

The wide input voltage range makes the device a good choice for operating from regulated rails (such as 10V or 12V). The voltage range is up to 16V for the new chip. This range allows the LDO to generate the bias voltage for a variety of applications. These applications include power microcontrollers (MCUs) and processors.

Wide bandwidth PSRR performance is greater than 70dB at 1kHz and 46dB at 1MHz (new chip). This performance helps attenuate the switching frequency of an upstream DC/DC converter and minimizes post regulator filtering. The new chip supports an internal soft-start circuit mechanism that reduces inrush current during start-up, thus allowing for smaller input capacitance.

The TPS770 is a low-dropout (LDO) linear voltage regulator. This device supports an input voltage range from 2.5V to 16V (new chip) and up to 100mA of load current. For the new chip, the supported output range is from 1.2V to 5.0V (fixed version) or from 1.2V to 5.5V (adjustable version).

The wide input voltage range makes the device a good choice for operating from regulated rails (such as 10V or 12V). The voltage range is up to 16V for the new chip. This range allows the LDO to generate the bias voltage for a variety of applications. These applications include power microcontrollers (MCUs) and processors.

Wide bandwidth PSRR performance is greater than 70dB at 1kHz and 46dB at 1MHz (new chip). This performance helps attenuate the switching frequency of an upstream DC/DC converter and minimizes post regulator filtering. The new chip supports an internal soft-start circuit mechanism that reduces inrush current during start-up, thus allowing for smaller input capacitance.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet TPS770 Ultra-Low-Power, 50mA, Low-Dropout Linear Regulator datasheet (Rev. E) PDF | HTML Jan 29, 2025
Application note LDO Noise Demystified (Rev. B) PDF | HTML Aug 18, 2020
Application note LDO PSRR Measurement Simplified (Rev. A) PDF | HTML Aug 9, 2017
User guide DEM-SOT23LDO Demonstration Fixture User's Guide (Rev. A) Jun 2, 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DEM-SOT23LDO — DEM-SOT23LDO Compatible With Most Positive-Output LDO Regulators in 5- or 6-Lead SOT23 (DBV) Package

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS77012 PSpice Transient Model

SLVM803.ZIP (21 KB) - PSpice model
Supported products & hardware
Simulation model

TPS77018 PSpice Transient Model

SLVM805.ZIP (22 KB) - PSpice model
Supported products & hardware
Simulation model

TPS77025 PSpice Transient Model

SLVM806.ZIP (22 KB) - PSpice model
Supported products & hardware
Simulation model

TPS77028 PSpice Transient Model

SLVM808.ZIP (21 KB) - PSpice model
Supported products & hardware
Simulation model

TPS77030 PSpice Transient Model

SLVM809.ZIP (21 KB) - PSpice model
Supported products & hardware
Simulation model

TPS77033 PSpice Transient Model

SLVM810.ZIP (22 KB) - PSpice model
Supported products & hardware
Simulation model

TPS77050 PSpice Transient Model

SLVM795.ZIP (22 KB) - PSpice model
Supported products & hardware
Reference design

TIDC-BLE-METER-READING — Bluetooth Low Energy for Energy Monitoring Reference Design

The TIDC-BLE-METER-READING reference design focuses on an application for reading an energy monitor device over a Bluetooth® low energy (BLE) link using the SimpleLink™ CC2650 multi-standard wireless MCU and corresponding SensorTag module. The module is then connected to the hardware (...)

Supported products & hardware
Reference design

TIDEP0046 — Monte-Carlo Simulation on AM57x Using OpenCL for DSP Acceleration Reference Design

TI’s high performance ARM® Cortex®-A15 based AM57x processors also integrate C66x DSPs. These DSPs were designed to handle high signal and data processing tasks that are often required by industrial, automotive and financial applications. The AM57x OpenCL implementation makes it easy (...)

Supported products & hardware
Reference design

TIDEP0047 — Power and Thermal Design Considerations Using TI's AM57x Processor Reference Design

This is a reference design based on the AM57x processor and companion TPS659037 power management integrated circuit (PMIC).  This design specifically highlights important power and thermal design considerations and techniques for systems designed with AM57x and TPS659037.  It includes (...)

Supported products & hardware
Reference design

TIDEP0076 — 3D Machine Vision Reference Design Based on AM572x Processor with DLP® Structured Light

The TIDEP0076 3D machine vision design describes an embedded 3D scanner based on the structured light principle. A digital camera along with a Sitara™ AM57xx processor System on Chip (SoC)  is used to capture reflected light patterns from a DLP4500-based projector. Subsquent processing (...)
Supported products & hardware
Reference design

TIDM-3OUTSMTSTRP — Three Output Smart Power Strip Reference Design

This design implements a high accuracy single phase embedded metering smart power strip application using an MSP430 MCU. Built to support of measuring AC voltage, current, active power, reactive power, apparent power, frequency, power factor with 3 socket measured individually. Additional hardware (...)

Supported products & hardware
Reference design

TIDM-AUX-MODULE — Battery Management and Auxiliary Power Supply Options for E-Meters

Smart electric meters are required to maintain normal operation for a short period of time after the electric grid fails. This reference design details methods by which designers can meet this requirement when using an advanced, smart meter MCU. Designers can use this design to evaluate options for (...)

Supported products & hardware
Reference design

TIDM-ENERGY-WATCHDOG — Single-Phase Electricity Sub-Meter for Smart Buildings

The Energy Watchdog design is a complete tool used to measure and display the energy consumption of an individual load in a smart building such as major home appliances. With this tool engineers can quickly evaluate TI’s solution a low-cost energy measurement application. This reference (...)

Supported products & hardware
Reference design

TIDM-METROLOGY-HOST — Single-Phase Electric Meter with Isolated Energy Measurement

Electric meter developers often prefer to separate the energy measurement function from the host processor functions such as ANSI/IEC data tables, DLMS/COSEM, tariff management, and communications. This design demonstrates a method for keeping these meter functions separated by using an individual (...)

Supported products & hardware
Reference design

TIDM-THREEPHASEMETER-F449 — Low-Cost Three-Phase Electricity Meter Reference Design

The design implements a basic three-phase electric meter system using the MSP430F449 smart meter SoC, the LMV324 precision op amps, and TPS76333 LDO regulator . It meets all of the requirements for ANSI C12.20 and IEC-62053 Class 0.5 meters.The MSP430F449 SoC is a low-cost option for engineers (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos