TPS7H5005-SEP
Radiation-tolerant, 2MHz, dual-output PWM controller with synchronous rectification
TPS7H5005-SEP
- Radiation hardened:
- SEL, SEB, and SEGR immune to LET = 43 MeV-cm2/mg
- SET and SEFI characterized up to LET = 43 MeV-cm2/mg
- TID assured for every wafer lot up to 50 krad(Si)
- Input voltage: 4 V to 14 V
- 0.613-V +0.7%/–1% voltage reference over temperature, radiation, and line and load regulation
- Switching frequency from 100 kHz to 2 MHz
- External clock synchronization capability
- Synchronous rectification outputs
- TPS7H5005-SEP, TPS7H5006-SEP, TPS7H5007-SEP
- Adjustable dead time
- TPS7H5005-SEP, TPS7H5006-SEP
- Adjustable leading edge blank time
- TPS7H5005-SEP, TPS7H5006-SEP, TPS7H5008-SEP
- Configurable duty cycle limit
- TPS7H5005-SEP, TPS7H5006-SEP, TPS7H5007-SEP
- Adjustable slope compensation and soft start
- 24-pin TSSOP package
- Space Enhanced Plastic
- Controlled baseline
- Au bondwire and NiPdAu lead finish
- Meets NASA ASTM E595 outgassing specification
- One fabrication, assembly, and test site
- Extended product life cycle
- Extended product change notification
- Product traceability
The TPS7H500x-SEP series (consisting of TPS7H5005-SEP, TPS7H5006-SEP, TPS7H5007-SEP, and TPS7H5008-SEP) is a family of high-speed, radiation-tolerant, PWM controllers in space enhanced plastic. The controllers provide a number of features that are beneficial for the design of DC-DC converter topologies intended for space applications. The controllers have a 0.613-V +0.7%/–1% accurate internal reference and configurable switching frequency up to 2 MHz. Each device offers programmable slope compensation and soft-start.
The TPS7H500x-SEP series can be driven using an external clock through the SYNC pin or by using the internal oscillator at a frequency programmed by the user. The controller family offers the user various options for switching outputs, synchronous rectification capability, dead time (fixed or configurable), leading edge blank time (fixed or configurable), and duty cycle limit. Each device in the TPS7H500x-SEP series has a 24-pin TSSOP package.
Similar products you might be interested in
Similar functionality to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS7H5005EVM — TPS7H5005 evaluation module for 2-MHz dual-output PWM controller with synchronous rectification
The TPS7H5005 evaluation module (EVM) demonstrates how the TPS7H5005-SEP controller can be operated in open loop, and provides a test platform to operate the product.
ALPHA-3P-ADM-VA601-SPACE-AMD — Alpha Data ADM-VA601 kit using AMD Versal core XQRVC1902 ACAP and TI radiation-tolerant products
This is a 6U VPX form factor highlighting the AMD-Xilinx® Versal AI Core XQRVC1902 adaptable SoC/FPGA. The ADM-VA600 is modular board design with one FMC+ connector, DDR4 DRAM and system monitoring. The majority of the components are radiation-tolerant power management, interface, clocking and (...)
SLVRBK1 — TPS7H5005-SEP Flyback Converter Calculator
Supported products & hardware
SLVRBK2 — TPS7H5005-SEP Push-Pull Converter Calculator
Supported products & hardware
PMP23661 — 500W, 12V output, ZVS full bridge with current-doubler converter reference design
TIDA-011004 — Space-grade 3U VPX power supply module reference design
PMP23391 — 300W, 12V output ZVS full-bridge converter reference design for 100kRad applications
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| TSSOP (PW) | 24 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.