Home Power management LED drivers Illumination LED drivers

TPS92633

ACTIVE

Product details

Input voltage type Linear Topology Current Source Vin (min) (V) 4.5 Vin (max) (V) 40 Vout (max) (V) 40 Vout (min) (V) 0 Iout (max) (A) 0.45 Iq (typ) (mA) 1.5 Features Enable/Shutdown, Fault Detection, Fault Diagnostic, LED Short to Ground Detection, LED Shorted Detection, PWM Dimming, Thermal shutdown Operating temperature range (°C) -55 to 125 Dimming method PWM Number of channels 0 Rating Catalog
Input voltage type Linear Topology Current Source Vin (min) (V) 4.5 Vin (max) (V) 40 Vout (max) (V) 40 Vout (min) (V) 0 Iout (max) (A) 0.45 Iq (typ) (mA) 1.5 Features Enable/Shutdown, Fault Detection, Fault Diagnostic, LED Short to Ground Detection, LED Shorted Detection, PWM Dimming, Thermal shutdown Operating temperature range (°C) -55 to 125 Dimming method PWM Number of channels 0 Rating Catalog
HTSSOP (PWP) 20 41.6 mm² (6.5 mm × 6.4 mm)
  • Wide input voltage range: 4.5 V to 40 V
  • Thermal sharing by external shunt resistor
  • Low supply current in fault mode
  • Three high-precision current regulation:
    • Up to 150-mA current output for each channel
    • ±5% accuracy over full temperature range
    • Independent current setting by resistor
    • Independent PWM pin for brightness control
    • Support off-board brightness binning resistor
    • Support external NTC for current derating
  • Low dropout voltage:
    • Maximum dropout: 600 mV at 150 mA
  • Diagnostics and protection
    • LED open-circuit with auto-recovery
    • LED short-to-GND with auto-recovery
    • Single LED short-circuit detection with auto-recovery
    • Diagnostic enable with adjustable threshold
    • Fault bus configurable as either one-fails–all-fail or only-failed-channel off (N-1)
    • Thermal shutdown
  • Operation junction temperature range: –55°C to 150°C
  • Wide input voltage range: 4.5 V to 40 V
  • Thermal sharing by external shunt resistor
  • Low supply current in fault mode
  • Three high-precision current regulation:
    • Up to 150-mA current output for each channel
    • ±5% accuracy over full temperature range
    • Independent current setting by resistor
    • Independent PWM pin for brightness control
    • Support off-board brightness binning resistor
    • Support external NTC for current derating
  • Low dropout voltage:
    • Maximum dropout: 600 mV at 150 mA
  • Diagnostics and protection
    • LED open-circuit with auto-recovery
    • LED short-to-GND with auto-recovery
    • Single LED short-circuit detection with auto-recovery
    • Diagnostic enable with adjustable threshold
    • Fault bus configurable as either one-fails–all-fail or only-failed-channel off (N-1)
    • Thermal shutdown
  • Operation junction temperature range: –55°C to 150°C

The TPS92633 three-channel LED driver includes an unique thermal management design to reduce temperature rising on the device. The TPS92633 is a linear driver to output full current loads up to 150 mA per channel. External shunt resistors are leveraged to share output current and dissipate power out of the driver. The TPS92633 also drives LED units and off-board brightness binning resistors to simplify the manufacturing process and lower whole system cost. Its full-diagnostic capabilities include LED open, LED short-to-GND circuit and single LED short circuit detection.

The TPS92633 three-channel LED driver includes an unique thermal management design to reduce temperature rising on the device. The TPS92633 is a linear driver to output full current loads up to 150 mA per channel. External shunt resistors are leveraged to share output current and dissipate power out of the driver. The TPS92633 also drives LED units and off-board brightness binning resistors to simplify the manufacturing process and lower whole system cost. Its full-diagnostic capabilities include LED open, LED short-to-GND circuit and single LED short circuit detection.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TPS92633-Q1 ACTIVE Automotive three-channel high-side LED driver with thermal sharing and off-board binning Automotive three-channel current source device with higher working temperature range
Same functionality with different pin-out to the compared device.
TPS92612 ACTIVE 150-mA single-channel linear LED driver One-channel current souce device with lower output current

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TPS92633 Three-Channel High-Side LED Driver with Thermal Sharing and Off-Board Binning datasheet PDF | HTML Jun 11, 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS92633Q1EVM — TPS92633-Q1 automotive three-channel high side linear LED driver evaluation module

The TPS92633Q1EVM helps designers evaluate the operation and performance of the TPS92633-Q1, a linear triple-channels LED driver with full LED diagnostic for automotive lighting applications. For linear LED driver used in automotive lighting end equipment, thermal and off-board driving are (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Calculation tool

SLVRBH1 — TPS92633-Q1 External Components Calculation Tool

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 20 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos