Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TRF370315IRGER ACTIVE
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RGE) | 24
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the TRF370315

  • 75-dBc Single-Carrier WCDMA ACPR at –11-dBm Channel Power
  • Low Noise Floor: –163 dBm/Hz
  • OIP3 of 23 dBm
  • P1dB of 9 dBm
  • Unadjusted Carrier Feedthrough of –40 dBm
  • Unadjusted Side-Band Suppression of –40 dBc
  • Single Supply: 4.5 V–5.5 V Operation
  • Silicon Germanium Technology
  • TRF370333 With 3.3-V CM at I, Q Baseband Inputs
  • TRF370315 With 1.5-V CM at I, Q Baseband Inputs
  • APPLICATIONS
    • Cellular Base Transceiver Station Transmit Channel
    • CDMA: IS95, UMTS, CDMA2000, TD-SCDMA
    • TDMA: GSM, IS-136, EDGE/UWC-136
    • Wireless Local Loop
    • Wireless MAN Wideband Transceivers

All other trademarks are the property of their respective owners

Description for the TRF370315

The TRF370315 and TRF370333 are low-noise direct quadrature modulators, capable of converting complex modulated signals from baseband or IF directly up to RF. The TRF370315 and TRF370333 are ideal for high-performance direct RF modulation from 350 MHz up to 4 GHz. These modulators are implemented as a double-balanced mixer. The RF output block consists of a differential to single-ended converter and an RF amplifier capable of driving a single-ended 50-Ω load without any need of external components. The TRF370333 and TRF370315 devices have different common-mode voltage ratings at the I/Q baseband inputs. The TRF370315 requires a 1.5-V common-mode voltage, and the TRF370333 requires a 3.3-V common-mode voltage.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TRF370315IRGER ACTIVE
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more