TSB82AF15-EP

ACTIVE

TSB82AF15-EP

ACTIVE

Product details

Protocols HiRel Enhanced Product Rating HiRel Enhanced Product Operating temperature range (°C) -40 to 110
Protocols HiRel Enhanced Product Rating HiRel Enhanced Product Operating temperature range (°C) -40 to 110
TQFP (PZT) 100 256 mm² (16 mm × 16 mm)
  • PCI Express™ based 1394b Open Host Controller Interface (OHCI) link layer controller
    • TQFP package simplifies board routing and eases board inspection
    • Stand-alone link layer controller provides flexibility to interface with a 1394b s400 or a 1394b s800 physical layer controller
  • Fully compliant with 1394 OHCI specification, revision 1.1 and revision 1.2 draft
  • Compliant with PCI Express™ (PCIe) base specification, revision 1.1. See Section 11.1
  • Fully supports provisions of IEEE Std P1394b-2002, IEEE Std 1394-1995 and IEEE Std 1394a-2000
  • EEPROM configuration support to load Global Unique ID for 1394 fabric
  • Utilizes 100-MHz differential PCI Express™ common reference clock
  • Support for D1, D2, D3hot
  • Active-state link power management saves power when packet activity on the PCI Express™ link is idle, using both L0s and L1 states
  • Eight 3.3-V multifunction General-Purpose I/O (GPIO) terminals
  • Supports defense, aerospace, and medical applications:
    • Controlled baseline
    • One assembly/test site and one fabrication site
    • Extended product life cycle and product-change notification
  • PCI Express™ based 1394b Open Host Controller Interface (OHCI) link layer controller
    • TQFP package simplifies board routing and eases board inspection
    • Stand-alone link layer controller provides flexibility to interface with a 1394b s400 or a 1394b s800 physical layer controller
  • Fully compliant with 1394 OHCI specification, revision 1.1 and revision 1.2 draft
  • Compliant with PCI Express™ (PCIe) base specification, revision 1.1. See Section 11.1
  • Fully supports provisions of IEEE Std P1394b-2002, IEEE Std 1394-1995 and IEEE Std 1394a-2000
  • EEPROM configuration support to load Global Unique ID for 1394 fabric
  • Utilizes 100-MHz differential PCI Express™ common reference clock
  • Support for D1, D2, D3hot
  • Active-state link power management saves power when packet activity on the PCI Express™ link is idle, using both L0s and L1 states
  • Eight 3.3-V multifunction General-Purpose I/O (GPIO) terminals
  • Supports defense, aerospace, and medical applications:
    • Controlled baseline
    • One assembly/test site and one fabrication site
    • Extended product life cycle and product-change notification

The Texas Instruments TSB82AF15-EP is a single-function PCI Express™ (PCIe) to PCI local bus translation bridge, where the PCI bus interface is internally connected to a 1394b open host controller/link-layer controller. When the TSB82AF15-EP is properly configured, this solution provides full PCIe to 1394 link layer controller.

The TSB82AF15-EP simultaneously supports up to four posted write transactions, four nonposted transactions, and four completion transactions pending in each direction at any time. Each posted write data queue and completion data queue can store up to 8K bytes of data. The non-posted data queues can store up to 128 bytes of data.

The Texas Instruments TSB82AF15-EP is a single-function PCI Express™ (PCIe) to PCI local bus translation bridge, where the PCI bus interface is internally connected to a 1394b open host controller/link-layer controller. When the TSB82AF15-EP is properly configured, this solution provides full PCIe to 1394 link layer controller.

The TSB82AF15-EP simultaneously supports up to four posted write transactions, four nonposted transactions, and four completion transactions pending in each direction at any time. Each posted write data queue and completion data queue can store up to 8K bytes of data. The non-posted data queues can store up to 128 bytes of data.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet Enhanced product PCI Express™-based IEEE 1394b OHCI host controller datasheet PDF | HTML Jan 26, 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
TQFP (PZT) 100 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos