16-pin (D) package image

TSM104WIDR ACTIVE

Quad OpAmp And Programmable Voltage Reference

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOIC (D) | 16
Operating temperature range (°C) -40 to 105
Package qty | Carrier 2,500 | LARGE T&R

Features for the TSM104W

  • OPERATIONAL AMPLIFIER
    • Low Offset Voltage, Max of:
      • TSM104WA. . .3 mV (25°C) and 4 mV (Full Temperature)
      • TSM104W. . .5 mV (25°C) and 6 mV (Full Temperature)
    • Low Supply Current. . .375 µA/Channel Typ at VCC = 5 V
    • Unity Gain Bandwidth. . .0.9 MHz Typ
    • Input Common-Mode Range Includes GND
    • Large Output-Voltage Swing. . .0 V to VCC - 2 V
    • Wide Supply-Voltage Range. . .3 V to 30 V
    • 2-kV ESD Protection (HBM)
  • VOLTAGE REFERENCE
    • Adjustable Output Voltage. . .VREF to 36 V
    • VREF = 2.5 V With Tight Tolerance, Max of:
      • TSM104WA. . .0.4% (25°C) and 0.8% (Full Temperature)
      • TSM104W. . .1% (25°C) and 2% (Full Temperature)
    • Low Temperature Drift. . .7 mV Typ Over Operating Temperature Range
    • Wide Sink-Current Range. . .0.5 mA Typ to 100 mA
    • Output Impedance. . .0.2 Typ
  • TYPICAL APPLICATIONS
    • Battery Chargers
    • Switch-Mode Power Supplies
    • Linear Voltage Regulation
    • Data-Acquisition Systems

Description for the TSM104W

The TSM104W combines the building blocks of a quad operational amplifier and an adjustable voltage reference, both of which often are used in the control circuitry of switch-mode power supplies.

For the A grade, especially tight voltage regulation can be achieved through the low offset voltage for each operational amplifier (typically 0.5 mV) and tight tolerance for the voltage reference (0.4% at 25°C and 0.8% over operating temperature range).

The TSM104W and TSM104WA are characterized for operation from -40°C to 105°C.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more