Home Schnittstelle Ethernet-ICs Ethernet-PHYs
NEU

DP83EC315-Q1

VORSCHAU

Produktdetails

Rating Automotive Operating temperature range (°C) to
Rating Automotive Operating temperature range (°C) to
VQFN (RHA) 40 36 mm² (6 mm × 6 mm)
  • Ultra-low latency 100M Ethernet remote control edge (RCE) ASIC
  • High speed output streaming interfaces for uLED projections
    • HS-UART, QSPI
  • Remote controlled serial interfaces
    • UART, SPI, I2C
  • Transport protocol format: IEEE 1722-2025, aligned with OA TC18 RCP draft v0.5
  • TSN Ready: Integrated gPTP and 802.1AS HW
  • RCE configuration for fast startup
  • Safe operation support
  • TC10 Sleep/Wake support
  • AEC-Q100 grade 1 qualified (-40ºC to 125ºC)
  • Ultra-low latency 100M Ethernet remote control edge (RCE) ASIC
  • High speed output streaming interfaces for uLED projections
    • HS-UART, QSPI
  • Remote controlled serial interfaces
    • UART, SPI, I2C
  • Transport protocol format: IEEE 1722-2025, aligned with OA TC18 RCP draft v0.5
  • TSN Ready: Integrated gPTP and 802.1AS HW
  • RCE configuration for fast startup
  • Safe operation support
  • TC10 Sleep/Wake support
  • AEC-Q100 grade 1 qualified (-40ºC to 125ºC)

The DP83EC315-Q1 is a 100Mbps, ultra-low latency Remote Control Edge (RCE) device designed for automotive ECU applications, including lighting, door, seat and tailgate. The device supports the control of multiple analog drivers using SPI, I2C, QSPI and UART interfaces. These interfaces feature programmable baud rates and configurable timing parameters to meet diverse analog driver requirements. To enhance functional safety, a hardware-based state machine is integrated to mitigate risks associated with firmware/flash tampering and the safety qualification of operating systems or firmware.

DP83EC315-Q1 Transport protocol is based on IEEE1722-2025 ABB/GBB protocol and aligned with OA TC18 RCP draft v0.5 specifications. DP83EC315-Q1 supports Layer 2 frame header decode and offers ingress filters for DMAC, VLAN and stream-id.

DP83EC315-Q1 can interface with micro LED (uLED) controllers and TI’s DLP controllers at frame rates as high as 120fps along with controlling complete HD Headlamp functions (low beam, high beam, DRL, Tail Indicator, leveling). The RCE supports streaming serial peripherals including High Speed UART (HS-UART) and QSPI to suit different pixel uLEDs from 4K up to 100K pixels.

The DP83EC315-Q1 has inbuilt safe state manager to monitor communication health and perform preconfigured safe state operation in event of communication failure. DP83ED315-Q1 also can download initialization configuration for fast start-up time.

The DP83EC315 has integrated 100Base-T1 PHY and fully interoperable with PHYs and Switches compliant to 100Base-T1 standards. DP83EC315 is also compliant to Open Alliance EMC specification of the 100Base-T1 PHY.

The DP83EC315-Q1 is a 100Mbps, ultra-low latency Remote Control Edge (RCE) device designed for automotive ECU applications, including lighting, door, seat and tailgate. The device supports the control of multiple analog drivers using SPI, I2C, QSPI and UART interfaces. These interfaces feature programmable baud rates and configurable timing parameters to meet diverse analog driver requirements. To enhance functional safety, a hardware-based state machine is integrated to mitigate risks associated with firmware/flash tampering and the safety qualification of operating systems or firmware.

DP83EC315-Q1 Transport protocol is based on IEEE1722-2025 ABB/GBB protocol and aligned with OA TC18 RCP draft v0.5 specifications. DP83EC315-Q1 supports Layer 2 frame header decode and offers ingress filters for DMAC, VLAN and stream-id.

DP83EC315-Q1 can interface with micro LED (uLED) controllers and TI’s DLP controllers at frame rates as high as 120fps along with controlling complete HD Headlamp functions (low beam, high beam, DRL, Tail Indicator, leveling). The RCE supports streaming serial peripherals including High Speed UART (HS-UART) and QSPI to suit different pixel uLEDs from 4K up to 100K pixels.

The DP83EC315-Q1 has inbuilt safe state manager to monitor communication health and perform preconfigured safe state operation in event of communication failure. DP83ED315-Q1 also can download initialization configuration for fast start-up time.

The DP83EC315 has integrated 100Base-T1 PHY and fully interoperable with PHYs and Switches compliant to 100Base-T1 standards. DP83EC315 is also compliant to Open Alliance EMC specification of the 100Base-T1 PHY.

Herunterladen Video mit Transkript ansehen Video

<h5>Request more information</h5>

<p>The full data sheet is available. <a href="https://www.ti.com/drr/opn/DP83EC315-Q1-DESIGN">Request now</a></p>

 

 

Technische Dokumentation

Keine Ergebnisse gefunden. Bitte geben Sie einen anderen Begriff ein und versuchen Sie es erneut.
Alle anzeigen 1
Top-Dokumentation Typ Titel Format-Optionen Neueste englische Version herunterladen Datum
* Datenblatt DP83EC315-Q1 100Base-T1 Remote Control Edge (RCE) for Automotive Applications datasheet PDF | HTML 09.11.2026

Design und Entwicklung

Weitere Bedingungen oder erforderliche Ressourcen enthält gegebenenfalls die Detailseite, die Sie durch Klicken auf einen der unten stehenden Titel erreichen.

Designtool

DP83EC315-Q1-DESIGN — 100M Remote Control Edge for Head Lamp & Projections

Restricted access product folder for pre-production design files for DP83EC315-Q1
Unterstützte Produkte und Hardware
Gehäuse Pins CAD-Symbole, Footprints und 3D-Modelle
VQFN (RHA) 40 Ultra Librarian

Bestellen & Qualität

Support und Schulungen

TI E2E™-Foren mit technischem Support von TI-Ingenieuren

Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.

Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support. ​​​​​​​​​​​​​​

Videos