Produktdetails

CPU MSP430 Frequency (MHz) 8 Flash memory (kByte) 48 RAM (kByte) 2 ADC type 16-bit Sigma Delta Features Advanced sensing, DAC, LCD, Real-time clock UART 1 Security Secure debug Number of ADC channels 5 SPI 2 USB No Operating temperature range (°C) -40 to 85 Rating Catalog Communication interface I2C, SPI, UART Operating system BareMetal (No OS), TI RTOS Hardware accelerators 0 Nonvolatile memory (kByte) 48 Number of GPIOs 48 Number of I2Cs 1
CPU MSP430 Frequency (MHz) 8 Flash memory (kByte) 48 RAM (kByte) 2 ADC type 16-bit Sigma Delta Features Advanced sensing, DAC, LCD, Real-time clock UART 1 Security Secure debug Number of ADC channels 5 SPI 2 USB No Operating temperature range (°C) -40 to 85 Rating Catalog Communication interface I2C, SPI, UART Operating system BareMetal (No OS), TI RTOS Hardware accelerators 0 Nonvolatile memory (kByte) 48 Number of GPIOs 48 Number of I2Cs 1
LQFP (PN) 80 196 mm² (14 mm × 14 mm) NFBGA (ZCA) 113 49 mm² (7 mm × 7 mm) JRBGA (ZQW) 113 49 mm² (7 mm × 7 mm)
  • Low supply-voltage range: 1.8 V to 3.6 V
  • Ultra-low power consumption
    • Active mode: 262 µA at 1 MHz, 2.2 V
    • Standby mode: 1.1 µA
    • Off mode (RAM retention): 0.1 µA
  • Five power-saving modes
  • Wakeup from standby mode in less than 6 µs
  • 16-bit RISC architecture, extended memory, 125‑ns instruction cycle time
  • 16-bit sigma-delta analog-to-digital converter (ADC) with internal reference and five differential analog inputs
  • One 12-bit digital-to-analog converter (DAC)
  • 16-bit Timer_A with three capture/compare registers
  • 16-bit Timer_B with seven capture/compare-with-shadow registers
  • Two universal serial communication interfaces (USCIs)
    • USCI_A0
      • Enhanced UART supports automatic baud-rate detection
      • IrDA encoder and decoder
      • Synchronous SPI
    • USCI_B0
      • I2C
      • Synchronous SPI
  • Integrated LCD driver up to 160 segments with regulated charge pump
  • Brownout detector
  • Basic timer with real-time clock (RTC) feature
  • Supply voltage supervisor and monitor with programmable level detection
  • On-Chip Comparator
  • Serial onboard programming, programmable code protection by security fuse
  • Bootloader
  • On chip emulation module
  • Device Comparison summarizes the available family members
    • MSP430F477: 32KB + 256 bytes of flash, 2KB of RAM
    • MSP430F478: 48KB + 256 bytes of flash, 2KB of RAM
    • MSP430F479: 60KB + 256 bytes of flash, 2KB of RAM
  • Available in 113-ball MicroStar Junior™ BGA (ZQW), 113-ball nFBGA (ZCA), and 80-pin QFP (PN) packages (see Device Comparison)
  • Low supply-voltage range: 1.8 V to 3.6 V
  • Ultra-low power consumption
    • Active mode: 262 µA at 1 MHz, 2.2 V
    • Standby mode: 1.1 µA
    • Off mode (RAM retention): 0.1 µA
  • Five power-saving modes
  • Wakeup from standby mode in less than 6 µs
  • 16-bit RISC architecture, extended memory, 125‑ns instruction cycle time
  • 16-bit sigma-delta analog-to-digital converter (ADC) with internal reference and five differential analog inputs
  • One 12-bit digital-to-analog converter (DAC)
  • 16-bit Timer_A with three capture/compare registers
  • 16-bit Timer_B with seven capture/compare-with-shadow registers
  • Two universal serial communication interfaces (USCIs)
    • USCI_A0
      • Enhanced UART supports automatic baud-rate detection
      • IrDA encoder and decoder
      • Synchronous SPI
    • USCI_B0
      • I2C
      • Synchronous SPI
  • Integrated LCD driver up to 160 segments with regulated charge pump
  • Brownout detector
  • Basic timer with real-time clock (RTC) feature
  • Supply voltage supervisor and monitor with programmable level detection
  • On-Chip Comparator
  • Serial onboard programming, programmable code protection by security fuse
  • Bootloader
  • On chip emulation module
  • Device Comparison summarizes the available family members
    • MSP430F477: 32KB + 256 bytes of flash, 2KB of RAM
    • MSP430F478: 48KB + 256 bytes of flash, 2KB of RAM
    • MSP430F479: 60KB + 256 bytes of flash, 2KB of RAM
  • Available in 113-ball MicroStar Junior™ BGA (ZQW), 113-ball nFBGA (ZCA), and 80-pin QFP (PN) packages (see Device Comparison)

The Texas Instruments MSP430™ family of ultra-low-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency.The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 6 µs.

The MSP430F47x is a microcontroller configuration with two 16-bit timers, a basic timer with a real-time clock, a high-performance 16-bit sigma-delta A/D converter, single 12-bit D/A converter, two universal serial communication interface, 48 I/O pins, and a liquid crystal display driver.

For complete module descriptions, see the MSP430x4xx Family User’s Guide.

The Texas Instruments MSP430™ family of ultra-low-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency.The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 6 µs.

The MSP430F47x is a microcontroller configuration with two 16-bit timers, a basic timer with a real-time clock, a high-performance 16-bit sigma-delta A/D converter, single 12-bit D/A converter, two universal serial communication interface, 48 I/O pins, and a liquid crystal display driver.

For complete module descriptions, see the MSP430x4xx Family User’s Guide.

Herunterladen Video mit Transkript ansehen Video

Technische Dokumentation

Keine Ergebnisse gefunden. Bitte geben Sie einen anderen Begriff ein und versuchen Sie es erneut.
Alle anzeigen 34
Top-Dokumentation Typ Titel Format-Optionen Neueste englische Version herunterladen Datum
* Datenblatt MSP430F47x Mixed-Signal Microcontrollers datasheet (Rev. B) PDF | HTML 04.05.2020
* Errata MSP430F478 Microcontroller Errata (Rev. Q) PDF | HTML 24.06.2021
Anwendungshinweis Migration Guide From MSP430 MCUs to MSPM0 MCUs (Rev. B) PDF | HTML 02.06.2025
Anwendungshinweis Design Considerations When Using the MSP430 Graphics Library (Rev. A) PDF | HTML 09.08.2023
Anwendungshinweis Li-Ion Battery Charger Solution Using an MSP430™ MCU (Rev. B) PDF | HTML 01.04.2022
Anwendungshinweis ESD Diode Current Specification (Rev. B) PDF | HTML 23.08.2021
Benutzerhandbuch MSP430 MCUs Development Guide Book (Rev. A) PDF | HTML 13.05.2021
Anwendungshinweis Answers to Common Sigma-Delta ADC Questions on MSP MCUs PDF | HTML 11.08.2020
Anwendungshinweis MSP430 System ESD Troubleshooting Guide PDF | HTML 13.12.2019
Anwendungshinweis Programming a Flash-Based MSP430 MCU Using the JTAG Interface (Rev. H) 15.03.2019
Anwendungshinweis Interfacing the 3-V MSP430 MCU to 5-V Circuits (Rev. A) PDF | HTML 03.10.2018
Anwendungshinweis Understanding MSP430 Flash Data Retention (Rev. A) PDF | HTML 24.08.2018
Anwendungshinweis MSP430 Flash Memory Characteristics (Rev. B) PDF | HTML 24.08.2018
Anwendungshinweis Mixing C and Assembler With MSP430™ MCUs (Rev. A) PDF | HTML 07.08.2018
Anwendungshinweis Using the TPS3619 With MSP430 Microcontrollers (Rev. B) PDF | HTML 06.08.2018
Anwendungshinweis MSP430 LFXT1 Oscillator Accuracy (Rev. A) 03.08.2018
Anwendungshinweis Efficient Multiplication and Division Using MSP430 MCUs (Rev. A) 18.07.2018
Anwendungshinweis CRC Implementation with MSP430 MCUs (Rev. A) 21.06.2018
Anwendungshinweis Implementing a Direct Thermocouple Interface With the MSP430F4xx and ADS1240 (Rev. B) 29.05.2018
Anwendungshinweis Implementing An Ultra-Low-Power Keypad Interface With MSP430 MCUs (Rev. A) 22.05.2018
Anwendungshinweis Random Number Generation Using MSP430™ MCUs (Rev. A) 16.05.2018
Anwendungshinweis Wave Digital Filtering Using an MSP430 MCU (Rev. A) 16.05.2018
Anwendungshinweis Software Coding Techniques for MSP430™ MCUs (Rev. B) 14.03.2018
Anwendungshinweis MSP430 32-kHz Crystal Oscillators (Rev. D) PDF | HTML 18.07.2017
Anwendungshinweis Advanced Debugging Using the Enhanced Emulation Module (EEM) With CCS v6 (Rev. F) 06.09.2016
Anwendungshinweis MSP Code Protection Features PDF | HTML 07.12.2015
Anwendungshinweis Designing With MSP430™ MCUs and Segment LCDs (Rev. A) PDF | HTML 20.07.2015
Anwendungshinweis Driving Large LCDs with LCD Peripheral of the MSP430 (Rev. A) 12.04.2013
Anwendungshinweis Use of Two MSP430s to Enhance Segment Lines for Larger LCDs (Rev. A) 12.04.2013
Benutzerhandbuch MSP430x4xx Family User's Guide (Rev. L) 08.04.2013
Whitepaper Power Management Solutions for Ultra-Low-Power 16-Bit MSP430 MCUs (Rev. D) 28.03.2012
Anwendungshinweis Powering the MSP430 from a High Voltage Input using the TPS62122 (Rev. C) 12.01.2012
Anwendungshinweis Tiny DCDC Converter Reference Design (Rev. A) 14.06.2010
Anwendungshinweis 1.8V – 5.5V Input, High-Efficiency DCDC Converter Reference Design for MSP430 (Rev. B) 14.06.2010

Design und Entwicklung

Weitere Bedingungen oder erforderliche Ressourcen enthält gegebenenfalls die Detailseite, die Sie durch Klicken auf einen der unten stehenden Titel erreichen.

Evaluierungsplatine

ALGO-3P-UISP1-TI — Algocraft μISP1 Programmierer für Texas Instruments-Bausteine

μISP kann entweder an einen Host-PC angeschlossen (RS-232-, USB-, LAN-Verbindungen sind integriert) oder im Standalone-Modus arbeiten.

Die Programmierungszyklusausführung im Standalone-Modus kann durch einfaches Drücken der START-Taste oder über einige TTL-Steuerleitungen erfolgen.

Seine kompakte (...)

Von: Algocraft
Unterstützte Produkte und Hardware
Hardware-Programmiertool

MSP-FET — MSP MCU-Programmiermodul und -Debugger

Das MSP-FET ist ein leistungsstarkes Emulations-Entwicklungstool, das oft auch als Debug-Sonde bezeichnet wird und mit dem Benutzer mithilfe von energieeffizienten MSP-Mikrocontrollern schnell mit der Entwicklung beginnen können.

Es unterstützt Programmierung und Echtzeit-Debugging sowohl über JTAG- (...)

Unterstützte Produkte und Hardware
Vorrätig
Limit:
??asset.out-of-stock-ti_de_DE??
Nicht verfügbar
Hardware-Programmiertool

ALGO-3P-WRITENOW — Algocraft WriteNow! Programmierer

WriteNow! Die Reihe der systeminternen Programmierer ist ein Durchbruch in der Programmierbranche. Die Programmierer unterstützen eine große Anzahl von Bausteinen (Mikrocontroller, Speicher, CPLDs und andere programmierbare Bausteine) verschiedener Hersteller und verfügen über eine kompakte Größe (...)

Von: Algocraft
Unterstützte Produkte und Hardware
Software-Entwicklungskit (SDK)

MSP430-SDK — MSP430-SDK für MSP430-Mikrocontroller

MSP430-SDK ist eine Sammlung von Ressourcen, die Benutzer beim Schreiben von effektivem Code für MSP430 Mikrocontroller (MCUs) unterstützen. Diese Ressourcen unterstützen ALLE MSP430 Mikrocontroller. Ein Benutzer sagte: „Es ist im Wesentlichen alles, was Entwickler brauchen, um MSP430 (...)

Unterstützte Produkte und Hardware
IDE, Konfiguration, Compiler oder Debugger

CCSTUDIO — Code Composer Studio integrated development environment (IDE)

CCStudio™ IDE is an integrated development environment designed for Texas Instruments' embedded processors, available as both a desktop and cloud-based application. It is an integral part of TI's extensive CCStudio™ development ecosystem.

CCStudio IDE is built on Eclipse Theia™ framework, the (...)

Unterstützte Produkte und Hardware
IDE, Konfiguration, Compiler oder Debugger

ENERGYTRACE — EnergyTrace-Technologie

EnergyTrace™ software for MSP430™ MCUs, MSP432™ MCUs, CC13xx wireless MCUs and CC26xx wireless MCUs is an energy-based code analysis tool that measures and displays the energy profile of an application and helps optimize it for ultra-low-power consumption.

As most developers know, it is difficult (...)

Unterstützte Produkte und Hardware
IDE, Konfiguration, Compiler oder Debugger

IAR-KICKSTART — IAR Embedded Workbench

IAR Embedded Workbench bietet eine komplette Entwicklungs-Toolchain für Erstellung und Debugging von Embedded-Anwendungen für den von Ihnen gewählten Ziel-Mikrocontroller. Der inkludierte IAR C/C++ Compiler generiert hochoptimierten Code für Ihre Anwendung, und der C-SPY Debugger ist ein (...)

Unterstützte Produkte und Hardware
Onlineschulungen

MSP430-ACADEMY — MSP430™ academy

MSP430™ Academy delivers easy-to-use training modules that span a wide range of topics and LaunchPads in the MSP430 MCU portfolio.
Unterstützte Produkte und Hardware
Erste Schritte

TI-DEVELOPER-ZONE — Start embedded development on your desktop or in the cloud

From evaluation to deployment the TI Developer Zone provides a comprehensive range of software, tools and training to ensure that you have everything you need for each stage of the development process.
Unterstützte Produkte und Hardware
Betriebssystem (BS)

WHIS-3P-SAFERTOS — WITTENSTEIN SAFERTOS Vorzertifiziertes Sicherheits-RTOS

SAFERTOS® ist ein einzigartiges Echtzeitbetriebssystem für Embedded-Prozessoren. Er ist vom TÜV SÜD nach den Normen IEC 61508 SIL3 und ISO 26262 ASILD vorzertifiziert. SAFERTOS® wurde vom Expertenteam von WHIS speziell auf Sicherheit ausgelegt und wird weltweit in sicherheitskritischen Anwendungen (...)

Unterstützte Produkte und Hardware
Codebeispiel oder Demo

SLAC258 — MSP430F47x, MSP430FG47x Code Examples

Unterstützte Produkte und Hardware
Treiber oder Bibliothek

MSP-DSPLIB — Digital Signal Processing (DSP) Library for MSP Microcontrollers

Die TI MSP430™-Bibliothek für digitale Signalverarbeitung besteht aus optimierten Funktionen zur Durchführung gebräuchlicher Signalverarbeitungsoperationen für MSP430 Mikrocontroller. Diese Funktionen werden in Anwendungen eingesetzt, bei denen verarbeitungsintensive Transformationen mit minimalem (...)

Unterstützte Produkte und Hardware
Treiber oder Bibliothek

MSP-GRLIB — MSP Graphics Library

The MSP Graphics Library is a royalty-free set of graphics primitives for displaying images or creating graphical user interfaces (GUIs) on MSP430 and MSP432 microcontroller-based boards that use a graphical display. The graphics library consists of two functional layers: 1) the display driver (...)

Unterstützte Produkte und Hardware
Software-Programmiertool

MSP-GANG-SOFTWARE — MSP-GANG Software

The MSP Gang Programmer (MSP-GANG) is a MSPM0/MSP430/MSP432 device programmer that can program up to eight identical devices at the same time.
Unterstützte Produkte und Hardware
Software-Programmiertool

MSP430-FLASHER — Command Line Programmer for MSP430™ and SimpleLink™ MSP432™ MCUs

MSPFlasher ist eine Shell-basierte Open-Source-(Befehlszeilen-)Schnittstelle zum Programmieren von MSP430™- und MSP432™-Mikrocontrollern (MCUs) über JTAG und stellt die gängigsten Programmierfunktionen bereit. Mit MSP Flasher können Binärdateien direkt in den Speicher heruntergeladen werden, ohne (...)

Unterstützte Produkte und Hardware
Software-Programmiertool

UNIFLASH — UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash ist Teil des umfassenden CCStudio™-Entwicklungsökosystem von TI und ein Softwaretool zur Programmierung des integrierten Flash-Speichers von TI-Mikrocontrollern und drahtlosen Kommunikationsbausteinen sowie des integrierten Flash-Speichers für TI-Prozessoren. UniFlash bietet sowohl (...)

Unterstützte Produkte und Hardware
Designtool

MSP-3P-SEARCH — MSP Third party search tool

TI has partnered with multiple companies to offer a wide range of solutions and services for TI MSP devices. These companies can accelerate your path to production using MSP devices. Download this search tool to quickly browse third-party details and find the right third-party to meet your needs.

(...)

Unterstützte Produkte und Hardware
Gehäuse Pins CAD-Symbole, Footprints und 3D-Modelle
LQFP (PN) 80 Ultra Librarian
NFBGA (ZCA) 113 Ultra Librarian
JRBGA (ZQW) 113 Ultra Librarian

Bestellen & Qualität

Empfohlene Produkte können Parameter, Evaluierungsmodule oder Referenzdesigns zu diesem TI-Produkt beinhalten.

Support und Schulungen

TI E2E™-Foren mit technischem Support von TI-Ingenieuren

Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.

Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support. ​​​​​​​​​​​​​​

Videos