MSP430G2252

AKTIV

Eine neuere Version dieses Produkts ist verfügbar

Ähnliche Funktionalität wie der verglichene Baustein.
MSPM0C1104 AKTIV 24-MHz-Arm®-Cortex®-M0+-MCU mit 16 KB Flash, 1 KB SRAM, 12-Bit-ADC 32-bit ARM Cortex-M0+ MCU for cost optimized designs

Produktdetails

CPU MSP430 Frequency (MHz) 16 Flash memory (kByte) 2 RAM (kByte) 0.25 ADC type 10-bit SAR Features Real-time clock, Spy-bi-wire, Watchdog timer UART 0 Security Secure debug Number of ADC channels 8 SPI 1 USB No Hardware accelerators 0 Operating temperature range (°C) -40 to 85 Rating Catalog Communication interface I2C, SPI Operating system BareMetal (No OS), TI RTOS Nonvolatile memory (kByte) 2 Number of GPIOs 16 Number of I2Cs 1
CPU MSP430 Frequency (MHz) 16 Flash memory (kByte) 2 RAM (kByte) 0.25 ADC type 10-bit SAR Features Real-time clock, Spy-bi-wire, Watchdog timer UART 0 Security Secure debug Number of ADC channels 8 SPI 1 USB No Hardware accelerators 0 Operating temperature range (°C) -40 to 85 Rating Catalog Communication interface I2C, SPI Operating system BareMetal (No OS), TI RTOS Nonvolatile memory (kByte) 2 Number of GPIOs 16 Number of I2Cs 1
TSSOP (PW) 20 41.6 mm² (6.5 mm × 6.4 mm) PDIP (N) 20 228.702 mm² (24.33 mm × 9.4 mm) TSSOP (PW) 14 32 mm² (5 mm × 6.4 mm) VQFN (RSA) 16 16 mm² (4 mm × 4 mm)
  • Low Supply Voltage Range: 1.8 V to 3.6 V
  • Ultra-Low Power Consumption
    • Active Mode: 220 µA at 1 MHz, 2.2 V
    • Standby Mode: 0.5 µA
    • Off Mode (RAM Retention): 0.1 µA
  • Five Power-Saving Modes
  • Ultra-Fast Wake-Up From Standby Mode in
    Less Than 1 µs
  • 16-Bit RISC Architecture, 62.5-ns Instruction Cycle Time
  • Basic Clock Module Configurations
    • Internal Frequencies up to 16 MHz With Four
      Calibrated Frequencies
    • Internal Very-Low-Power Low-Frequency (LF) Oscillator
    • 32-kHz Crystal
    • External Digital Clock Source
  • One 16-Bit Timer_A With Three Capture/Compare Registers
  • Up to 16 Capacitive-Touch Enabled I/O Pins
  • Universal Serial Interface (USI) Supporting SPI and I2C
  • 10-Bit 200-ksps Analog-to-Digital (A/D) Converter With Internal
    Reference, Sample-and-Hold, and Autoscan (MSP430G2x52 Only)
  • On-Chip Comparator for Analog
  • Brownout Detector
  • Serial Onboard Programming, No External Programming Voltage
    Needed, Programmable Code Protection by Security Fuse
  • On-Chip Emulation Logic With Spy-Bi-Wire Interface
  • Package Options
    • TSSOP: 14 Pin, 20 Pin
    • PDIP: 20 Pin
    • QFN: 16 Pin
  • For Complete Module Descriptions, See the MSP430x2xx Family User’s Guide (SLAU144)

All trademarks are the property of their respective owners.

  • Low Supply Voltage Range: 1.8 V to 3.6 V
  • Ultra-Low Power Consumption
    • Active Mode: 220 µA at 1 MHz, 2.2 V
    • Standby Mode: 0.5 µA
    • Off Mode (RAM Retention): 0.1 µA
  • Five Power-Saving Modes
  • Ultra-Fast Wake-Up From Standby Mode in
    Less Than 1 µs
  • 16-Bit RISC Architecture, 62.5-ns Instruction Cycle Time
  • Basic Clock Module Configurations
    • Internal Frequencies up to 16 MHz With Four
      Calibrated Frequencies
    • Internal Very-Low-Power Low-Frequency (LF) Oscillator
    • 32-kHz Crystal
    • External Digital Clock Source
  • One 16-Bit Timer_A With Three Capture/Compare Registers
  • Up to 16 Capacitive-Touch Enabled I/O Pins
  • Universal Serial Interface (USI) Supporting SPI and I2C
  • 10-Bit 200-ksps Analog-to-Digital (A/D) Converter With Internal
    Reference, Sample-and-Hold, and Autoscan (MSP430G2x52 Only)
  • On-Chip Comparator for Analog
  • Brownout Detector
  • Serial Onboard Programming, No External Programming Voltage
    Needed, Programmable Code Protection by Security Fuse
  • On-Chip Emulation Logic With Spy-Bi-Wire Interface
  • Package Options
    • TSSOP: 14 Pin, 20 Pin
    • PDIP: 20 Pin
    • QFN: 16 Pin
  • For Complete Module Descriptions, See the MSP430x2xx Family User’s Guide (SLAU144)

All trademarks are the property of their respective owners.

The Texas Instruments MSP430 family of ultra-low-power microcontrollers consist of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 1 µs.

The MSP430G2x52 and MSP430G2x12 series of microcontrollers are ultra-low-power mixed signal microcontrollers with built-in 16-bit timers, and up to 16 I/O capacitive-touch enabled pins and built-in communication capability using the universal serial communication interface and have a versatile analog comparator. The MSP430G2x52 series have a 10-bit A/D converter. For configuration details see . Typical applications include low-cost sensor systems that capture analog signals, convert them to digital values, and then process the data for display or for transmission to a host system.

The Texas Instruments MSP430 family of ultra-low-power microcontrollers consist of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 1 µs.

The MSP430G2x52 and MSP430G2x12 series of microcontrollers are ultra-low-power mixed signal microcontrollers with built-in 16-bit timers, and up to 16 I/O capacitive-touch enabled pins and built-in communication capability using the universal serial communication interface and have a versatile analog comparator. The MSP430G2x52 series have a 10-bit A/D converter. For configuration details see . Typical applications include low-cost sensor systems that capture analog signals, convert them to digital values, and then process the data for display or for transmission to a host system.

Herunterladen Video mit Transkript ansehen Video

Technische Dokumentation

Keine Ergebnisse gefunden. Bitte geben Sie einen anderen Begriff ein und versuchen Sie es erneut.
Alle anzeigen 41
Top-Dokumentation Typ Titel Format-Optionen Neueste englische Version herunterladen Datum
* Datenblatt MSP430G2x52, MSP430G2x12 Mixed Signal Microcontroller datasheet (Rev. G) 01.05.2013
* Benutzerhandbuch MSP430F2xx, MSP430G2xx Family User's Guide (Rev. K) PDF | HTML 25.08.2022
* Errata MSP430G2252 Microcontroller Errata (Rev. J) PDF | HTML 28.06.2021
Anwendungshinweis Migration Guide From MSP430 MCUs to MSPM0 MCUs (Rev. B) PDF | HTML 02.06.2025
Anwendungshinweis QFN and SON PCB Attachment (Rev. C) PDF | HTML 06.12.2023
Anwendungshinweis Design Considerations When Using the MSP430 Graphics Library (Rev. A) PDF | HTML 09.08.2023
Anwendungshinweis Li-Ion Battery Charger Solution Using an MSP430™ MCU (Rev. B) PDF | HTML 01.04.2022
Anwendungshinweis Multiple Time Bases on a Single MSP430 Timer Module (Rev. B) PDF | HTML 08.02.2022
Anwendungshinweis ESD Diode Current Specification (Rev. B) PDF | HTML 23.08.2021
Anwendungshinweis Migrating from MSP430 F2xx and G2xx families to MSP430 FR4xx and FR2xx family (Rev. G) PDF | HTML 02.08.2021
Benutzerhandbuch MSP430 MCUs Development Guide Book (Rev. A) PDF | HTML 13.05.2021
Anwendungshinweis MSP430 System ESD Troubleshooting Guide PDF | HTML 13.12.2019
Anwendungshinweis Programming a Flash-Based MSP430 MCU Using the JTAG Interface (Rev. H) 15.03.2019
Anwendungshinweis Interfacing the 3-V MSP430 MCU to 5-V Circuits (Rev. A) PDF | HTML 03.10.2018
Anwendungshinweis Understanding MSP430 Flash Data Retention (Rev. A) PDF | HTML 24.08.2018
Anwendungshinweis MSP430 Flash Memory Characteristics (Rev. B) PDF | HTML 24.08.2018
Anwendungshinweis Mixing C and Assembler With MSP430™ MCUs (Rev. A) PDF | HTML 07.08.2018
Anwendungshinweis Using the TPS3619 With MSP430 Microcontrollers (Rev. B) PDF | HTML 06.08.2018
Anwendungshinweis MSP430 LFXT1 Oscillator Accuracy (Rev. A) 03.08.2018
Anwendungshinweis Efficient Multiplication and Division Using MSP430 MCUs (Rev. A) 18.07.2018
Anwendungshinweis CRC Implementation with MSP430 MCUs (Rev. A) 21.06.2018
Anwendungshinweis Implementing An Ultra-Low-Power Keypad Interface With MSP430 MCUs (Rev. A) 22.05.2018
Anwendungshinweis Random Number Generation Using MSP430™ MCUs (Rev. A) 16.05.2018
Anwendungshinweis Wave Digital Filtering Using an MSP430 MCU (Rev. A) 16.05.2018
Anwendungshinweis Software Coding Techniques for MSP430™ MCUs (Rev. B) 14.03.2018
Anwendungshinweis MSP430 32-kHz Crystal Oscillators (Rev. D) PDF | HTML 18.07.2017
Whitepaper Capacitive Touch and MSP Microcontrollers (Rev. A) 27.04.2017
Anwendungshinweis Migrating from the MSP430F2xx,G2xx Family to the MSP430FR58xx/FR59xx/68xx/69xx (Rev. E) PDF | HTML 03.11.2016
Anwendungshinweis Advanced Debugging Using the Enhanced Emulation Module (EEM) With CCS v6 (Rev. F) 06.09.2016
Anwendungshinweis General Oversampling of MSP ADCs for Higher Resolution (Rev. A) PDF | HTML 01.04.2016
Informationen zur funktionalen Sicherheit Safety Manual for MSP430G2xx, F5xx, and FR57xx in IEC 60730 Safety Applications (Rev. A) 12.01.2016
Anwendungshinweis MSP Code Protection Features PDF | HTML 07.12.2015
Benutzerhandbuch MSP-TouchPro GUI User Guide (Rev. E) 02.10.2015
Anwendungshinweis 1-uA Capacitive Grip Detection Based on MSP430 Microcontrollers (Rev. B) 14.08.2013
Benutzerhandbuch MSP430 Capacitive Touch Power Designer GUI User's Guide 21.05.2013
Anwendungshinweis Digital Addressable Lighting Interface (DALI) Using MSP430 Value Line (Rev. A) 18.10.2012
Whitepaper Power Management Solutions for Ultra-Low-Power 16-Bit MSP430 MCUs (Rev. D) 28.03.2012
Anwendungshinweis Powering the MSP430 from a High Voltage Input using the TPS62122 (Rev. C) 12.01.2012
Anwendungshinweis Using the Real-Time-Clock Library (Rev. A) 11.01.2011
Anwendungshinweis Tiny DCDC Converter Reference Design (Rev. A) 14.06.2010
Anwendungshinweis 1.8V – 5.5V Input, High-Efficiency DCDC Converter Reference Design for MSP430 (Rev. B) 14.06.2010

Design und Entwicklung

Weitere Bedingungen oder erforderliche Ressourcen enthält gegebenenfalls die Detailseite, die Sie durch Klicken auf einen der unten stehenden Titel erreichen.

Evaluierungsplatine

ALGO-3P-UISP1-TI — Algocraft μISP1 Programmierer für Texas Instruments-Bausteine

μISP kann entweder an einen Host-PC angeschlossen (RS-232-, USB-, LAN-Verbindungen sind integriert) oder im Standalone-Modus arbeiten.

Die Programmierungszyklusausführung im Standalone-Modus kann durch einfaches Drücken der START-Taste oder über einige TTL-Steuerleitungen erfolgen.

Seine kompakte (...)

Von: Algocraft
Unterstützte Produkte und Hardware
Entwicklungskit

MSP-TS430PW28A — MSP-TS430PW28A – 28-polige Target-Entwicklungsplatine für MSP430F2x- und MSP430G2x-MCUs

The MSP-TS430PW28A is a standalone ZIF socket target board used to program and debug the MSP430 in-system through the JTAG interface or the Spy Bi-Wire (2-wire JTAG) protocol. The development board supports some MSP430F Flash parts in a 20- or 28-pin TSSOP package (TI package code: PW). Please (...)

Unterstützte Produkte und Hardware
Vorrätig
Limit:
??asset.out-of-stock-ti_de_DE??
Nicht verfügbar
Hardware-Programmiertool

MSP-FET — MSP MCU-Programmiermodul und -Debugger

Das MSP-FET ist ein leistungsstarkes Emulations-Entwicklungstool, das oft auch als Debug-Sonde bezeichnet wird und mit dem Benutzer mithilfe von energieeffizienten MSP-Mikrocontrollern schnell mit der Entwicklung beginnen können.

Es unterstützt Programmierung und Echtzeit-Debugging sowohl über JTAG- (...)

Unterstützte Produkte und Hardware
Vorrätig
Limit:
??asset.out-of-stock-ti_de_DE??
Nicht verfügbar
Hardware-Programmiertool

ALGO-3P-WRITENOW — Algocraft WriteNow! Programmierer

WriteNow! Die Reihe der systeminternen Programmierer ist ein Durchbruch in der Programmierbranche. Die Programmierer unterstützen eine große Anzahl von Bausteinen (Mikrocontroller, Speicher, CPLDs und andere programmierbare Bausteine) verschiedener Hersteller und verfügen über eine kompakte Größe (...)

Von: Algocraft
Unterstützte Produkte und Hardware
Software-Entwicklungskit (SDK)

MSP430-SDK — MSP430-SDK für MSP430-Mikrocontroller

MSP430-SDK ist eine Sammlung von Ressourcen, die Benutzer beim Schreiben von effektivem Code für MSP430 Mikrocontroller (MCUs) unterstützen. Diese Ressourcen unterstützen ALLE MSP430 Mikrocontroller. Ein Benutzer sagte: „Es ist im Wesentlichen alles, was Entwickler brauchen, um MSP430 (...)

Unterstützte Produkte und Hardware
IDE, Konfiguration, Compiler oder Debugger

CCSTUDIO — Code Composer Studio integrated development environment (IDE)

Die integrierte Entwicklungsumgebung (Integrated Development Environment, IDE) CCStudio™ ist Teil des umfangreichen CCStudio™-Entwicklungsökosystems von TI und eine integrierte Entwicklungsumgebung für die Mikrocontroller, Prozessoren, drahtlosen Kommunikationsbausteine und Radarsensoren von (...)

Unterstützte Produkte und Hardware
IDE, Konfiguration, Compiler oder Debugger

ENERGIA — Energia

Energia is an open source & community-driven integrated development environment (IDE) & software framework. Based on the Wiring framework, Energia provides an intuitive coding environment as well as a robust framework of easy-to-use functional APIs & libraries for programming a (...)

Unterstützte Produkte und Hardware
IDE, Konfiguration, Compiler oder Debugger

ENERGYTRACE — EnergyTrace-Technologie

EnergyTrace™ software for MSP430™ MCUs, MSP432™ MCUs, CC13xx wireless MCUs and CC26xx wireless MCUs is an energy-based code analysis tool that measures and displays the energy profile of an application and helps optimize it for ultra-low-power consumption.

As most developers know, it is difficult (...)

Unterstützte Produkte und Hardware
IDE, Konfiguration, Compiler oder Debugger

IAR-KICKSTART — IAR Embedded Workbench

IAR Embedded Workbench bietet eine komplette Entwicklungs-Toolchain für Erstellung und Debugging von Embedded-Anwendungen für den von Ihnen gewählten Ziel-Mikrocontroller. Der inkludierte IAR C/C++ Compiler generiert hochoptimierten Code für Ihre Anwendung, und der C-SPY Debugger ist ein (...)

Unterstützte Produkte und Hardware
Onlineschulungen

MSP430-ACADEMY — MSP430™ academy

MSP430™ Academy delivers easy-to-use training modules that span a wide range of topics and LaunchPads in the MSP430 MCU portfolio.
Unterstützte Produkte und Hardware
Erste Schritte

TI-DEVELOPER-ZONE — Start embedded development on your desktop or in the cloud

From evaluation to deployment the TI Developer Zone provides a comprehensive range of software, tools and training to ensure that you have everything you need for each stage of the development process.
Unterstützte Produkte und Hardware
Betriebssystem (BS)

WHIS-3P-SAFERTOS — WITTENSTEIN SAFERTOS Vorzertifiziertes Sicherheits-RTOS

SAFERTOS® ist ein einzigartiges Echtzeitbetriebssystem für Embedded-Prozessoren. Er ist vom TÜV SÜD nach den Normen IEC 61508 SIL3 und ISO 26262 ASILD vorzertifiziert. SAFERTOS® wurde vom Expertenteam von WHIS speziell auf Sicherheit ausgelegt und wird weltweit in sicherheitskritischen Anwendungen (...)

Unterstützte Produkte und Hardware
Codebeispiel oder Demo

SLAC467 — MSP430G2x02, MSP430G2x12, MSP430G2x32, MSP430G2x52 Code Examples

Unterstützte Produkte und Hardware
Treiber oder Bibliothek

MSP-DSPLIB — Digital Signal Processing (DSP) Library for MSP Microcontrollers

Die TI MSP430™-Bibliothek für digitale Signalverarbeitung besteht aus optimierten Funktionen zur Durchführung gebräuchlicher Signalverarbeitungsoperationen für MSP430 Mikrocontroller. Diese Funktionen werden in Anwendungen eingesetzt, bei denen verarbeitungsintensive Transformationen mit minimalem (...)

Unterstützte Produkte und Hardware
Treiber oder Bibliothek

MSP-GRLIB — MSP Graphics Library

The MSP Graphics Library is a royalty-free set of graphics primitives for displaying images or creating graphical user interfaces (GUIs) on MSP430 and MSP432 microcontroller-based boards that use a graphical display. The graphics library consists of two functional layers: 1) the display driver (...)

Unterstützte Produkte und Hardware
Software-Programmiertool

MSP430-FLASHER — Command Line Programmer for MSP430™ and SimpleLink™ MSP432™ MCUs

MSPFlasher ist eine Shell-basierte Open-Source-(Befehlszeilen-)Schnittstelle zum Programmieren von MSP430™- und MSP432™-Mikrocontrollern (MCUs) über JTAG und stellt die gängigsten Programmierfunktionen bereit. Mit MSP Flasher können Binärdateien direkt in den Speicher heruntergeladen werden, ohne (...)

Unterstützte Produkte und Hardware
Software-Programmiertool

UNIFLASH — UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash ist Teil des umfassenden CCStudio™-Entwicklungsökosystem von TI und ein Softwaretool zur Programmierung des integrierten Flash-Speichers von TI-Mikrocontrollern und drahtlosen Kommunikationsbausteinen sowie des integrierten Flash-Speichers für TI-Prozessoren. UniFlash bietet sowohl (...)

Unterstützte Produkte und Hardware
Designtool

MSP-3P-SEARCH — MSP Third party search tool

TI has partnered with multiple companies to offer a wide range of solutions and services for TI MSP devices. These companies can accelerate your path to production using MSP devices. Download this search tool to quickly browse third-party details and find the right third-party to meet your needs.

(...)

Unterstützte Produkte und Hardware
Gehäuse Pins CAD-Symbole, Footprints und 3D-Modelle
TSSOP (PW) 20 Ultra Librarian
PDIP (N) 20 Ultra Librarian
TSSOP (PW) 14 Ultra Librarian
VQFN (RSA) 16 Ultra Librarian

Bestellen & Qualität

Support und Schulungen

TI E2E™-Foren mit technischem Support von TI-Ingenieuren

Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.

Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support. ​​​​​​​​​​​​​​

Videoreihe

Alle Videos anzeigen

Videos