Startseite Schnittstelle Optische Netzwerk-ICs

Transimpedanzverstärker, 2,5 Gbit/s, mit AGC & RSSI

Produktdetails

Type Transimpedance and limiting amplifier Data rate (max) (Mbps) 2500 Supply current (typ) (µA) 14000 Supply current (max) (µA) 20000 Deterministic jitter (typ) (ps) 8.5 Operating temperature range (°C) -40 to 85
Type Transimpedance and limiting amplifier Data rate (max) (Mbps) 2500 Supply current (typ) (µA) 14000 Supply current (max) (µA) 20000 Deterministic jitter (typ) (ps) 8.5 Operating temperature range (°C) -40 to 85
DIESALE (Y) See data sheet
  • 1.8-GHz Bandwidth
  • 2.6-k Differential Transimpedance
  • Automatic Gain Control (AGC)
  • 6.6-pA/Hz Typical Input Referred Noise
  • 2-mAp-p Maximum Input Current
  • Received Signal Strength Indication (RSSI)
  • CML Data Outputs With On-Chip 50- Back-Termination
  • On-Chip Supply Filter Capacitor
  • Single 3.3-V Supply
  • Die Size: 0,78 mm × 1,18 mm
  • APPLICATIONS
    • SONET/SDH Transmission Systems at OC24 and OC48
    • 2.125-Gbps and 1.0625-Gbps Fibre-Channel Receivers
    • Gigabit Ethernet Receivers
    • PIN Preamplifier-Receivers

  • 1.8-GHz Bandwidth
  • 2.6-k Differential Transimpedance
  • Automatic Gain Control (AGC)
  • 6.6-pA/Hz Typical Input Referred Noise
  • 2-mAp-p Maximum Input Current
  • Received Signal Strength Indication (RSSI)
  • CML Data Outputs With On-Chip 50- Back-Termination
  • On-Chip Supply Filter Capacitor
  • Single 3.3-V Supply
  • Die Size: 0,78 mm × 1,18 mm
  • APPLICATIONS
    • SONET/SDH Transmission Systems at OC24 and OC48
    • 2.125-Gbps and 1.0625-Gbps Fibre-Channel Receivers
    • Gigabit Ethernet Receivers
    • PIN Preamplifier-Receivers

The ONET2591TA is a high-speed transimpedance amplifier used in optical receivers with data rates up to 2.5 Gbps.

It features a low input referred noise, 1.8-GHz bandwidth, automatic gain control (AGC), 2.6-k transimpedance, and received signal strength indication (RSSI).

The ONET2591TA is available in die form and is optimized for use in a TO can.

The ONET2591TA requires a single 3.3-V supply, and its power-efficient design typically dissipates less than 53 mW. The device is characterized for operation from -40°C to 85°C ambient temperature.

The ONET2591TA is a high-speed transimpedance amplifier used in optical receivers with data rates up to 2.5 Gbps.

It features a low input referred noise, 1.8-GHz bandwidth, automatic gain control (AGC), 2.6-k transimpedance, and received signal strength indication (RSSI).

The ONET2591TA is available in die form and is optimized for use in a TO can.

The ONET2591TA requires a single 3.3-V supply, and its power-efficient design typically dissipates less than 53 mW. The device is characterized for operation from -40°C to 85°C ambient temperature.

Herunterladen Video mit Transkript ansehen Video

Technische Dokumentation

star =Von TI ausgewählte Top-Empfehlungen für dieses Produkt
Keine Ergebnisse gefunden. Bitte geben Sie einen anderen Begriff ein und versuchen Sie es erneut.
Alle anzeigen 1
Typ Titel Datum
* Data sheet 2.5 Gbps Transimpedance Amplifier with AGC and RSSI datasheet 14 Sep 2005

Design und Entwicklung

Weitere Bedingungen oder erforderliche Ressourcen enthält gegebenenfalls die Detailseite, die Sie durch Klicken auf einen der unten stehenden Titel erreichen.

Simulationstool

PSPICE-FOR-TI — PSpice® für TI Design-und Simulationstool

PSpice® für TI ist eine Design- und Simulationsumgebung, welche Sie dabei unterstützt, die Funktionalität analoger Schaltungen zu evaluieren. Diese voll ausgestattete Design- und Simulationssuite verwendet eine analoge Analyse-Engine von Cadence®. PSpice für TI ist kostenlos erhältlich und (...)
Simulationstool

TINA-TI — SPICE-basiertes analoges Simulationsprogramm

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
Benutzerhandbuch: PDF
Gehäuse Pins Herunterladen
DIESALE (Y)
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
Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.

Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support. ​​​​​​​​​​​​​​

Videos