Gehäuseinformationen
Gehäuse | Pins SOIC (D) | 8 |
Betriebstemperaturbereich (°C) -40 to 125 |
Gehäusemenge | Träger 2.500 | LARGE T&R |
Merkmale von SN65HVD265
- Meets the Requirements of ISO11898-2
- Turbo CAN:
- Specified for 2-Mbps CAN FD (CAN with
Flexible Data Rate) - Short and Symmetrical Propagation Delay
Times and Fast Loop Times for Enhanced
Timing Margin - Higher Data Rates in CAN Networks
- Specified for 2-Mbps CAN FD (CAN with
- I/O Voltage Range Supports 3.3-V and 5-V MCUs
- Ideal Passive Behavior When Unpowered
- Bus and Logic Terminals are High Impedance
(no load) - Power-Up/Down With Glitch Free Operation
On Bus
- Bus and Logic Terminals are High Impedance
- Protection Features
- HBM ESD Protection Exceeds ±12 kV
- Bus Fault Protection 27 V to 40 V
- Undervoltage Protection on Supply Terminals
- Driver Dominant Time Out (TXD DTO)
- SN65HVD267: Receiver Dominant Time Out
(RXD DTO) - SN65HVD267: FAULT Output Terminal
- Thermal Shutdown Protection
- Characterized for 40°C to 125°C Operation
Beschreibung von SN65HVD265
This CAN transceiver meets the ISO1189-2 High Speed CAN (Controller Area Network) physical layer standard. It is designed for data rates in excess of 2 Mpbs (megabits per second) for CAN FD (CAN with flexible data rate), greater than 1 Mbps for CAN in short networks, and enhanced timing margin and higher data rates in long and highly-loaded networks. The device provides many protection features to enhance device and CAN-network robustness. The SN65HVD267 adds additional features, allowing easy design of redundant and multi-topology networks with fault indication for higher levels of safety in the CAN system.