Produktdetails

CPU Arm Cortex-M4F Frequency (MHz) 80 Flash memory (kByte) 32 RAM (kByte) 12 ADC type 1 12-bit SAR Features 2 Analog / 16 Digital Comparators, Hibernation module UART 8 CAN (#) 1 PWM (Ch) 0 Security Cryptographic acceleration, Secure communication, Secure debug SPI 4 USB USB 2.0 Hardware accelerators Floating point unit Operating temperature range (°C) -40 to 85 Rating Catalog Communication interface CAN, I2C, SSI/SPI, UART, USB 2.0 device only Nonvolatile memory (kByte) 32 Number of GPIOs 43 Number of I2Cs 4
CPU Arm Cortex-M4F Frequency (MHz) 80 Flash memory (kByte) 32 RAM (kByte) 12 ADC type 1 12-bit SAR Features 2 Analog / 16 Digital Comparators, Hibernation module UART 8 CAN (#) 1 PWM (Ch) 0 Security Cryptographic acceleration, Secure communication, Secure debug SPI 4 USB USB 2.0 Hardware accelerators Floating point unit Operating temperature range (°C) -40 to 85 Rating Catalog Communication interface CAN, I2C, SSI/SPI, UART, USB 2.0 device only Nonvolatile memory (kByte) 32 Number of GPIOs 43 Number of I2Cs 4
LQFP (PM) 64 144 mm² (12 mm × 12 mm)
  • 32-bit ARM® Cortex™-M4 80-MHz processor core with System Timer (SysTick), integrated Nested Vectored Interrupt Controller (NVIC), Wake-Up Interrupt Controller (WIC) with clock gating, Memory Protection Unit (MPU), IEEE754-compliant single-precision Floating-Point Unit (FPU), Embedded Trace Macro and Trace Port, System Control Block (SCB) and Thumb-2 instruction set

  • On-chip memory, featuring 32 KB single-cycle Flash up to 40 MHz (a prefetch buffer improves performance above 40 MHz), 12 KB single-cycle SRAM; internal ROM loaded with TivaWare™ for C Series software; 2KB EEPROM

  • One Controller Area Network (CAN) module, using CAN protocol version 2.0 part A/B and with bit rates up to 1 Mbps

  • Universal Serial Bus (USB) controller with USB 2.0 full-speed (12 Mbps) and low-speed (1.5 Mbps) operation, 32 endpoints, and USB Device mode

  • Advanced serial integration, featuring: eight UARTs with IrDA, 9-bit, and ISO 7816 support (one UART with modem status and modem flow control); four Synchronous Serial Interface (SSI) modules, supporting operation for Freescale SPI, MICROWIRE, or Texas Instruments synchronous serial interfaces; four Inter-Integrated Circuit (I2C) modules, providing Standard (100 Kbps) and Fast (400 Kbps) transmission and support for sending and receiving data as either a master or a slave

  • ARM PrimeCell® 32-channel configurable μDMA controller, providing a way to offload data transfer tasks from the Cortex™-M4 processor, allowing for more efficient use of the processor and the available bus bandwidth

  • Analog support, featuring: two 12-bit Analog-to-Digital Converters (ADC) with 12 analog input channels and a sample rate of one million samples/second; two analog comparators; 16 digital comparators; on-chip voltage regulator

  • Two ARM FiRM-compliant watchdog timers; six 32-bit general-purpose timers (up to twelve 16-bit); six wide 64-bit general-purpose timers (up to twelve 32-bit); 12 16/32-bit and 12 32/64-bit Capture Compare PWM (CCP) pins

  • Up to 43 GPIOs (depending on configuration), with programmable control for GPIO interrupts and pad configuration, and highly flexible pin muxing

  • Lower-power battery-backed Hibernation module with Real-Time Clock

  • Multiple clock sources for microcontroller system clock: Precision Oscillator (PIOSC), Main Oscillator (MOSC), 32.768-kHz external oscillator for the Hibernation Module, and Internal 30-kHz Oscillator

  • Full-featured debug solution with debug access via JTAG and Serial Wire interfaces, and IEEE 1149.1-1990 compliant Test Access Port (TAP) controller

  • Industrial-range (-40°C to 85°C) RoHS-compliant 64-pin LQFP

  • 32-bit ARM® Cortex™-M4 80-MHz processor core with System Timer (SysTick), integrated Nested Vectored Interrupt Controller (NVIC), Wake-Up Interrupt Controller (WIC) with clock gating, Memory Protection Unit (MPU), IEEE754-compliant single-precision Floating-Point Unit (FPU), Embedded Trace Macro and Trace Port, System Control Block (SCB) and Thumb-2 instruction set

  • On-chip memory, featuring 32 KB single-cycle Flash up to 40 MHz (a prefetch buffer improves performance above 40 MHz), 12 KB single-cycle SRAM; internal ROM loaded with TivaWare™ for C Series software; 2KB EEPROM

  • One Controller Area Network (CAN) module, using CAN protocol version 2.0 part A/B and with bit rates up to 1 Mbps

  • Universal Serial Bus (USB) controller with USB 2.0 full-speed (12 Mbps) and low-speed (1.5 Mbps) operation, 32 endpoints, and USB Device mode

  • Advanced serial integration, featuring: eight UARTs with IrDA, 9-bit, and ISO 7816 support (one UART with modem status and modem flow control); four Synchronous Serial Interface (SSI) modules, supporting operation for Freescale SPI, MICROWIRE, or Texas Instruments synchronous serial interfaces; four Inter-Integrated Circuit (I2C) modules, providing Standard (100 Kbps) and Fast (400 Kbps) transmission and support for sending and receiving data as either a master or a slave

  • ARM PrimeCell® 32-channel configurable μDMA controller, providing a way to offload data transfer tasks from the Cortex™-M4 processor, allowing for more efficient use of the processor and the available bus bandwidth

  • Analog support, featuring: two 12-bit Analog-to-Digital Converters (ADC) with 12 analog input channels and a sample rate of one million samples/second; two analog comparators; 16 digital comparators; on-chip voltage regulator

  • Two ARM FiRM-compliant watchdog timers; six 32-bit general-purpose timers (up to twelve 16-bit); six wide 64-bit general-purpose timers (up to twelve 32-bit); 12 16/32-bit and 12 32/64-bit Capture Compare PWM (CCP) pins

  • Up to 43 GPIOs (depending on configuration), with programmable control for GPIO interrupts and pad configuration, and highly flexible pin muxing

  • Lower-power battery-backed Hibernation module with Real-Time Clock

  • Multiple clock sources for microcontroller system clock: Precision Oscillator (PIOSC), Main Oscillator (MOSC), 32.768-kHz external oscillator for the Hibernation Module, and Internal 30-kHz Oscillator

  • Full-featured debug solution with debug access via JTAG and Serial Wire interfaces, and IEEE 1149.1-1990 compliant Test Access Port (TAP) controller

  • Industrial-range (-40°C to 85°C) RoHS-compliant 64-pin LQFP

The TM4C1233C3PM microcontroller is targeted for industrial applications, including remote monitoring, electronic point-of-sale machines, test and measurement equipment, network appliances and switches, factory automation, HVAC and building control, gaming equipment, transportation, and fire and security.

The TM4C1233C3PM microcontroller is targeted for industrial applications, including remote monitoring, electronic point-of-sale machines, test and measurement equipment, network appliances and switches, factory automation, HVAC and building control, gaming equipment, transportation, and fire and security.

Herunterladen Video mit Transkript ansehen Video
Muster anfordern

Alternative Muster sind verfügbar (TM4C123GH6PM). Jetzt anfordern

Technische Dokumentation

Keine Ergebnisse gefunden. Bitte geben Sie einen anderen Begriff ein und versuchen Sie es erneut.
Alle anzeigen 41
Top-Dokumentation Typ Titel Format-Optionen Neueste englische Version herunterladen Datum
* Datenblatt Tiva™ C Series TM4C1233C3PM Microcontroller Data Sheet datasheet (Rev. E) 20.06.2014
* Errata Corrections to Tiva™ TM4C123x/TM4C129x Data Sheets Manual Update Sheet 17.05.2019
* Errata Tiva C Series TM4C123x Microcontrollers Silicon Revisions 6 and 7 Errata (Rev. F) 21.04.2016
* Errata ARM® Cortex™-M4F Errata (v3) 15.12.2011
Anwendungshinweis Developing Advanced Applications With FreeRTOS on TM4C MCUs PDF | HTML 27.03.2023
Anwendungshinweis Developing Common Applications With FreeRTOS on TM4C MCUs PDF | HTML 28.10.2022
Benutzerhandbuch Getting Started with TivaWare™ for C Series (Rev. A) PDF | HTML 25.08.2022
Anwendungshinweis Developing Basic Applications With FreeRTOS on TM4C MCUs PDF | HTML 19.04.2022
Anwendungshinweis Digital Audio Playback on TM4C12x MCUs PDF | HTML 16.12.2021
Anwendungshinweis Developing LCD Applications for TM4C12x MCU PDF | HTML 19.08.2021
Auswahlhilfe TM4C Microcontrollers Product Selection Guide (Rev. E) 09.12.2020
Anwendungshinweis Using the Edde Flex CAN Controller on the EK-TM4C123GXL LaunchPad PDF | HTML 06.08.2020
Benutzerhandbuch TivaWare™ Graphics Library for C Series User's Guide (Rev. E) 14.05.2020
Benutzerhandbuch TivaWare™ Peripheral Driver Library for C Series User's Guide (Rev. E) 14.05.2020
Benutzerhandbuch TivaWare™ Sensor Library for C Series User's Guide (Rev. E) 14.05.2020
Benutzerhandbuch TivaWare™ USB Library for C Series User's Guide (Rev. E) 14.05.2020
Benutzerhandbuch TivaWare™ Bootloader for C Series User's Guide (Rev. E) 19.12.2019
Benutzerhandbuch TivaWare™ for C Series Release Notes SW-TM4C-RLN-2.2.0.295 (Rev. F) 05.12.2019
Anwendungshinweis Using TM4C12x Devices Over JTAG Interface 18.08.2016
Benutzerhandbuch TI-RTOS 2.20 User's Guide (Rev. M) 17.06.2016
Anwendungshinweis Implementation of Programmer for Serial Bootloaders on TM4C12x Microcontroller (Rev. A) 21.04.2016
Anwendungshinweis Using the CMSIS DSP Library in Code Composer Studio for TM4C MCUs (Rev. G) PDF | HTML 07.10.2015
Weitere Dokumente TM4C123x Stepper Motor Control Product Summary 06.07.2015
Product overview C2000™ TM4C12x Control + Automation MCUs 09.06.2014
Benutzerhandbuch Tiva C Series TM4C123x ROM User's Guide 09.05.2014
Weitere Dokumente Tiva C Series TM4C1233C3PM Microcontroller Pin Table (Rev. A) 20.11.2013
Anwendungshinweis Transitioning Designs From Stellaris LM3S Microcontrollers to Tiva C Series MCUs (Rev. A) 22.10.2013
Anwendungshinweis Differences Among Stellaris® LM3S and Tiva™ C Series TM4C123x MCUs (Rev. E) 24.09.2013
Anwendungshinweis System Design Guidelines for the TM4C123x Family of Tiva C Series MCUs 31.07.2013
Anwendungshinweis Stellaris® Graphics Library Display Drivers (AN01287) (Rev. A) 09.07.2013
Anwendungshinweis Stellaris Application Update Using Stellaris USB DFU Class (AN01273) (Rev. A) 08.07.2013
Anwendungshinweis Dual-SPI Emulating I²S on Tiva™ C Series TM4C123x MCUs (Rev. B) 12.06.2013
Anwendungshinweis Migrating Software Projects from StellarisWare to TivaWare for C Series Software (Rev. A) 01.05.2013
Product overview Tiva C Series ARM Cortex-M Microcontrollers 12.04.2013
Whitepaper An Introduction to the Tiva C Series Platform of Microcontrollers 12.04.2013
Anwendungshinweis Powering Cortex-M4 MCUs Using the High Efficiency DCS-Control Topology 03.02.2013
Anwendungshinweis ADC Oversampling Techniques for Stellaris Microcontrollers (AN01239) (Rev. A) 08.01.2013
Anwendungshinweis Using Execute, Write/Erase Flash Protection on Stellaris MCUs Using CCS (Rev. A) 15.08.2012
Anwendungshinweis Diagnosing Software Faults in Stellaris® Microcontrollers 04.06.2012
Anwendungshinweis Using AES Encryption and Decryption with Stellaris Microcontrollers (AN01251) (Rev. B) 08.01.2010
Anwendungshinweis Software UART for Stellaris Microcontrollers (AN01270) 07.07.2009

Design und Entwicklung

Weitere Bedingungen oder erforderliche Ressourcen enthält gegebenenfalls die Detailseite, die Sie durch Klicken auf einen der unten stehenden Titel erreichen.

Evaluierungsplatine

EK-TM4C123GXL — ARM® Cortex®-M4F-basierte MCU TM4C123G LaunchPad™-Evaluierungskit

The TM4C123G LaunchPad Evaluation Kit is a low-cost evaluation platform for Arm Cortex-M4F based microcontrollers. Featuring a 80-MHz Arm Cortex-M4F CPU, 256kB of flash, and 32kB of SRAM, the TM4C123GH6PM MCU provides integrated USB 2.0 support for USB Host/Device/OTG and two 12-bit ADC modules. (...)
Benutzerhandbuch: PDF
Unterstützte Produkte und Hardware
Vorrätig
Limit:
??asset.out-of-stock-ti_de_DE??
Nicht verfügbar
Debug-Tastkopf

TMDSEMU200-U — XDS200-USB-Debug-Tastkopf

Der XDS200 ist ein Debug-Tastkopf (Emulator) zum Debugging von Embedded-Bausteinen von TI. Für die meisten Bausteine wird die Verwendung der neueren, kostengünstigeren XDS110 (www.ti.com/tool/TMDSEMU110-U) empfohlen. Der XDS200 unterstützt eine große Zahl von Standards (IEEE1149.1, IEEE1149.7, SWD) (...)

Unterstützte Produkte und Hardware
Vorrätig
Limit:
??asset.out-of-stock-ti_de_DE??
Nicht verfügbar
Debug-Tastkopf

TMDSEMU560V2STM-U — XDS560™-Software v2 – System-Trace-USB-Debug-Sonde

XDS560v2 ist die Debug-Sonde mit der höchsten Leistung der XDS560™-Produktfamilie und unterstützt sowohl den herkömmlichen JTAG-Standard (IEEE1149.1) als auch cJTAG (IEEE1149.7).  Beachten Sie, dass das Serial Wire Debugging (SWD) nicht unterstützt wird.

Alle XDS-Debug-Sonden unterstützen Core- und (...)

Unterstützte Produkte und Hardware
Vorrätig
Limit:
??asset.out-of-stock-ti_de_DE??
Nicht verfügbar
Debug-Tastkopf

TMDSEMU560V2STM-UE — XDS560v2 System-Trace-USB-und Ethernet-Debug-Tastkopf

The XDS560v2 is the highest performance of the XDS family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7). Note that it does not support serial wire debug (SWD).

All XDS debug probes support Core and System Trace in all ARM and DSP processors that (...)

Unterstützte Produkte und Hardware
Vorrätig
Limit:
??asset.out-of-stock-ti_de_DE??
Nicht verfügbar
Debug-Tastkopf

TSK-3P-BLUEBOX — TASKING BlueBox hardware debugger

TASKING’s Debug, Trace, and Test tools offer comprehensive solutions for efficient debugging, tracing, and testing of TI's embedded systems. The scalable TASKING BlueBox debuggers allow users to easily flash, debug, and test across TI's portfolio. Development on TI hardware is made even easier with (...)

Unterstützte Produkte und Hardware
Software-Entwicklungskit (SDK)

SW-TM4C — TivaWare for C Series Software (Complete)

The TivaWare™ for C Series software development kit (SDK) provides all the components necessary for engineers to evaluate and develop applications for the Texas Instruments TM4C Arm® Cortex®-M4F device family. The TivaWare SDK allows developers to get started quickly, leverage (...)
Unterstützte Produkte und Hardware
IDE, Konfiguration, Compiler oder Debugger

CCSTUDIO — Code Composer Studio integrated development environment (IDE)

CCStudio™ IDE is an integrated development environment designed for Texas Instruments' embedded processors, available as both a desktop and cloud-based application. It is an integral part of TI's extensive CCStudio™ development ecosystem.

CCStudio IDE is built on Eclipse Theia™ framework, the (...)

Unterstützte Produkte und Hardware
IDE, Konfiguration, Compiler oder Debugger

ENERGIA — Energia

Energia is an open source & community-driven integrated development environment (IDE) & software framework. Based on the Wiring framework, Energia provides an intuitive coding environment as well as a robust framework of easy-to-use functional APIs & libraries for programming a (...)

Unterstützte Produkte und Hardware
IDE, Konfiguration, Compiler oder Debugger

SYSCONFIG — Standalone desktop version of SysConfig

CCStudio™ SysConfig is part of TI's extensive CCStudio™ development ecosystem and is a configuration tool that simplifies hardware and software configuration challenges to accelerate software development.

SysConfig provides an intuitive graphical user interface for configuring pins, peripherals, (...)

Unterstützte Produkte und Hardware
IDE, Konfiguration, Compiler oder Debugger

TSK-3P-VX-TOOLSET — TASKING-VX-Toolset für Arm

Das VX-Toolset für Arm ist eine zertifizierte Compiler-Toolchain für die Entwicklung sicherheitskritischer Embedded-Software auf ausgewählten Cortex-M- und Cortex-R-Kernbausteinen. Mit der Eclipse-IDE-Integration, erweiterter Multicore-Unterstützung und Kompatibilität mit TASKING-BlueBox-Debuggern (...)

Unterstützte Produkte und Hardware
Software-Programmiertool

UNIFLASH — UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash ist Teil des umfassenden CCStudio™-Entwicklungsökosystem von TI und ein Softwaretool zur Programmierung des integrierten Flash-Speichers von TI-Mikrocontrollern und drahtlosen Kommunikationsbausteinen sowie des integrierten Flash-Speichers für TI-Prozessoren. UniFlash bietet sowohl (...)

Unterstützte Produkte und Hardware
Simulationsmodell

TM4C1233C3PM 64-LQFP BSDL Model

SPMM766.ZIP (3 KB) - BSDL-Modell
Unterstützte Produkte und Hardware
Simulationsmodell

TM4C1233C3PM 64-LQFP IBIS Model

SPMM862.ZIP (163 KB) - IBIS-Modell
Unterstützte Produkte und Hardware
Referenzdesign

TIDM-LPBP-EMADAPTER — Evaluierungsmodul (EM)-Adapter

This BoosterPack kit contains one "EM Adapter BoosterPack". The purpose of the EM adapter board is to provide an-easy-to-use bridge between any of the TI MCU LaunchPads and the vide variety of TI RF evaluation modules (EM), for instance the CCxxxx Low-Power RF evaluation modules. No specific (...)

Unterstützte Produkte und Hardware
Referenzdesign

TIDM-LPBP-SENSORHUB — Umfassende Sensor-Hub-Lösung mit sieben integrierten Sensoren

This Sensor Hub design uses a Tiva platform for evaluating the use of ARM® Cortex™-M4-based TM4C devices in sensor fusion applications, demonstrating the mathematical and algorithm computation features of the M4 architecture. This design features seven on-board sensor functions including (...)

Unterstützte Produkte und Hardware
Gehäuse Pins CAD-Symbole, Footprints und 3D-Modelle
LQFP (PM) 64 Ultra Librarian

Bestellen & Qualität

Empfohlene Produkte können Parameter, Evaluierungsmodule oder Referenzdesigns zu diesem TI-Produkt beinhalten.

Support und Schulungen

TI E2E™-Foren mit technischem Support von TI-Ingenieuren

Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.

Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support. ​​​​​​​​​​​​​​

Videos