TSK-3P-BLUEBOX

Überblick

TASKING’s Debug, Trace, and Test tools offer comprehensive solutions for efficient debugging, tracing, and testing of TI's embedded systems. The scalable TASKING BlueBox debuggers allow users to easily flash, debug, and test across TI's portfolio. Development on TI hardware is made even easier with SWAT, TASKING's software trace tool, which is designed for real-time profiling without the need for hardware trace support. TASKING's additional software-based solutions, including winIDEA, allow users to debug, analyze, and test while developing their software on TI embedded devices.

TASKING winIDEA supports development with Virtual ECUs by providing advanced simulators that mimic real hardware allowing system development before silicon is available. winIDEA connects to the virtual ECU through one of the supported debug protocols such as MCD, GDB, GDI, etc.  Virtual ECU support includes advanced debug, test, trace and CI automated scripts maintaining the IDE user experience as the user shifts between development with Virutal ECU's or on real hardware.

The winIDEA TQSP is designed to qualify specific winIDEA functionalities accessed through the winIDEA SDK in the user's environment for their specific use cases.  With the introduction of TQSP, TASKING can now provide a complete ISO compliant development workflow from our TuV NORD certified toolsets to a certified back-end with winIDEA. TQSP provides the necessary evidence that winIDEA is suited for use in safety related projects.

Audio- & Radar-DSP-SoCs
AM2732 — Dual-Core-MCU auf Basis des ARM® Cortex-R5F mit 66x DSP und Sicherheit bis zu 400 MHz AM2732-Q1 — Arm® Cortex-R5F-MCU mit zwei Kernen für bis zu 400 MHz mit C66x DSP, Ethernet, Sicherheit und Zuverl AM62D-Q1 — 40GFLOPS DSP-Audioprozessor für die Automobilindustrie mit Arm® Cortex®-A53, Cortex-R5F und LPDDR4

 

Energieeffiziente 2,4-GHz-Produkte
CC2630 — Drahtloser SimpleLink™-Mikrocontroller ARM Cortex-M3, 32 Bit, Zigbee und 6LoWPAN, 128 kB Flash-Speic CC2640 — Drahtloser SimpleLink™-Mikrocontroller ARM Cortex-M3, 32 Bit, Bluetooth® Low Energy mit 128 kB Flash CC2640R2F — Drahtloser SimpleLink™-Mikrocontroller-ARM®-Cortex®-M3+, 32 Bit, Bluetooth® Low Energy 5.1 mit 128 k CC2642R — Drahtloser SimpleLink™-Mikrocontroller ARM Cortex-M4F, 32 Bit, Bluetooth® Low Energy mit 352 kB Flas CC2650 — Multiprotokollfähiger drahtloser SimpleLink™-Mikrocontroller ARM Cortex-M3, 32 Bit, 2,4 GHz, 128 kB CC2652R — Multiprotokollfähiger drahtloser SimpleLink™-Mikrocontroller ARM Cortex-M4F, 32 Bit, 2,4 GHz, 352 kB

 

Low-power MCUs
MSPM0L1105 — 32-MHz-Arm® Cortex®-M0+-MCU mit 32 KB Flash, 4 KB SRAM, 12-Bit-ADC MSPM0L1106 — 32-MHz-Arm® Cortex®-M0+-MCU mit 64 KB Flash, 4 KB SRAM, 12-Bit-ADC MSPM0L1116 — 32 MHz-Arm® Cortex®-M0+-MCU mit 64 KB Dual-Bank-Flash, 16 KB SRAM, ADC 12 Bit, 1,68 MSPS MSPM0L1117 — 32 MHz-Arm® Cortex®-M0+-MCU mit 128 KB Dual-Bank-Flash, 16 KB SRAM, ADC 12 Bit, 1,68 MSPS MSPM0L1227 — 32 MHz-Arm® Cortex®-M0+-MCU mit 128 KB Dual-Bank-Flash, 32 KB SRAM, 12 Bit ADC, COMP, VBAT, PSA-L1 MSPM0L1228 — 32 MHz-Arm® Cortex®-M0+-MCU mit 256 KB Dual-Bank-Flash, 32 KB SRAM, 12 Bit ADC, COMP, VBAT, PSA-L1 MSPM0L1303 — 32-MHz-Arm® Cortex®-M0+-MCU mit 8 KB Flash, 2 KB SRAM, 12-Bit-ADC, Komparator, OPA MSPM0L1304 — 32-MHz-Arm® Cortex®-M0+-MCU mit 16 KB Flash, 2 KB SRAM, 12-Bit-ADC, Komparator, OPA MSPM0L1305 — 32-MHz-Arm® Cortex®-M0+-MCU mit 32 KB Flash, 4 KB SRAM, 12-Bit-ADC, Komparator, OPA MSPM0L1306 — 32-MHz-Arm® Cortex®-M0+-MCU mit 64 KB Flash, 4 KB SRAM, 12-Bit-ADC, Komparator, OPA MSPM0L2227 — 32-MHz-Arm®-Cortex®-M0+-MCU mit 128 KB Dual-Bank-Flash, 32 KB SRAM, 12-Bit-ADC, COMP, LCD, VBAT MSPM0L2228 — 32-MHz-Arm®-Cortex®-M0+-MCU mit 256 KB Dual-Bank-Flash, 32 KB SRAM, 12-Bit-ADC, COMP, LCD, VBAT

 

MCUs für den Antriebsstrang und die Zonen- und Chassissteuerung in der Automobilindustrie
AM2632-Q1 — Dual-Core-Arm®-Cortex®-R5F-MCU bis 400 MHz, Echtzeitsteuerung/Sicherheit, für Automobilindustrie AM2634-Q1 — Quad-Core Arm® Cortex®-R5F-MCU, 400 MHz, mit Echtzeitsteuerung, Funktions- und Datensicherheit für d AM263P2-Q1 — Dual-Core Arm® Cortex® R5F MCU, max. 400 MHz, Echtzeitsteuerung, erweiterbarer Speicher, Automoti AM263P4-Q1 — Quad-Core Arm® Cortex®-R5F-MCU, 400 MHz, mit Echtzeitsteuerung und Flash-in-Gehäuse für die Automobi TMS320F2800153-Q1 — C2000™ 32-bit MCU 120-MHz 64-KB Flash mit HRPWM, CAN-FD, Lockstep ASIL B für die Automobilindustrie TMS320F2800155-Q1 — C2000™ 32-bit MCU 120-MHz 128-KB Flash mit HRPWM, CAN-FD, Lockstep ASIL B für die Automobilindustrie TMS320F2800157-Q1 — C2000™ 32-Bit-MCU für den Automobilbereich 120 MHz 256 KB Flash, FPU, TMU mit CLA, CLB, AES, CAN-FD TMS320F280025-Q1 — C2000™-MCU für den Automobilbereich, 32 Bit, mit 100 MHz, FPU, TMU, 128 KB Flash TMS320F280025C-Q1 — C2000™-MCU für den Automobilbereich, 32 Bit, mit 100 MHz, FPU, TMU, 128 KB Flash-Speicher, CLB TMS320F280036-Q1 — C2000™ 32-Bit-MCU für den Automobilbereich 120 MHz 256 KB Flash, FPU, TMU mit CLA, AES und CAN-FD TMS320F280036C-Q1 — C2000™ 32-Bit-MCU für den Automobilbereich 120 MHz 256 KB Flash, FPU, TMU mit CLA, CLB, AES und CAN- TMS320F280037-Q1 — C2000™ 32-Bit-MCU, 120-MHz, 256-KB-Flashspeicher, FPU, TMU mit CLA, AES und CAN-FD für die Automobil TMS320F280037C-Q1 — C2000™ 32-Bit-MCU für den Automobilbereich 120 MHz 256 KB Flash, FPU, TMU mit CLA, CLB, AES und CAN- TMS320F280038-Q1 — C2000™ 32-Bit-MCU für den Automobilbereich 120 MHz 384 KB Flash, FPU, TMU mit CLA, AES und CAN-FD TMS320F280038C-Q1 — C2000™ 32-Bit-MCU, 120 MHz, 384 KB Flashspeicher, FPU, TMU mit CLA, CLB, AES und CAN-FD für die Auto TMS320F280039-Q1 — C2000™ 32-Bit-MCU für den Automobilbereich 120 MHz 384 KB Flash, FPU, TMU mit CLA, AES und CAN-FD TMS320F280039C-Q1 — C2000™ 32-Bit-MCU, 120 MHz, 384 KB Flashspeicher, FPU, TMU mit CLA, CLB, AES und CAN-FD für die Auto TMS320F280048-Q1 — C2000™-MCU für den Automobilbereich, 32 Bit, mit 100 MHz, FPU, TMU, 256 KB Flash-Speicher, CLA, PGAs TMS320F280048C-Q1 — C2000™-MCU für den Automobilbereich, 32 Bit, mit 100 MHz, FPU, TMU, 256 KB Flash-Speicher, CLA, Inst TMS320F280049-Q1 — C2000™-MCU für den Automobilbereich, 32 Bit, mit 100 MHz, FPU, TMU, 256 KB Flash-Speicher, CLA, PGAs TMS320F280049C-Q1 — C2000™-MCU für den Automobilbereich, 32 Bit, mit 100 MHz, FPU, TMU, 256 KB Flash-Speicher, CLA, Inst TMS320F28375S-Q1 — C2000™-32-Bit-MCU für den Automobilbereich, mit 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB Flash, EMI TMS320F28377D-Q1 — C2000™-32-Bit-MCU für den Automobilbereich, mit 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB Flash, EMI TMS320F28377S-Q1 — C2000™-32-Bit-MCU für den Automobilbereich, mit 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB Flash, EMI TMS320F28379D-Q1 — C2000™-MCU für den Automobilbereich, 32 Bit, mit 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB Flash-Spe TMS320F28384D-Q1 — C2000™-MCU für den Automobilbereich, 32 Bit, mit Connectivity Manager, 2x C28x + CLA CPU, 1,5 MB Fla TMS320F28384S-Q1 — C2000™-MCU für den Automobilbereich, 32 Bit, mit Connectivity Manager, 1x C28x + CLA CPU, 1 MB Flash TMS320F28386D-Q1 — C2000™-MCU für den Automobilbereich, 32 Bit, mit Connectivity Manager, 2x C28x + CLA CPU, 1,5 MB Fla TMS320F28386S-Q1 — C2000™-MCU für den Automobilbereich, 32 Bit, mit Connectivity Manager, 1x C28x + CLA CPU, 1 MB Flash TMS320F28P559SJ-Q1 — C2000™-32-Bit-MCU für die Automonilindustrie mit 150 MHz, 1,1 MB Flash C28x + CLA, fünf ADCs, CLB TMS320F28P659DH-Q1 — C2000 32 Bit-MCU mit 600 MIPS, 2xC28x, 1xCLA, Lockstep, FPU64, 768 KB Flash, 16-b-ADC für die Automo TMS320F28P659DK-Q1 — C2000™ 32-Bit-MCU, 2 × C28x+CLA-CPU, Lock-Step, 1,28 MB Flash, 16-Bit-ADC, HRPWM, CAN-FD, AES TMS320F28P659SH-Q1 — C2000 32 Bit-MCU mit 400 MIPS, 1xC28x, 1xCLA, FPU64, 768 KB Flash, 16-b-ADC für die Automobilindustr TMS570LC4357 — 16/32-Bit-RISC-Flash-MCU, Arm Cortex-R5F, EMAC, FlexRay, Auto Q-100 TMS570LS0332 — 16/32-Bit-RISC-Flash-MCU, Arm Cortex-R4, Auto Q-100 TMS570LS0432 — 16/32-Bit-RISC-Flash-MCU, Arm Cortex-R4, Auto Q-100 TMS570LS0714 — 16/32-Bit-RISC-Flash-MCU, Arm Cortex-R4F, Auto Q-100 TMS570LS0914 — 16/32-Bit-RISC-Flash-MCU, Arm Cortex-R4F, Auto Q-100 TMS570LS10106 — ARM Cortex-R4F-Flash-Mikrocontroller TMS570LS1114 — 16/32-Bit-RISC-Flash-MCU, Cortex R4F, Auto Q100 TMS570LS1224 — 16/32-Bit-RISC-Flash-MCU, Cortex R4F, Auto Q100 TMS570LS1225 — 16/32-Bit-RISC-Flash-MCU, Cortex R4F, Auto Q100, FlexRay TMS570LS1227 — 16/32-Bit-RISC-Flash-MCU, Cortex R4F, Auto Q100, FlexRay, EMAC TMS570LS20206 — ARM Cortex-R4F-Flash-Mikrocontroller TMS570LS20216 — ARM Cortex-R4F-Flash-Mikrocontroller TMS570LS2125 — 16/32-Bit-RISC-Flash-MCU, Arm Cortex-R4F, FlexRay TMS570LS3137 — 16/32-Bit-RISC-Flash-MCU, Arm Cortex-R4F, EMAC, FlexRay

 

MCUs für die Karosserie und Beleuchtung in der Automobilindustrie
AM2631-Q1 — Single-Core-Arm®-Cortex®-R5F-MCU bis 400 MHz, Echtzeitsteuerung/Sicherheit, für Automobilindustrie MSPM0C1103-Q1 — 24 MHz-Arm® Cortex®-M0+-MCU mit 8KB Flash, 1 KB SRAM, 12 Bit ADC, für die Automobilindustrie, ADC, L MSPM0C1104-Q1 — 24 MHz-Arm® Cortex®-M0+-MCU mit 16KB Flash, 1 KB SRAM, 12 Bit ADC, für die Automobilindustrie, ADC, MSPM0G3105-Q1 — 80 MHz Arm® Cortex®-M0+ MCU für die Automobilindustrie mit 32 KB Flash, 16 KB SRAM, 2x12 Bit 4 Msps MSPM0G3106-Q1 — 80 MHz Arm® Cortex®-M0+ MCU für die Automobilindustrie mit 64 KB Flash, 32 KB SRAM, 2x12 Bit 4 Msps MSPM0G3107-Q1 — 80 MHz Arm® Cortex®-M0+ MCU für die Automobilindustrie mit 128 KB Flash, 32 KB SRAM, 2x12 Bit 4 Msps MSPM0G3218-Q1 — Arm® Cortex®-M0+ MCU, 80 MHz, Automobil, 256 KB Dual-Bank-Flash, 32 KB SRAM, ADC, COMP, MATHACL, CAN MSPM0G3505-Q1 — 80 MHz Arm® Cortex®-M0+ MCU für die Automobilindustrie mit 32KB Flash, 16KB SRAM, ADC, DAC, COMP, OP MSPM0G3506-Q1 — 80 MHz Arm® Cortex®-M0+ MCU für die Automobilindustrie mit 64KB Flash, 32KB SRAM, ADC, DAC, COMP, OP MSPM0G3507-Q1 — 80 MHz Arm® Cortex®-M0+ MCU für die Automobilindustrie mit 128KB Flash, 32KB SRAM, ADC, DAC, COMP, O MSPM0G3518-Q1 — ARM® Cortex®-M0+ MCU für die Automobilindustrie, 80 MHz, 256 kB Flash, 128 kB SRAM, 2 CAN, 2 ADC, DA MSPM0G3519-Q1 — ARM® Cortex®-M0+ MCU für die Automobilindustrie, 80 MHz, 512 kB Flash, 128 kB SRAM, 2 CAN, 2 ADC, DA MSPM0L1227-Q1 — 32 MHz Arm® Cortex®-M0+ MCU für die Automobilindustrie mit 128 KB Dual-Bank-Flash, 32 KB SRAM, ADC, MSPM0L1228-Q1 — 32 MHz Arm® Cortex®-M0+ MCU für die Automobilindustrie mit 256 KB Dual-Bank-Flash, 32 KB SRAM, ADC, MSPM0L1304-Q1 — 32-MHz-Arm® Cortex®-M0+ für die Automobilindustrie mit 16 KB Flash, 2 KB RAM, 12-Bit-ADC, OPA, LIN MSPM0L1305-Q1 — 32-MHz-Arm® Cortex-M0®+ für die Automobilindustrie, mit 32 KB Flash, 4 KB RAM, 12-Bit-ADC, OPA, LIN MSPM0L1306-Q1 — 32-MHz-Arm® Cortex-M0®+ für die Automobilindustrie, mit 64 KB Flash, 4 KB RAM, 12-Bit-ADC, OPA, LIN MSPM0L2227-Q1 — 32 MHz Arm® Cortex®-M0+ MCU für die Automobilindustrie mit 128 KB Dual-Bank-Flash, 32 KB SRAM, AD MSPM0L2228-Q1 — 32 MHz Arm® Cortex®-M0+ MCU für die Automobilindustrie mit 256 KB Dual-Bank-Flash, 32 KB SRAM, AD TMS320F2800152-Q1 — C2000™ 32-bit MCU, 100 MHz, 64 KB Flash mit CAN-FD, Lockstep ASIL B für die Automobilindustrie TMS320F2800154-Q1 — C2000™ 32-bit MCU, 100 MHz, 128 KB Flash, mit CAN-FD, Lockstep ASIL B für die Automobilindustrie TMS320F2800156-Q1 — C2000™ 32-bit MCU 100-MHz 256-KB Flash mit CAN-FD, Lockstep ASIL B, für die Automobilindustrie, Grad TMS320F280021-Q1 — C2000™-MCU für den Automobilbereich, 32 Bit, mit 100 MHz, FPU, TMU, 32 KB Flash TMS320F280023-Q1 — C2000™-MCU für den Automobilbereich, 32 Bit, mit 100 MHz, FPU, TMU, 64 KB Flash TMS320F280034-Q1 — C2000™ 32-Bit-MCU für den Automobilbereich 120 MHz 128 KB Flash, FPU, TMU mit CLA, AES und CAN-FD TMS320F280040-Q1 — C2000™-MCU für den Automobilbereich, 32 Bit, mit 100 MHz, FPU, TMU, 128 KB Flash-Speicher, PGAs, SDF TMS320F280040C-Q1 — C2000™-MCU für den Automobilbereich, 32 Bit, mit 100 MHz, FPU, TMU, 128 KB Flash-Speicher, InstaSPIN TMS320F280041-Q1 — C2000™-MCU für den Automobilbereich, 32-Bit, mit 100 MHz, FPU, TMU, 128 KB Flash-Speicher, PGAs, SDF TMS320F280041C-Q1 — C2000™-MCU für den Automobilbereich, 32 Bit, mit 100 MHz, FPU, TMU, 128 KB Flash-Speicher, InstaSPIN TMS320F28075-Q1 — C2000™-MCU für den Automobilbereich, 32 Bit, mit 120 MHz, FPU, TMU, 512 KB Flash-Speicher, CLA, SDFM TMS320F28P559SG-Q1 — C2000™ für die Automobilindustrie, 32-Bit MCU mit 150 MHz, 512 KB Flash C28x + CLA, fünf ADCs, CL

 

MCUs zur digitalen Stromversorgung in Echtzeit
AM263P4 — Vierfacher Quad-Core Arm® Cortex®-R5F-MCU mit bis zu 400 MHz mit Echtzeitsteuerung und erweiterba TMS320F2800137 — C2000™ 32-Bit-MCU mit 120 MHz, 256 KB Flash, FPU und TMU TMS320F2800155 — C2000™ 32-bit MCU 120 MHz 128-KB-Flashspeicher mit HRPWM, CAN-FD TMS320F2800157 — C2000™ 32-bit MCU 120 MHz 256-KB-Flashspeicher mit HRPWM, CAN-FD TMS320F280021 — C2000™-MCU, 32 Bit, mit 100 MHz, FPU, TMU, 32 KB Flash TMS320F280023 — C2000™-MCU, 32 Bit, mit 100 MHz, FPU, TMU, 64 KB Flash TMS320F280033 — C2000™ 32-Bit-MCU 120 MHz 128 KB Flash, FPU, TMU, AES und CAN-FD TMS320F280034 — C2000™ 32-Bit-MCU, 120 MHz, 128 KB Flashspeicher, FPU, TMU mit CLA, AES und CAN-FD TMS320F280037 — C2000™ 32-Bit-MCU 120 MHz 256 KB Flash, FPU, TMU mit CLA, AES und CAN-FD TMS320F280037C — C2000™ 32-Bit-MCU 120 MHz 256 KB Flash, FPU, TMU mit CLA, CLB, AES und CAN-FD TMS320F280039 — C2000™ 32-Bit-MCU, 120-MHz-, 384-KB-Flashspeicher, FPU, TMU mit CLA, AES und CAN-FD TMS320F280039C — C2000™ 32-Bit-MCU, 120 MHz, 384 KB Flash, FPU, TMU mit CLA, CLB, AES und CAN-FD TMS320F280041 — C2000™-MCU, 32 Bit, mit 100 MHz, FPU, TMU, 128 KB Flash-Speicher, CLA, PGAs, SDFM TMS320F280041C — C2000™-MCU, 32 Bit, mit 100 MHz, FPU, TMU, 128 KB Flash-Speicher, InstaSPIN-FOC, CLB, PGAs, SDFM TMS320F280045 — C2000™-MCU, 32 Bit, mit 100 MHz, FPU, TMU, 256 KB Flash, PGAs, SDFM TMS320F280049 — C2000™-MCU, 32 Bit, mit 100 MHz, FPU, TMU, 256 KB Flash-Speicher, CLA, PGAs, SDFM TMS320F280049C — C2000™-MCU, 32 Bit, mit 100 MHz, FPU, TMU, 256 KB Flash-Speicher, CLA, InstaSPIN-FOC, CLB, PGAs, SDF TMS320F28075 — C2000™ 32-bit-MCU mit 120 MHz, FPU, TMU, 512 KB Flash, CLA, SDFM TMS320F28076 — C2000™ 32-bit MCU mit 120 MHz, FPU, TMU, 512 KB Flash, CLA, CLB, SDFM TMS320F28374D — C2000™ 32-bit-MCU mit 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 512 KB Flash, EMIF, 12b-ADC TMS320F28374S — C2000™ 32-bit-MCU mit 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 512 KB Flash, EMIF, 12b-ADC TMS320F28375D — C2000™ 32-bit-MCU mit 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB Flash, EMIF, 12b-ADC TMS320F28375S — C2000™ 32-bit-MCU mit 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB Flash, EMIF, 12b-ADC TMS320F28376D — C2000™ 32-bit-MCU mit 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 512 KB Flash, EMIF, 16b-ADC TMS320F28376S — C2000™ 32-bit-MCU, 400 MIPS, 1×CPU, 1×CLA, FPU, TMU, 512 KB Flash, EMIF, 16-Bit-ADC TMS320F28377D — C2000™ 32-bit-MCU mit 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB Flash, EMIF, 16b-ADC TMS320F28377S — C2000™ 32-bit-MCU, 400 MIPS, 1×CPU, 1×CLA, FPU, TMU, 1024 KB Flash, EMIF, 16-Bit-ADC TMS320F28378D — C2000™-MCU, 32 Bit, 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB Flash, CLB, EMIF, 12b-ADC TMS320F28378S — C2000™-MCU, 32 Bit, 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB Flash, CLB, EMIF, 12b-ADC TMS320F28379D — C2000™-MCU, 32 Bit, 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB Flash, CLB, EMIF, 16b-ADC TMS320F28379S — 32-Bit-MCU C2000™ mit 400 MIPS, 1x CPU, 1x CLA, FPU, TMU, 1024 KB Flash-Speicher, CLB, EMIF und 1 TMS320F28386S — C2000™-32-Bit-MCU mit Konnektivitätsmanager, 1x C28x+CLA CPU, 1,0 MB Flash, FPU64, CLB, Ethernet TMS320F28388D — C2000™-32-Bit-MCU mit Connectivity Manager, 2x C28x+CLACPU, 1,5 MB Flash, FPU64, CLB, ENET, EtherCAT TMS320F28P650DH — C2000 32 Bit-MCU mit 600 MIPS, 2xC28x, 1xCLA CPU, FPU64, 768 KB Flash, 16-b ADC TMS320F28P650SK — C2000 32-bit-MCU mit 400 MIPS, 1xC28x + 1xCLA CPU, FPU64, 1,28 MB Flash, 16b-ADC, Ethercat

 

MCUs zur Echtzeit-Motorsteuerung und -Automatisierung
AM2631 — Single-Core Arm® Cortex®-R5F-MCU mit bis zu 400 MHz mit Echtzeitsteuerung, Funktions- und Datensiche AM2632 — Dual-Core Arm® Cortex®-R5F-MCU mit bis zu 400 MHz mit Echtzeitsteuerung, Funktions- und Datensicherh AM2634 — Quad-Core Arm® Cortex®-R5F-MCU mit bis zu 400 MHz mit Echtzeitsteuerung, Funktions- und Datensicherh AM263P2 — Dual-Core Arm® Cortex®-R5F-MCU mit bis zu 400 MHz mit opTI-Flash und Echtzeitsteuerung RM46L450 — 16/32-Bit-RISC-Flash-MCU, Cortex R4F, EMAC, USB RM46L850 — 16/32-Bit-RISC-Flash-MCU, Cortex R4F, EMAC, USB RM46L852 — 16/32-Bit-RISC-Flash-MCU, Cortex R4F, EMAC, USB RM48L530 — 16/32-Bit-RISC-Flash-Mikrocontroller RM48L540 — 16/32-Bit-RISC-Flash-Mikrocontroller RM48L730 — 16/32-Bit-RISC-Flash-Mikrocontroller RM48L740 — 16/32-Bit-RISC-Flash-Mikrocontroller RM48L940 — 16/32-Bit-RISC-Flash-Mikrocontroller RM48L950 — 16/32-Bit-RISC-Flash-Mikrocontroller RM48L952 — 16/32-Bit-RISC-Flash-Mikrocontroller RM57L843 — 16/32-Bit-Arm Cortex-R5F-Flash-MCU, RISC, EMAC TMS320F2800132 — C2000™ 32-Bit-MCU mit 100 MHz, 64 KB Flash, FPU, TMU, sechs PWM und Zero CAN TMS320F2800133 — C2000™ 32-Bit-MCU mit 120 MHz, 64 KB Flash, FPU und TMU TMS320F2800135 — C2000™ 32-Bit-MCU mit 120 MHz, 128 KB Flash, FPU und TMU TMS320F280023C — C2000™-MCU, 32 Bit, mit 100 MHz, FPU, TMU, 64 KB Flash, CLB TMS320F280025 — C2000™-32-Bit-MCU mit 100 MHz, FPU, TMU, 128 kB Flash TMS320F280025C — C2000™ 32-bit-MCU mit 100-MHz, FPU, TMU, 128 kb Flash, CLB TMS320F28384D — C2000™ 32-Bit-MCU mit Konnektivitätsmanager, 2x C28x+CLA CPU, 1,5-MB-Flash, FPU64, Ethernet TMS320F28384S — C2000™ 32-Bit-MCU mit Konnektivitätsmanager, 1x C28x+CLA CPU, 1,0-MB-Flash, FPU64, Ethernet TMS320F28386D — C2000™-32-Bit-MCU mit Konnektivitätsmanager, 2x C28x+CLA CPU, 1,5 MB Flash, FPU64, CLB, Ethernet TMS320F28388S — C2000™-32-Bit-MCU m. Connectivity Manager, 1x C28x+CLA CPU, 1,0 MB Flash, FPU64, CLB, ENET, EtherCAT TMS320F28P650DK — C2000™ 32-Bit-MCU, 2x C28x+CLA-CPU, Lock-Step, 1,28-MB-Flash, 16-B-ADC, HRPWM, EtherCAT, CAN-FD, AES TMS320F28P650SH — C2000 32 Bit-MCU mit 400 MIPS, 1xC28x, 1xCLA CPU, FPU64, 768 KB Flash, 16-b ADC TMS570LC4357-EP — Optimierte Produktpalette (EP) – Arm Cortex MCU RISC Flash 16/32 Bit, R5F, FlexRay TMS570LS20206-EP — Verbessertes Produkt: RISC-Flash-Mikrocontroller, 16 und 32 Bit TMS570LS20216-EP — Verbessertes Produkt: RISC-Flash-Mikrocontroller, 16 und 32 Bit

 

Mehrzweck-MCUs
MSP432E401Y — SimpleLink-MCU Arm Cortex-M4F, 32 Bit, mit Ethernet, CAN, 1MB Flash und 256 kB RAM MSPM0C1103 — 24-MHz-Arm®-Cortex®-M0+-MCU mit 8 KB Flash, 1 KB SRAM, 12-Bit-ADC MSPM0C1104 — 24-MHz-Arm®-Cortex®-M0+-MCU mit 16 KB Flash, 1 KB SRAM, 12-Bit-ADC MSPM0C1105 — 32 MHz-Arm® Cortex®-M0+-MCU mit 32 KB Flash, 8 KB SRAM, 12-Bit-ADC, Komparator, erweitertem Timer MSPM0C1106 — 32 MHz-Arm® Cortex®-M0+-MCU mit 64 KB Flash, 8 KB SRAM, 12-Bit-ADC, Komparator, erweitertem Timer MSPM0G1218 — ARM®-Cortex®-M0+-MCU mit 80 MHz, 256 KB Dual-Bank-Flash-Speicher, 32 KB SRAM, 2 ADCs, 2 COMPs MSPM0G1518 — 80 MHz ARM® Cortex®-M0+ MCU mit Dual-Bank 256 kB Flash, 128 kB SRAM, 2xADC-DAC, 3xCOMP MSPM0G1519 — 80 MHz ARM® Cortex®-M0+ MCU mit Dual-Bank 512 kB Flash, 128 kB SRAM, 2xADC-DAC, 3xCOMP MSPM0G3105 — 80 MHz Arm® Cortex®-M0+ MCU mit 32 KB Flash, 16 KB SRAM, 2x12 Bit 4 Msps ADC, Operationsverstärker C MSPM0G3106 — 80 MHz Arm® Cortex®-M0+ MCU mit 64 KB Flash, 32 KB SRAM, 2x12 Bit 4 Msps ADC, Operationsverstärker C MSPM0G3107 — 80 MHz Arm® Cortex®-M0+ MCU mit 128 KB Flash, 32 KB SRAM, 2x12 Bit 4 Msps ADC, Operationsverstärker MSPM0G3505 — 80 MHz Arm® Cortex®-M0+ MCU mit 32 KB Flash, 16 KB SRAM, 2x4 Msps ADC, DAC, 3xCOMP, 2xOPA, CAN-FD MSPM0G3506 — 80 MHz Arm® Cortex®-M0+ MCU mit 64 KB Flash, 32 KB SRAM, 2x4 Msps ADC, DAC, 3xCOMP, 2xOPA, CAN-FD, M MSPM0G3507 — 80 MHz Arm® Cortex®-M0+ MCU mit 128 KB Flash, 32 KB SRAM, 2x4 Msps ADC, DAC, 3xCOMP, 2xOPA, CAN-FD, MSPM0G3518 — 80 MHz ARM® Cortex®-M0+ MCU mit Dual-Bank 256 kB Flash, 128 kB SRAM, 2xCAN-FD, 2xADC, DAC, COMP MSPM0G3519 — 80 MHz ARM® Cortex®-M0+ MCU mit Dual-Bank 512 kB Flash, 128 kB SRAM, 2xCAN-FD, 2xADC, DAC, COMP TM4C1230C3PM — Hochleistungs-MCU mit 32 Bit auf der Basis des ARM® Cortex®-M4F TM4C1230D5PM — 32-bit Arm Cortex-M4F basierte MCU mit 80-MHz, 64-kb Flash, 24-kb RAM, CAN, 64-pin LQFP TM4C1230E6PM — 32-bit Arm Cortex-M4F basierte MCU mit 80-MHz, 128-kb Flash, 32-kb RAM, CAN, 64-pin LQFP TM4C1230H6PM — 32-bit Arm Cortex-M4F basierte MCU mit 80-MHz, 256-kb Flash, 32-kb RAM, CAN, 64-pin LQFP TM4C1231C3PM — 32-bit Arm Cortex-M4F basierte MCU mit 80-MHz, 32-kb Flash, 12-kb RAM, CAN, RTC, 64-pin LQFP TM4C1231D5PM — 32-Bit-Arm-Cortex-M4F-basierte MCU, 80 MHz, 64 kB Flash, 24 kB RAM, CAN, RTC, 64-Pin-LQFP TM4C1231D5PZ — 32-Bit-Arm-Cortex-M4F-basierte MCU, 80 MHz, 64 kB Flash, 24 kB RAM, CAN, RTC, 100-Pin-LQFP TM4C1231E6PM — 32-Bit-Arm-Cortex-M4F-basierte MCU, 80 MHz, 64 kB Flash, 24 kB RAM, CAN, RTC, 128-Pin-LQFP TM4C1231E6PZ — 32-Bit-ARM-Cortex-M4F-basierte MCU mit 80 MHz, 128 kB Flash, 32 kB RAM, CAN, RTC, 100-Pin-LQFP TM4C1231H6PGE — 32-Bit-Arm-Cortex-M4F-basierte MCU mit 80 MHz, 256 kB Flash, 32 kB RAM, CAN, RTC, 144-pol. LQFP TM4C1231H6PM — 32-Bit-Arm-Cortex-M4F-basierte MCU mit 80 MHz, 256 kB Flash, 32 kB RAM, CAN, RTC, 64-pol. LQFP TM4C1231H6PZ — 32-Bit-Arm-Cortex-M4F-basierte MCU mit 80 MHz, 256 kB Flash, 32 kB RAM, CAN, RTC, 100-pol. LQFP TM4C1232C3PM — 32-bit Arm Cortex-M4F basierte MCU mit 80-MHz, 32-kb Flash, 32-kb RAM, CAN, USB-D, 64-pin LQFP TM4C1232D5PM — 32-bit Arm Cortex-M4F basierte MCU mit 80-MHz, 64-kb Flash, 12-kb RAM, CAN, USB-D, 64-pin LQFP TM4C1232E6PM — 32-bit Arm Cortex-M4F basierte MCU mit 80-MHz, 128-kb Flash, 24-kb RAM, CAN, USB-D, 64-pin LQFP TM4C1232H6PM — 32-bit Arm Cortex-M4F basierte MCU mit 80-MHz, 256-kb Flash, 32-kb RAM, CAN, USB-D, 64-pin LQFP TM4C1233C3PM — 32-bit Arm Cortex-M4F basierte MCU mit 80-MHz, 32-kb Flash, 32-kb RAM, CAN, RTC, USB-D, 64-pin LQFP TM4C1233D5PM — 32-bit Arm Cortex-M4F basierte MCU mit 80-MHz, 64-kb Flash, 12-kb RAM, CAN, RTC, USB-D, 64-pin LQFP TM4C1233D5PZ — 32-bit Arm Cortex-M4F basierte MCU mit 80-MHz, 64-kb Flash, 24-kb RAM, CAN, RTC, USB-D, 100-pin LQFP TM4C1233E6PM — 32-bit Arm Cortex-M4F basierte MCU mit 80-MHz, 128-kb Flash, 24-kb RAM, CAN, RTC, USB-D, 64-pin LQFP TM4C1233E6PZ — 32-bit Arm Cortex-M4F basierte MCU mit 80-MHz, 128-kb Flash, 32-kb RAM, CAN, RTC, USB-D, 100-pin LQF TM4C1233H6PGE — 32-bit Arm Cortex-M4F basierte MCU mit 80-MHz, 256-kb Flash, 32-kb RAM, CAN, RTC, USB-D, 144-pin LQF TM4C1233H6PM — 32-bit Arm Cortex-M4F basierte MCU mit 80-MHz, 256-kb Flash, 32-kb RAM, CAN, RTC, USB-D, 64-pin LQFP TM4C1233H6PZ — 32-bit Arm Cortex-M4F basierte MCU mit 80-MHz, 256-kb Flash, 32-kb RAM, CAN, RTC, USB-D, 100-pin LQF TM4C1236D5PM — 32-Bit-Arm-Cortex-M4F-basierte MCU, 80 MHz, 64 kB Flash, 32 kB RAM, CAN, USB, 64-Pin-LQFP TM4C1236H6PM — 32-Bit-Arm-Cortex-M4F-basierte MCU mit 80 MHz, 256 kB Flash, 32 kB RAM, CAN, USB, 64-pol. LQFP TM4C1237D5PM — 32-Bit-Arm-Cortex-M4F-basierte MCU, 80 MHz, 64 kB Flash, 32 kB RAM, CAN, RTC, USB, 64-Pin-LQFP TM4C1237E6PM — 32-Bit-Arm-Cortex-M4F-basierte MCU, 80 MHz, 128 kB Flash, 24 kB RAM, CAN, RTC, USB-D, 64-pol. LQFP TM4C1237E6PZ — 32-Bit-Arm-Cortex-M4F-basierte MCU, 80 MHz, 128 kB Flash, 32 kB RAM, CAN, RTC, USB-D, 100-Pin-LQFP TM4C1237H6PGE — 32-Bit-Arm-Cortex-M4F-basierte MCU, 80 MHz, 256 kB Flash, 32 kB RAM, CAN, RTC, USB-D, 144-pol. LQFP TM4C1237H6PM — 32-Bit-Arm-Cortex-M4F-basierte MCU, 80 MHz, 256 kB Flash, 32 kB RAM, CAN, RTC, USB-D, 64-pol. LQFP TM4C1237H6PZ — 32-Bit-Arm-Cortex-M4F-basierte MCU, 80 MHz, 256 kB Flash, 32 kB RAM, CAN, RTC, USB-D, 100-pol. LQFP TM4C123AE6PM — 32-bit Arm Cortex-M4F basierte MCU mit 80 MHz, 128 kb Flash, 32 kb RAM, 2x CAN, 64-pin LQFP TM4C123AH6PM — 32-bit Arm Cortex-M4F basierte MCU mit 80 MHz, 256 kb Flash, 32 kb RAM, 2x CAN, 64-pin LQFP TM4C123BE6PM — 32-Bit-Arm-Cortex-M4F-basierte MCU, 80 MHz, 128 kB Flash, 32 kB RAM, 2x CAN, RTC, 64-pol. LQFP TM4C123BE6PZ — 32-Bit-Arm-Cortex-M4F-basierte MCU, 80 MHz, 128 kB Flash, 32 kB RAM, 2x CAN, RTC, 100-pol. LQFP TM4C123BH6NMR — MCU auf Basis des Arm® Cortex®-M4F, 32 Bit, mit 80 MHz, 256 KB Flash, 32 KB RAM, 2x CAN, RTC, USB TM4C123BH6PGE — 32-Bit-Arm-Cortex-M4F-basierte MCU, 80 MHz, 256 kB Flash, 32 kB RAM, 2x CAN, RTC, 144-pol. LQFP TM4C123BH6PM — 32-Bit-Arm-Cortex-M4F-basierte MCU, 80 MHz, 256 kB Flash, 32 kB RAM, 2x CAN, RTC, 64-pol. LQFP TM4C123BH6PZ — 32-Bit-Arm-Cortex-M4F-basierte MCU, 80 MHz, 256 kB Flash, 32 kB RAM, 2x CAN, RTC, 100-pol. LQFP TM4C123FE6PM — 32-Bit-Arm-Cortex-M4F-basierte MCU, 80 MHz, 128 kB Flash, 32 kB RAM, 2x CAN, USB, 64-pol. LQFP TM4C123FH6PM — 32-Bit-Arm-Cortex-M4F-basierte MCU, 80 MHz, 256 kB Flash, 32 kB RAM, 2x CAN, USB, 64-pol. LQFP TM4C123GE6PM — 32-bit Arm Cortex-M4F basierte MCU mit 80-MHz, 128-kb Flash, 32-kb RAM, 2x CAN, RTC, USB, 64-pin LQF TM4C123GE6PZ — 32-bit Arm Cortex-M4F basierte MCU mit 80-MHz, 128-kb Flash, 32-kb RAM, 2x CAN, RTC, USB, 100-pin LQ TM4C123GH6NMR — MCU auf Basis des Arm® Cortex®-M4F, 32 Bit, mit 80 MHz, 256 KB Flash, 32 KB RAM, 2x CAN, RTC, USB TM4C123GH6PGE — 32-bit Arm Cortex-M4F basierte MCU mit 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, RTC, USB, 144-pin LQ TM4C123GH6PM — 32-Bit-Arm-Cortex-M4F-basierte MCU, 80 MHz, 256 kB Flash, 32 kB RAM, 2 CAN, RTC, USB, 64-pol. LQF TM4C123GH6PZ — 32-bit Arm Cortex-M4F basierte MCU mit 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, RTC, USB, 100-pin LQ TM4C123GH6ZXR — 32-bit Arm Cortex-M4F basierte MCU mit 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, RTC, USB, 168-pin BG TM4C1290NCPDT — 32-Bit-ARM-Cortex-M4F-basierte MCU mit 120 MHz, 1 MB Flash, 256 KB RAM, USB TM4C1290NCZAD — 32-Bit-ARM-Cortex-M4F-basierte MCU mit 120 MHz, 1 MB Flash, 256 KB RAM, USB TM4C1292NCPDT — 32-bit-Arm Cortex-M4F basierte MCU mit 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+MII TM4C1292NCZAD — 32-bit-Arm Cortex-M4F basierte MCU mit 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+MII TM4C1294KCPDT — 32-bit-Arm Cortex-M4F basierte MCU mit 120-MHz, 512-kb Flash, 256-kb RAM, USB, ENET MAC+PHY TM4C1294NCPDT — 32-Bit-ARM-Cortex-M4F-basierte MCU mit 120 MHz, 1 MB Flash, 256 kB RAM, USB, ENET MAC+PHY TM4C1294NCZAD — 32-Bit-Arm-Cortex-M4F-basierte MCU mit 120 MHz, 1 MB Flash, 256 kB RAM, USB, ENET MAC+PHY TM4C1297NCZAD — 32-Bit-ARM-Cortex-M4F-basierte MCU mit 120 MHz, 1 MB Flash, 256 KB RAM, USB, LCD TM4C1299KCZAD — 32-bit-Arm Cortex-M4F basierte MCU mit 120-MHz, 512-kb Flash, 256-kb RAM, USB, ENET MAC+PHY, LCD TM4C1299NCZAD — 32-bit-Arm Cortex-M4F basierte MCU mit 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY, LCD TM4C129CNCPDT — 32-Bit-ARM-Cortex-M4F-basierte MCU mit 120 MHz, 1 MB Flash, 256 KB RAM, USB, AES TM4C129CNCZAD — 32-Bit-ARM-Cortex-M4F-basierte MCU mit 120 MHz, 1 MB Flash, 256 KB RAM, USB, AES TM4C129DNCPDT — 32-bit-Arm Cortex-M4F basierte MCU mit 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+MII, AES TM4C129DNCZAD — 32-bit-Arm Cortex-M4F basierte MCU mit 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+MII, AES TM4C129EKCPDT — 32-bit-Arm Cortex-M4F basierte MCU mit 120-MHz, 512-kb Flash, 256-kb RAM, USB, ENET MAC+PHY, AES TM4C129ENCPDT — 32-bit-Arm Cortex-M4F basierte MCU mit 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY, AES TM4C129ENCZAD — 32-bit-Arm Cortex-M4F basierte MCU mit 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY, AES TM4C129LNCZAD — 32-bit-Arm Cortex-M4F basierte MCU mit 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY, LCD, AES TM4C129XKCZAD — 32-Bit-ARM-Cortex-M4F-basierte MCU mit 120 MHz, 512 kb Flash, 256 kb RAM, USB, ENET MAC+PHY, LCD, AE TM4C129XNCZAD — 32-Bit-ARM-Cortex-M4F-basierte MCU mit 120 MHz, 1 MB Flash, 256 KB RAM, USB, ENET MAC+PHY, LCD, A

 

mmWave-Radarsensoren für die Automobilindustrie
AWR1843 — Ein-Chip-Radarsensor, 76 GHz bis 81 GHz, Automobil, DSP, MCU und Radarbeschleuniger integriert AWR2544 — FMCW-Satelliten-Radar-Sensor auf einem Chip (76–81 GHz) AWR2944 — Hochleistungs-SoC der 2. Generation, 76 GHz bis 81 GHz, für Eck- und Fernbereichsradar für die Autom AWR2944P — Ein-Chip-Radarsensor, 76 bis 81 GHz, für die Automobilindustrie mit verbesserter HF- und Rechenle AWR6843 — Ein-Chip-Radarsensor (60 bis 64 GHz) für die Automobilindustrie, mit Integration von DSP, MCU und Ra AWRL1432 — Energieeffizienter mmWave-Radarsensor mit einem Chip, 76 bis 81 GHz, für die Automobilindustrie AWRL6432 — Energieeffizienter ein-Chip-mmWave-Radarsensor, 57 GHz bis 64 GHz, für die Automobilindustrie AWRL6844 — Energieeffizienter mmWave-Radarsensor mit hoher Leistung und einem Chip, 57 GHz bis 64 GHz, für d

 

mmWave-Radarsensoren für Industrieanwendungen
IWRL6432 — Energieeffizienter industrieller Einchip-mmWave-Radarsensor, 57 GHz bis 64 GHz

 

Multimedia- & Industrienetzwerk-SoCs
AM2431 — Cortex®-R5F-basierte Arm® MCU mit Industriekommunikation und Sicherheit bis zu 800 MHz AM2432 — Dual-Core-Arm®-Cortex®-R5F-basierte MCU bis 800 MHz mit Industriekommunikation und Sicherheit AM2434 — Quad-Core-Arm®-Cortex®-R5F-basierte MCU bis 800 MHz mit Industriekommunikation und Sicherheit AM625 — SoC für Mensch-Maschine-Interaktion mit Arm® Cortex®-A53-basierter Edge-KI und Full-HD-Dual-Display AM625SIP — Universelles System im Paket mit Arm® Cortex®-A53 und integriertem LPDDR4 AM62A3 — 1-TOPS-Vision-SoC mit RGB-IR-ISP für ein bis zwei Kameras, energieeffizient, Videoüberwachung, Autom AM62A7 — 2-TOPS-Vision-SoC mit RGB-IR-ISP für 1–2 Kameras, energieeffiziente Syst., masch. Sehen, Robotik AM62P — Arm®Cortex®-A53 SoC mit Dreifach-Display, 3D-Grafiken, 4K Video-Codec für HMI AM62P-Q1 — Automobil-Display-SoC mit erweiterter 3D-Grafik, 4K-Video-Codec und integrierter Sicherheit AM6411 — Single-Core 64-Bit-Arm® Cortex®-A53, Single-Core Cortex-R5F, PCIe, USB 3.0 und Sicherheit AM6412 — Dual-Core 64-Bit-Arm® Cortex®-A53, Single-Core Cortex-R5F, PCIe, USB 3.0 und Sicherheit AM6421 — Single-Core 64-Bit-Arm® Cortex®-A53, Dual-Core Cortex-R5F, PCIe, USB 3.0 und Sicherheit AM6422 — Dual-Core 64-Bit Arm® Cortex®-A53, Dual-Core Cortex-R5F, PCIe, USB 3.0 und Sicherheit AM6441 — Single-Core 64-Bit-Arm® Cortex®-A53, Quad-Core Cortex-R5F, PCIe, USB 3.0 und Sicherheit AM6442 — Dual-Core 64-Bit Arm® Cortex®-A53, Quad-Core Cortex-R5F, PCIe, USB 3.0 und Sicherheit AM67A — Arm®Cortex®-A53 4 TOPS Vision SoC mit RGB-IR ISP für 4 Kameras, Machine Vision, Robotik, Smart HMI AM68A — 8-TOPS-Vision-SoC, 1–8 Kameras, maschinelles Sehen, Verkehrsüberwachung, Einzelhandelautomatisierung AM69A — Autonome mobile Roboter, 32 TOPS Vision SoC für 1-12 Kameras, maschinelles Sehen, mobiler DVR, AI TDA4VM — SoC mit Dual-Arm®-Cortex®-A72, 8 TOPS von KI, C7xDSP und GPU für visuelle Wahrnehmung und Analyti

 

Produkte für die drahtlose Verbindung in der Automobilindustrie
CC2340R5-Q1 — Drahtlos-MCU SimpleLink™ für Bluetooth® Low Energy mit 512 KB Flash und Qualifizierung für die Autom CC2640R2F-Q1 — Für den Automobilbereich zugelassener drahtloser SimpleLink™-32-Bit-ARM Cortex-M3-Bluetooth ® Low En CC2642R-Q1 — Für Anwendungen der Automobilindustrie qualifizierte drahtlose SimpleLink™-Bluetooth®-Low-Energy-MCU CC2662R-Q1 — Für den Automobilbereich qualifizierte SimpleLink™-Drahtlos-MCU zum Einsatz in drahtlosen Akkus Mana CC2744R7-Q1 — Drahtlose SimpleLink™ Bluetooth® LE-MCU für den Automobilbereich mit 864 kB Flash, HSM, APU CC2745P10-Q1 — Drahtlose Automobil-SimpleLink™ Bluetooth® LE-MCU mit 1 MB Flash, HSM, APU, CAN-FD, +20 dBm CC2745R10-Q1 — Drahtlose SimpleLink™ Bluetooth® LE-MCU für den Automobilbereich mit 1 MB Flash, HSM, APU, CAN-FD CC2745R7-Q1 — Drahtlos-SimpleLink™-Bluetooth®-LE-MCU für den Automobilbereich mit 864 kB Flash, HSM, APU, CAN-F

 

SoC-Fahrassistenzsysteme
AM620-Q1 — Computing-SoC für die Automobilindustrie mit integrierter Sicherheit für Fahrerüberwachung, Vernetzu AM625-Q1 — Display-SoC für die Automobilindustrie mit integrierter Sicherheit für digitale Kombiinstrumente< AM62A3-Q1 — 1 TOPS-Vision-SoC für die Automobilindustrie mit RGB-IR-ISP für 1-2 Kameras, Fahrerüberwachung, Dash AM62A7-Q1 — 2-TOPS-Vision-SoC mit RGB-IR-ISP für 1–2 Kameras, Fahrerüberwachung, Frontkameras TDA4AEN-Q1 — SoC mit Quad Arm® Cortex®-A53, 4 TOPS von KI und C7xDSP für visuelle Wahrnehmung und Analytik TDA4AH-Q1 — SoC mit achtfachem Arm®-Cortex®-A72, C7xDSP, 32 TOPS von KI für visuelle Wahrnehmung und Analytik TDA4AL-Q1 — SoC mit Dual-Arm®-Cortex®-A72, 8 TOPS von KI und C7xDSP für visuelle Wahrnehmung und Analytik TDA4AP-Q1 — SoC mit achtfachem Arm®-Cortex®-A72, 24 TOPS von KI und C7xDSP für visuelle Wahrnehmung und Analy TDA4APE-Q1 — SoC mit Quad Arm® Cortex®-A72, 16 TOPS von KI und C7xDSP für visuelle Wahrnehmung und Analytik TDA4VE-Q1 — SoC mit Dual-Arm®-Cortex®-A72, 8 TOPS von KI, C7xDSP und GPU für visuelle Wahrnehmung und Analyti TDA4VEN-Q1 — SoC mit Quad-Arm®-Cortex®-A53, 4 TOPS von KI, C7xDSP und GPU für visuelle Wahrnehmung und Analyti TDA4VH-Q1 — SoC mit Oktal-Arm®-Cortex®-A72, 32 TOPS von KI, C7xDSP und GPU für visuelle Wahrnehmung und Analytik TDA4VL-Q1 — SoC mit Dual-Arm®-Cortex®-A72, 4 TOPS von KI, C7xDSP und GPU für visuelle Wahrnehmung und Analyti TDA4VM-Q1 — SoC mit Dual-Arm®-Cortex®-A72, 8 TOPS von KI, C7xDSP und GPU für visuelle Wahrnehmung und Analyti TDA4VP-Q1 — SoC mit Oktal-Arm®-Cortex®-A72, 24 TOPS von KI, C7xDSP und GPU für visuelle Wahrnehmung und Analytik TDA4VPE-Q1 — SOC mit Quad Arm® Cortex®-A72, 16 TOPS von KI, C7xDSP und GPU für visuelle Wahrnehmung und Analyt

 

WLAN-Produkte
CC3200 — SimpleLink™ 32-Bit Arm Cortex-M4 Wi-Fi ® Drahtlos-MCU mit 2 TLS/SSL und 256 kB RAM
Herunterladen Video mit Transkript ansehen Video

Bestellen Sie und beginnen Sie mit der Entwicklung

Debug-Tastkopf

IC7MAX-BLUEBOX — High-performance debugger with multi-SoC synchronization

Unterstützte Produkte und Hardware

IC7MAX-BLUEBOX — High-performance debugger with multi-SoC synchronization

close
Version: null
Veröffentlichungsdatum:
Debug-Tastkopf

IC7MINI-BLUEBOX — Compact, versatile, and cost-effective debugger

Unterstützte Produkte und Hardware

IC7MINI-BLUEBOX — Compact, versatile, and cost-effective debugger

close
Version: null
Veröffentlichungsdatum:
Debug-Tastkopf

IC7PRO-BLUEBOX — Advanced debugger with tracing and profiling

Unterstützte Produkte und Hardware

IC7PRO-BLUEBOX — Advanced debugger with tracing and profiling

close
Version: null
Veröffentlichungsdatum:
IDE, Konfiguration, Compiler oder Debugger

SWAT — Software trace tool

Unterstützte Produkte und Hardware

SWAT — Software trace tool

close
Version: null
Veröffentlichungsdatum:
Support-Software

TQSP — TQSP (Tool Qualification Support Package)

Unterstützte Produkte und Hardware

TQSP — TQSP (Tool Qualification Support Package)

close
Version: null
Veröffentlichungsdatum:
IDE, Konfiguration, Compiler oder Debugger

VECU — Virtual ECUs

Unterstützte Produkte und Hardware

VECU — Virtual ECUs

close
Version: null
Veröffentlichungsdatum:
IDE, Konfiguration, Compiler oder Debugger

WINIDEA — Integrated development environment

Unterstützte Produkte und Hardware

WINIDEA — Integrated development environment

close
Version: null
Veröffentlichungsdatum:
Es gelten die allgemeinen Geschäftsbedingungen von TI für Evaluierungsartikel.

Support und Schulungen

Support von Partnerunternehmen
TI bietet für diese Hardware keinen direkten Designsupport an. Um während Ihrer Entwicklung Unterstützung zu erhalten, wenden Sie sich an TASKING Germany GmbH.

Videos

Haftungsausschluss

Diese Website enthält Informationen und Verknüpfungen zu Websites von Drittanbieter-Partnern ("externe Links"). Diese Websites unterliegen der Haftung der jeweiligen Betreiber. TI ist nicht der Betreiber und somit für die Inhalte und Richtigkeit der bereitgestellten Informationen nicht verantwortlich. Sie sollten die Inhalte sorgfältig prüfen, bevor Sie sie weiterverwenden. Die Aufnahme solcher Informationen und Ressourcen in diese Liste bedeutet nicht, dass TI diese Drittanbieter unterstützt und sollte nicht als Garantie oder Zusicherung hinsichtlich der Eignung der Produkte oder Dienstleistungen dieser Drittanbieter ausgelegt werden, weder allein noch in Kombination mit einem TI Produkt oder einer Dienstleistung von TI.