Gehäuseinformationen
Gehäuse | Pins WQFN (RUA) | 42 |
Betriebstemperaturbereich (°C) -40 to 105 |
Gehäusemenge | Träger 250 | SMALL T&R |
Merkmale von TMUXHS4412
- Provides bidirectional passive 2:1 MUX / 1:2 DEMUX for four differential channels
- Data rate support up to 20 Gbps
- Supports PCI Express 4.0 up to 16 Gbps
- Also supports USB 3.2, USB 4.0, TBT 3.0, DP 2.0, SATA, SAS, MIPI DSI/CSI, FPD-Link III, LVDS, SFI and Ethernet Interfaces
- –3-dB differential BW of 13 GHz
- Excellent dynamic characteristics for PCIe 4.0
signaling
- Insertion loss = -1.3 dB at 8 GHz
- Return loss = –22 dB at 8 GHz
- Cross-talk = -58 dB at 8 Ghz
- Adaptive common mode voltage tracking
- Supports common mode voltage up to 0 to 1.8 V
- Single supply voltage VCC of 3.3 or 1.8 V
- Ultra low active (320 µA) and standby power consumption (0.1 µA)
- Industrial temperature option with –40° to 105°C
- Pin-to-pin PCIe 4.0 linear redriver option with DS160PR421 and DS160PR412
- Available in 3.5 mm x 9 mm QFN package
Beschreibung von TMUXHS4412
The TMUXHS4412 is a high-speed bidirectional passive switch which can be used for both multiplexer (mux) and demultiplexer (demux) configurations. The TMUXHS4412 is a analog differential passive mux or demux that works for many high-speed differential interfaces for data rates up to 20 Gbps including PCI Express 4.0. The device can be used for higher data rates where electrical channel has signal integrity margins. The TMUXHS4412 supports differential signaling with common mode voltage range (CMV) of up to 0 to 1.8 V and with differential amplitude up to 1800 mVpp. Adaptive CMV tracking ensures the channel through the device remains unchanged for the entire common mode voltage range.
The excellent dynamic characteristics of the TMUXHS4412 result minimum attenuation to the signal eye diagram with very little added jitter. The devices silicon design is optimized for excellent frequency response at higher frequency spectrum of the signals. Its silicon signal traces and switch network are matched for best intra-pair skew performance.
The TMUXHS4412 has an extended industrial temperature range that suits many rugged applications including industrial and high reliability use cases.