Gehäuseinformationen
Gehäuse | Pins SOT-SC70 (DCK) | 6 |
Betriebstemperaturbereich (°C) -40 to 85 |
Gehäusemenge | Träger 3.000 | LARGE T&R |
Merkmale von TPD4S009
- IEC 61000-4-2 Level 4 ESD Protection
- ±8-kV Contact Discharge
- IEC 61000-4-5 Surge Protection
- 2.5A (8/20µs)
- I/O Capacitance: 0.8 pF (Typical)
- Low Leakage Current: 10 nA (Typical)
- Supports High-Speed Differential Data Rates
(3-dB Bandwidth > 4 GHz) - Ultra-low Matching Capacitance Between
Differential Signal Pairs - Ioff Feature for the TPD4S009
- Industrial Temperature Range:
–40°C to 85°C - Easy Straight through Routing, Space-Saving
Package Options
Beschreibung von TPD4S009
The TPD4S009 and TPD4S010 are four-channel TVS diode arrays for electrostatic discharge (ESD) protection. TPD4S009 and TPD4S010 are rated to dissipate contact ESD strikes at the maximum level specified in the IEC 61000-4-2 international standard (Level 4), with ±8-kV contact discharge ESD protection. The low capacitance (0.8-pF) of these devices, coupled with the excellent matching between differential signal pairs (0.05-pF line-line capacitance for the TPD4S009DRY) enables this device to provide transient voltage suppression circuit protection for high-speed differential data rates (3-dB bandwidth > 4 GHz).
The TPD4S009 is offered in DBV, DCK, DGS, and DRY packages. The TPD4S009DRYR is the most space saving package option available for dual pair high-speed differential lines. The TPD4S010 is offered in the industry standard DQA package. The TPD4S009DGSR and TPD4S010DQAR offer flow-through board layout options to reduce signal glitches normally caused by routing mismatches between the D+ and D signal pair. See also TPD4E05U06DQAR which is P2P compatible with TPD4S010DQAR. This device offers higher IEC ESD protection, lower capacitance, lower RDYN, lower DC breakdown voltage, and lower clamping voltage.