Home Schnittstelle USB-ICs USB-C-Stromversorgungs-Controller
NEU

TPS26741E-Q1

AKTIV

Produktdetails

Function Type-C Internal power path VCONN Power role Source Data role DFP, DRD, UFP Alternate mode No External power-path control GPIO, I2C Rating Automotive Operating temperature range (°C) to
Function Type-C Internal power path VCONN Power role Source Data role DFP, DRD, UFP Alternate mode No External power-path control GPIO, I2C Rating Automotive Operating temperature range (°C) to
VQFN (RHB) 32 25 mm² (5 mm × 5 mm)
  • AEC-Q100 test guidance with the following:
    • Device temperature grade 1: -40oC to 125oC ambient operating temperature range
    • Device HBM ESD classification level:
      • Level 2 and level 3A
    • Device CDM ESD classification level:
      • Level C2a and C2b
  • TPS26741E-Q1 is a fully configurable single-port PD3.2 source controller.
    • Extended power range (EPR) support
    • 40V tolerant VBUS
    • 24V tolerant CC and DP/DM pins
    • GUI tool to easily configure for various applications
    • Programmable power supply (PPS) support (source)
  • USB Type-C power delivery (PD) controller
    • USB PD R3.2 compliant
    • USB Type-C R2.4 compliant
    • 20 configurable GPIOs
    • Cable attach and orientation detection
    • Integrated VCONN switch. No external supply required to read eMarker
    • Physical layer and policy engine
    • Integrated LDO with input up to 40V
    • One I2C controller port (I2C2)
    • Two I2C target ports (I2C1, I2C3)
    • UART and LIN support
    • Closed-chassis debugging
  • Integrated flash memory supporting updates via I2C gated by an authentication check
    • Closed-chassis flash updates via I2C4
  • System power management
    • Across multiple ports and multiple devices
    • Thermal foldback
    • Power foldback
  • Liquid detection and corrosion mitigation
  • AEC-Q100 test guidance with the following:
    • Device temperature grade 1: -40oC to 125oC ambient operating temperature range
    • Device HBM ESD classification level:
      • Level 2 and level 3A
    • Device CDM ESD classification level:
      • Level C2a and C2b
  • TPS26741E-Q1 is a fully configurable single-port PD3.2 source controller.
    • Extended power range (EPR) support
    • 40V tolerant VBUS
    • 24V tolerant CC and DP/DM pins
    • GUI tool to easily configure for various applications
    • Programmable power supply (PPS) support (source)
  • USB Type-C power delivery (PD) controller
    • USB PD R3.2 compliant
    • USB Type-C R2.4 compliant
    • 20 configurable GPIOs
    • Cable attach and orientation detection
    • Integrated VCONN switch. No external supply required to read eMarker
    • Physical layer and policy engine
    • Integrated LDO with input up to 40V
    • One I2C controller port (I2C2)
    • Two I2C target ports (I2C1, I2C3)
    • UART and LIN support
    • Closed-chassis debugging
  • Integrated flash memory supporting updates via I2C gated by an authentication check
    • Closed-chassis flash updates via I2C4
  • System power management
    • Across multiple ports and multiple devices
    • Thermal foldback
    • Power foldback
  • Liquid detection and corrosion mitigation

The TPS26741E-Q1 is a stand-alone single-port USB Type-C and power delivery (PD) source controller for any automotive USB-C port application including extended power range (EPR) voltages. The TPS26741E-Q1 is capable of supporting all USB-PD power supply negotiation options for standard power range (SPR) and EPR. The TPS26741E-Q1 automatically identifies USB-C cable capabilities, and adjusts for the maximum current allowed by the cable, without requiring an external 5V supply for VCONN. The TPS26741E-Q1 also supports legacy D+/D- charging.

The TPS26741E-Q1 controls a DC/DC via I2C or PWM to achieve a complete USB-C PD application. The TPS26741E-Q1 has SYNC outputs to keep external DC/DC switching out-of-phase for each port, with dual-random spread-spectrum (DRSS).

The TPS26741E-Q1 has integrated protections for thermal and input voltage monitoring for power foldback, VBUS high/low monitoring, and liquid detection along with corrosion mitigation.

The TPS26741E-Q1 offers multiple interface options for the system including I2C and LIN support, along with configurable GPIOs.

The TPS26741E-Q1 is a stand-alone single-port USB Type-C and power delivery (PD) source controller for any automotive USB-C port application including extended power range (EPR) voltages. The TPS26741E-Q1 is capable of supporting all USB-PD power supply negotiation options for standard power range (SPR) and EPR. The TPS26741E-Q1 automatically identifies USB-C cable capabilities, and adjusts for the maximum current allowed by the cable, without requiring an external 5V supply for VCONN. The TPS26741E-Q1 also supports legacy D+/D- charging.

The TPS26741E-Q1 controls a DC/DC via I2C or PWM to achieve a complete USB-C PD application. The TPS26741E-Q1 has SYNC outputs to keep external DC/DC switching out-of-phase for each port, with dual-random spread-spectrum (DRSS).

The TPS26741E-Q1 has integrated protections for thermal and input voltage monitoring for power foldback, VBUS high/low monitoring, and liquid detection along with corrosion mitigation.

The TPS26741E-Q1 offers multiple interface options for the system including I2C and LIN support, along with configurable GPIOs.

Herunterladen Video mit Transkript ansehen Video
Weitere Informationen anfordern

Das vollständige Datenblatt und Designressourcen für TPS26741E-Q1 sind verfügbar. Jetzt anfordern

Technische Dokumentation

Keine Ergebnisse gefunden. Bitte geben Sie einen anderen Begriff ein und versuchen Sie es erneut.
Alle anzeigen 1
Top-Dokumentation Typ Titel Format-Optionen Neueste englische Version herunterladen Datum
* Datenblatt TPS26741E-Q1 Automotive Single-port USB Type-C PD Controller with 240W EPR datasheet PDF | HTML 29.05.2026

Design und Entwicklung

Weitere Bedingungen oder erforderliche Ressourcen enthält gegebenenfalls die Detailseite, die Sie durch Klicken auf einen der unten stehenden Titel erreichen.

Evaluierungsplatine

TPS26742EQ1EVM — TPS26742E-Q1 – Evaluierungsmodul

Das TPS26742EQ1EVM ist ein Evaluierungsmodul (EVM) für den TPS26742E-Q1, einen hochintegrierten USB Type-C® Power Delivery(PD)-Controller zur Verwendung in Anwendungen mit zwei USB-Anschlüssen. Dieses EVM ist speziell für die Evaluierung des Standardleistungsbereichs (Standard Power Range, SPR) (...)
Unterstützte Produkte und Hardware
Evaluierungsplatine

TPS26744EQ1EVM — TPS26744E-Q1 – Evaluierungsmodul

Das TPS26744E-Q1-Evaluierungsmodul (EVM) dient der Evaluierung von TPS26744E-Q1 für USB-Type-C®- und Power-Delivery-Anwendungen (PD). Dieses EVM unterstützt Dual-Port-USB-PD-EPR-Laden und DisplayPort™ über USB-C® (DP-Alt-Modus) und wird mit zwei anderen Varianten geliefert: (...)
Unterstützte Produkte und Hardware
Treiber oder Bibliothek

TPS2674X-Q1-RESOURCES — TPS2674x-Q1 design resources

Design files for use with the TPS2674x-Q1 Automotive USB Power Delivery Controller device family. Includes device documentation and configuration files for use with the TPS267xx-Q1-GUI tool to evaluate and develop customer-specific USB PD charging solutions.
Unterstützte Produkte und Hardware
Gehäuse Pins CAD-Symbole, Footprints und 3D-Modelle
VQFN (RHB) 32 Ultra Librarian

Bestellen & Qualität

Empfohlene Produkte können Parameter, Evaluierungsmodule oder Referenzdesigns zu diesem TI-Produkt beinhalten.

Support und Schulungen

TI E2E™-Foren mit technischem Support von TI-Ingenieuren

Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.

Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support. ​​​​​​​​​​​​​​

Videos