Gehäuseinformationen
Gehäuse | Pins DSBGA (YFP) | 12 |
Betriebstemperaturbereich (°C) -40 to 85 |
Gehäusemenge | Träger 250 | SMALL T&R |
Merkmale von TS5USBC400
- Supply Range 2.3 V to 5.5 V
- Differential 2:1 or 1:2 Switch/Multiplexer
- 0-V to 16-V Overvoltage Protection (OVP) on Common Pins
- Powered Off Protection When VCC = 0 V
- Low RON of 9 Ω Maximum
- BW of 1.1 GHz Typical
- CON of 4.5 pF Typical
- Low Power Disable Mode
- 1.8-V Compatible Logic Inputs
- ESD Protection Exceeds JESD 22
- 2000-V Human Body Model (HBM)
- TS5USBC400: Standard Temperature
Range of
0°C to 70°C - TS5USBC400I: Industrial Temperature Range of
-40°C to 85°C - Small DSBGA Package
Beschreibung von TS5USBC400
The TS5USBC400 is a bidirectional low-power dual port, high-speed, USB 2.0 analog switch with integrated protection for USB Type-C™ systems. The device is configured as a dual 2:1 or 1:2 switch and is optimized for handling the USB 2.0 D+/- lines in a USB Type-C™ systems.
The TS5USBC400 protection on the I/O pins can tolerate up to 16V with automatic shutoff circuitry to protect system components behind the switch.
The TS5USBC400 comes in a small 12 pin DSBGA package making it a perfect candidate for mobile and space constrained applications.