Inicio Amplificadores Amplificadores de detección de corriente Amplificadores analógicos de detección de corriente

INA186

ACTIVO

Detalles del producto

Product type Analog output Common-mode voltage (max) (V) 40 Common-mode voltage (min) (V) -0.2 Input offset (±) (max) (µV) 50 Input offset drift (±) (typ) (µV/°C) 0.05 Features Bidirectional, High precision, Low-side Capable Rating Catalog Voltage gain (V/V) 25, 50, 100, 200, 500 CMRR (min) (dB) 120 Bandwidth (kHz) 27, 33, 35, 37, 45 Iq (max) (mA) 0.09 Number of channels 1 Comparators (#) 0 Gain error (%) 1 Gain error drift (±) (max) (ppm/°C) 10 Slew rate (V/µs) 0.3 Operating temperature range (°C) -40 to 125
Product type Analog output Common-mode voltage (max) (V) 40 Common-mode voltage (min) (V) -0.2 Input offset (±) (max) (µV) 50 Input offset drift (±) (typ) (µV/°C) 0.05 Features Bidirectional, High precision, Low-side Capable Rating Catalog Voltage gain (V/V) 25, 50, 100, 200, 500 CMRR (min) (dB) 120 Bandwidth (kHz) 27, 33, 35, 37, 45 Iq (max) (mA) 0.09 Number of channels 1 Comparators (#) 0 Gain error (%) 1 Gain error drift (±) (max) (ppm/°C) 10 Slew rate (V/µs) 0.3 Operating temperature range (°C) -40 to 125
SOT-SC70 (DCK) 6 4.2 mm² (2 mm × 2.1 mm) DSBGA (YFD) 6 1.4000000000000001 mm² (— mm × — mm) SOT-23-THN (DDF) 8 8.12 mm² (2.9 mm × 2.8 mm)
  • Wide common-mode voltage range, VCM: –0.2 V to +40 V
  • Low input bias currents, IIB: 500 pA (typical) (enables microamp current measurement)
  • Low power:
    • Low supply voltage, VS: 1.7 V to 5.5 V
    • Low quiescent current, IQ: 48 µA (typical)
  • Accuracy:
    • Common-mode rejection ratio: 120 dB (minimum)
    • Gain error, EG: ±1% (maximum)
    • Gain drift: 10 ppm/°C (maximum)
    • Offset voltage, VOS: ±50 µV (maximum)
    • Offset drift: 0.5 µV/°C (maximum)
  • Bidirectional current sensing capability
  • Gain options:
    • INA186A1: 25 V/V
    • INA186A2: 50 V/V
    • INA186A3: 100 V/V
    • INA186A4: 200 V/V
    • INA186A5: 500 V/V
  • Wide common-mode voltage range, VCM: –0.2 V to +40 V
  • Low input bias currents, IIB: 500 pA (typical) (enables microamp current measurement)
  • Low power:
    • Low supply voltage, VS: 1.7 V to 5.5 V
    • Low quiescent current, IQ: 48 µA (typical)
  • Accuracy:
    • Common-mode rejection ratio: 120 dB (minimum)
    • Gain error, EG: ±1% (maximum)
    • Gain drift: 10 ppm/°C (maximum)
    • Offset voltage, VOS: ±50 µV (maximum)
    • Offset drift: 0.5 µV/°C (maximum)
  • Bidirectional current sensing capability
  • Gain options:
    • INA186A1: 25 V/V
    • INA186A2: 50 V/V
    • INA186A3: 100 V/V
    • INA186A4: 200 V/V
    • INA186A5: 500 V/V

The INA186 is a low-power, voltage-output, current-sense amplifier (also called a current-shunt monitor). This device is commonly used for overcurrent protection, precision current measurement for system optimization, or in closed-loop feedback circuits. The INA186 can sense drops across shunts at common-mode voltages from –0.2 V to +40 V, independent of the supply voltage.

The low input bias current of the INA186 permits the use of larger current-sense resistors, thus providing accurate current measurements in the microamp range. The low offset voltage of the zero-drift architecture extends the dynamic range of the current measurement. This feature allows for smaller sense resistors with lower power loss, while still providing accurate current measurements.

The INA186 operates from a single 1.7-V to 5.5-V power supply, and draws a maximum of 90 µA of supply current . Five fixed gain options are available: 25 V/V, 50 V/V, 100 V/V, 200 V/V, or 500 V/V. The device is specified over the operating temperature range of –40°C to +125°C, and offered in SC70, SOT-23-THIN, and DSBGA packages. The SC70 and SOT-23 (DDF) packages support bidirectional current measurement, whereas the DSBGA package only supports current measurement in one direction.

The INA186 is a low-power, voltage-output, current-sense amplifier (also called a current-shunt monitor). This device is commonly used for overcurrent protection, precision current measurement for system optimization, or in closed-loop feedback circuits. The INA186 can sense drops across shunts at common-mode voltages from –0.2 V to +40 V, independent of the supply voltage.

The low input bias current of the INA186 permits the use of larger current-sense resistors, thus providing accurate current measurements in the microamp range. The low offset voltage of the zero-drift architecture extends the dynamic range of the current measurement. This feature allows for smaller sense resistors with lower power loss, while still providing accurate current measurements.

The INA186 operates from a single 1.7-V to 5.5-V power supply, and draws a maximum of 90 µA of supply current . Five fixed gain options are available: 25 V/V, 50 V/V, 100 V/V, 200 V/V, or 500 V/V. The device is specified over the operating temperature range of –40°C to +125°C, and offered in SC70, SOT-23-THIN, and DSBGA packages. The SC70 and SOT-23 (DDF) packages support bidirectional current measurement, whereas the DSBGA package only supports current measurement in one direction.

Descargar Ver vídeo con transcripción Video

Productos similares que pueden interesarle

open-in-new Comparar alternativas
Reemplazo con funcionalidad mejorada del dispositivo comparado
INA190 ACTIVO Amplificador de detección de corriente bidireccional ultrapreciso de 40 V con polarización y ACTIVAC The INA190 is functionally identical with increased accuracy
INA191 ACTIVO Amplificador de detección de corriente ultrapreciso de 40 V con polarización y ACTIVACIÓN de entrada The INA191 is functionally identical with increased accuracy

Documentación técnica

Diseño y desarrollo

Para conocer los términos adicionales o los recursos necesarios, haga clic en cualquier título de abajo para ver la página de detalles cuando esté disponible.

Placa de evaluación

INA186EVM — Módulo de evaluación INA186

Se trata de un pequeño módulo con 5 placas completamente independientes que el usuario puede desmontar. Para las cinco variantes de ganancia de los aparatos se pueden utilizar cinco tarjetas idénticas (capacidad de 15 A). Cada placa proporciona puntos de prueba para VS, GND, OUT y REF. Además, las (...)
Guía del usuario: PDF
Productos y hardware compatibles
En inventario
Límite:
??asset.out-of-stock-ti_es_MX??
No disponible
Modelo de simulación

INA186 TINA-TI Reference Design (Rev. A)

SBOMAX9A.TSC (192 KB) - Diseño de referencia TINA-TI
Productos y hardware compatibles
Modelo de simulación

INA186 TINA-TI Spice Model (Rev. A)

SBOMAY0A.ZIP (58 KB) - Modelo TINA-TI Spice
Productos y hardware compatibles
Modelo de simulación

INA186A1 PSpice Model

SBOMBE8.ZIP (29 KB) - Modelo PSpice
Productos y hardware compatibles
Modelo de simulación

INA186A2 PSpice Model

SBOMBA6.ZIP (30 KB) - Modelo PSpice
Productos y hardware compatibles
Modelo de simulación

INA186A3 PSpice Model

SBOMBA7.ZIP (30 KB) - Modelo PSpice
Productos y hardware compatibles
Modelo de simulación

INA186A4 PSpice Model

SBOMBA9.ZIP (30 KB) - Modelo PSpice
Productos y hardware compatibles
Modelo de simulación

INA186A5 PSpice Model

SBOMBD1.ZIP (30 KB) - Modelo PSpice
Productos y hardware compatibles
Herramienta de simulación

TINA-TI — Programa de simulación analógica basado en SPICE

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)

Productos y hardware compatibles
Herramienta de cálculo

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

La calculadora del ingeniero analógico está diseñada para acelerar muchos de los cálculos repetitivos que los ingenieros de diseño de circuitos analógicos utilizan de forma habitual. Esta herramienta para PC proporciona una interfaz gráfica con una lista de varios cálculos comunes que van desde el (...)

Productos y hardware compatibles
Herramienta de cálculo

CS-AMPLIFIER-ERROR-TOOL — Current Sense Amplifier Comparison and Error Tool

Esta calculadora Excel proporciona una comparación entre dos y cinco de nuestros amplificadores de detección de corriente estándar y ofrece un gráfico que contiene los parámetros básicos de cada dispositivo. Esta calculadora también toma las entradas de la condición del sistema de los usuarios, (...)
Productos y hardware compatibles
Diseño de referencia

TIDA-00302 — Diseño de referencia del monitor de derivación de corriente con solidez transitoria

This high-side current shunt monitor is used to measure the voltage developed across a current-sensing resistor when current passes through it.

Additionally, an external protection circuit is implemented to provide surge and fast-transient protection and demonstrate the different immunity levels to (...)

Productos y hardware compatibles
Encapsulado Pines Símbolos CAD, huellas y modelos 3D
SOT-SC70 (DCK) 6 Ultra Librarian
DSBGA (YFD) 6 Ultra Librarian
SOT-23-THN (DDF) 8 Ultra Librarian

Pedidos y calidad

Soporte y capacitación

Foros de TI E2E™ con asistencia técnica de los ingenieros de TI

El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.

Si tiene alguna pregunta sobre calidad, encapsulados o pedido de productos de TI, consulte el servicio de asistencia de TI. ​​​​​​​​​​​​​​

Serie de videos

Ver todos los videos

Videos