DRV8818A

미리 보기

제품 상세 정보

Vs ABS (max) (V) 35 Vs (min) (V) 8 Peak output current (A) 3.5 Control mode STEP/DIR Control interface Hardware (GPIO) Number of full bridges 2 Full-scale current (A) 2.5 RDS(ON) (HS + LS) (mΩ) 370 Sleep current (µA) 3 Microstepping levels 8 Decay mode Fast, Mixed, Slow, Smart Tune Features Current Regulation, Smart Tune Rating Catalog Operating temperature range (°C) -40 to 85
Vs ABS (max) (V) 35 Vs (min) (V) 8 Peak output current (A) 3.5 Control mode STEP/DIR Control interface Hardware (GPIO) Number of full bridges 2 Full-scale current (A) 2.5 RDS(ON) (HS + LS) (mΩ) 370 Sleep current (µA) 3 Microstepping levels 8 Decay mode Fast, Mixed, Slow, Smart Tune Features Current Regulation, Smart Tune Rating Catalog Operating temperature range (°C) -40 to 85
HTSSOP (PWP) 28 62.08 mm² (9.7 mm × 6.4 mm)
  • Stepper motor driver
    • Simple STEP/DIR interface
    • Up to 1/8 microstepping indexer
    • Programmable mixed decay, blanking, and off time
  • 8V to 35V operating supply voltage range
  • Smart tune, slow, fast, and mixed decay options
  • High current capacity: 2.5A full-scale, 1.8A RMS
  • Low RDS(ON): 310mΩ HS + LS at 24V, 25°C
  • Separate logic supply voltage (VCC)
  • Pin-to-pin compatible with
  • Thermally-enhanced surface mount package
  • Protection features
    • VM Undervoltage Lockout (UVLO)
    • Overcurrent Protection (OCP)
    • Thermal Shutdown (TSD)
    • Indexer zero position output (HOMEn)
  • Stepper motor driver
    • Simple STEP/DIR interface
    • Up to 1/8 microstepping indexer
    • Programmable mixed decay, blanking, and off time
  • 8V to 35V operating supply voltage range
  • Smart tune, slow, fast, and mixed decay options
  • High current capacity: 2.5A full-scale, 1.8A RMS
  • Low RDS(ON): 310mΩ HS + LS at 24V, 25°C
  • Separate logic supply voltage (VCC)
  • Pin-to-pin compatible with
  • Thermally-enhanced surface mount package
  • Protection features
    • VM Undervoltage Lockout (UVLO)
    • Overcurrent Protection (OCP)
    • Thermal Shutdown (TSD)
    • Indexer zero position output (HOMEn)

The DRV8818A provides an integrated stepper motor driver for printers, scanners, and other automated equipment applications. The device has two H-bridge drivers and microstepping indexer logic to control a stepper motor.

The output driver block for each consists of N-channel power MOSFETs configured as full H-bridges to drive the motor windings.

A simple STEP/DIR interface allows controller circuits to be easily interfaced. The mode pins allow for configuration of the motor in full-step, half-step, quarter-step, or eighth-step modes. Decay mode and PWM off time are programmable.

Internal shutdown functions are provided for over current protection, short circuit protection, under-voltage lockout and overtemperature.

The DRV8818A is packaged in a 28-pin HTSSOP package with PowerPAD™.

The DRV8818A provides an integrated stepper motor driver for printers, scanners, and other automated equipment applications. The device has two H-bridge drivers and microstepping indexer logic to control a stepper motor.

The output driver block for each consists of N-channel power MOSFETs configured as full H-bridges to drive the motor windings.

A simple STEP/DIR interface allows controller circuits to be easily interfaced. The mode pins allow for configuration of the motor in full-step, half-step, quarter-step, or eighth-step modes. Decay mode and PWM off time are programmable.

Internal shutdown functions are provided for over current protection, short circuit protection, under-voltage lockout and overtemperature.

The DRV8818A is packaged in a 28-pin HTSSOP package with PowerPAD™.

다운로드 스크립트와 함께 비디오 보기 비디오

기술 자료

검색된 결과가 없습니다. 검색어를 지우고 다시 시도하세요.
1개 모두 보기
상위 문서 유형 직함 형식 옵션 최신 영어 버전 다운로드 날짜
* 데이터 시트 DRV8818A 35V, 2.5A Stepper Motor Driver with 1/8 Microstepping, STEP/DIR Interface and Smart Tune Technology datasheet PDF | HTML 2025. 7. 16

설계 및 개발

추가 조건 또는 필수 리소스는 사용 가능한 경우 아래 제목을 클릭하여 세부 정보 페이지를 확인하세요.

평가 보드

DRV8818EVM — DRV8818 평가 모듈

The DRV8818 evaluation module (EVM) demonstrates the capabilities and performance of the DRV8818 integrated micro-stepping motor driver from Texas Instruments. This EVM comes with an on-board MSP430 microprocessor which has been pre-programmed for standalone operation. The regulated voltage for the (...)

사용 설명서: PDF
지원되는 제품 및 하드웨어
재고 있음
제한:
??asset.out-of-stock-ti_ko_KR??
이용할 수 없음
패키지 CAD 기호, 풋프린트 및 3D 모델
HTSSOP (PWP) 28 Ultra Librarian

주문 및 품질

권장 제품에는 본 TI 제품과 관련된 매개 변수, 평가 모듈 또는 레퍼런스 디자인이 있을 수 있습니다.

지원 및 교육

TI 엔지니어의 기술 지원을 받을 수 있는 TI E2E™ 포럼

콘텐츠는 TI 및 커뮤니티 기고자에 의해 "있는 그대로" 제공되며 TI의 사양으로 간주되지 않습니다. 사용 약관을 참조하십시오.

품질, 패키징, TI에서 주문하는 데 대한 질문이 있다면 TI 지원을 방문하세요. ​​​​​​​​​​​​​​

동영상