OPA340

활성

제품 상세 정보

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Vos (offset voltage at 25°C) (max) (mV) 0.5 Offset drift (typ) (µV/°C) 2.5 Input bias current (max) (pA) 10 GBW (typ) (MHz) 5.5 Slew rate (typ) (V/µs) 6 Rail-to-rail In, Out Iq per channel (typ) (mA) 0.75 Vn at 1 kHz (typ) (nV√Hz) 25 CMRR (typ) (dB) 92 Rating Catalog Operating temperature range (°C) -40 to 85 Iout (typ) (A) 0.05 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.3 Input common mode headroom (to positive supply) (typ) (V) 0.3 Output swing headroom (to negative supply) (typ) (V) 0.01 Output swing headroom (to positive supply) (typ) (V) -0.01 THD + N at 1 kHz (typ) (%) 0.0007
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Vos (offset voltage at 25°C) (max) (mV) 0.5 Offset drift (typ) (µV/°C) 2.5 Input bias current (max) (pA) 10 GBW (typ) (MHz) 5.5 Slew rate (typ) (V/µs) 6 Rail-to-rail In, Out Iq per channel (typ) (mA) 0.75 Vn at 1 kHz (typ) (nV√Hz) 25 CMRR (typ) (dB) 92 Rating Catalog Operating temperature range (°C) -40 to 85 Iout (typ) (A) 0.05 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.3 Input common mode headroom (to positive supply) (typ) (V) 0.3 Output swing headroom (to negative supply) (typ) (V) 0.01 Output swing headroom (to positive supply) (typ) (V) -0.01 THD + N at 1 kHz (typ) (%) 0.0007
PDIP (P) 8 92.5083 mm² (9.81 mm × 9.43 mm) SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm) SOT-23 (DBV) 5 8.12 mm² (2.9 mm × 2.8 mm)
  • Rail-to-Rail Input
  • Rail-to-Rail Output (Within 1 mV)
  • MicroSize Packages
  • Wide Bandwidth: 5.5 MHz
  • High Slew Rate: 6 V/µs
  • Low THD + Noise: 0.0007% (f = 1 kHz)
  • Low Quiescent Current: 750 µA/Channel
  • Single, Dual, and Quad Versions
  • Rail-to-Rail Input
  • Rail-to-Rail Output (Within 1 mV)
  • MicroSize Packages
  • Wide Bandwidth: 5.5 MHz
  • High Slew Rate: 6 V/µs
  • Low THD + Noise: 0.0007% (f = 1 kHz)
  • Low Quiescent Current: 750 µA/Channel
  • Single, Dual, and Quad Versions

The OPA340 series rail-to-rail CMOS operational amplifiers are optimized for low-voltage, single-supply operation. Rail-to-rail input and output and high-speed operation make them ideal for driving sampling analog-to-digital (A/D) converters. They are also well-suited for general purpose and audio applications as well as providing I/V conversion at the output of digital-to-analog (D/A) converters. Single, dual, and quad versions have identical specifications for design flexibility.

The OPA340 series operate on a single supply as low as 2.5 V with an input common-mode voltage range that extends 500 mV below ground and 500 mV above the positive supply. Output voltage swing is to within 1 mV of the supply rails with a 100-kΩ load. These devices offer excellent dynamic response (BW = 5.5 MHz, SR = 6 V/µs), yet quiescent current is only 750 A. Dual and quad designs feature completely independent circuitry for lowest crosstalk and freedom from interaction.

The single (OPA340) packages are the tiny 5-pin SOT-23 surface mount, 8-pin SOIC surface mount, and 8-pin DIP. The dual (OPA2340) comes in the miniature 8-pin VSSOP surface mount, 8-pin SOIC surface mount, and 8-pin PDIP packages. The quad (OPA4340) packages are the space-saving 16-pin SSOP surface mount and 14-pin SOIC surface mount. All are specified from –40°C to 85°C and operate from –55°C to 125°C. A SPICE macromodel is available for design analysis.

The OPA340 series rail-to-rail CMOS operational amplifiers are optimized for low-voltage, single-supply operation. Rail-to-rail input and output and high-speed operation make them ideal for driving sampling analog-to-digital (A/D) converters. They are also well-suited for general purpose and audio applications as well as providing I/V conversion at the output of digital-to-analog (D/A) converters. Single, dual, and quad versions have identical specifications for design flexibility.

The OPA340 series operate on a single supply as low as 2.5 V with an input common-mode voltage range that extends 500 mV below ground and 500 mV above the positive supply. Output voltage swing is to within 1 mV of the supply rails with a 100-kΩ load. These devices offer excellent dynamic response (BW = 5.5 MHz, SR = 6 V/µs), yet quiescent current is only 750 A. Dual and quad designs feature completely independent circuitry for lowest crosstalk and freedom from interaction.

The single (OPA340) packages are the tiny 5-pin SOT-23 surface mount, 8-pin SOIC surface mount, and 8-pin DIP. The dual (OPA2340) comes in the miniature 8-pin VSSOP surface mount, 8-pin SOIC surface mount, and 8-pin PDIP packages. The quad (OPA4340) packages are the space-saving 16-pin SSOP surface mount and 14-pin SOIC surface mount. All are specified from –40°C to 85°C and operate from –55°C to 125°C. A SPICE macromodel is available for design analysis.

다운로드 스크립트와 함께 비디오 보기 비디오

관심 가지실만한 유사 제품

open-in-new 대안 비교
비교 대상 장치보다 업그레이드된 기능을 지원하는 즉각적 대체품.
OPA325 활성 저잡음(10nV/rtHz), 광대역(10MHz), 저전력(0.65mA), 제로 크로스오버 연산 증폭기 Lower offset (150 uV), wider bandwidth (10 MHz), and more aggressive pricing.

기술 자료

검색된 결과가 없습니다. 검색어를 지우고 다시 시도하세요.
9개 모두 보기
상위 문서 유형 직함 형식 옵션 최신 영어 버전 다운로드 날짜
* 데이터 시트 OPAx340 Single-Supply, Rail-to-Rail Operational Amplifiers MicroAmplifier Series datasheet (Rev. C) PDF | HTML 2016. 1. 20
e북 An Engineer’s Guide to Designing with Precision Amplifiers 2021. 4. 29
e북 The Signal e-book: A compendium of blog posts on op amp design topics PDF | HTML 2017. 3. 28
애플리케이션 노트 Getting the Full Potential from your ADC (Rev. B) 2015. 5. 15
애플리케이션 노트 OPA340, OPA2340, OPA4340 EMI Immunity Performance (Rev. A) 2012. 11. 2
아날로그 디자인 학술지 Q4 2008 Issue Analog Applications Journal 2008. 10. 22
아날로그 디자인 학술지 A dual-polarity, bidirectional current-shunt monitor 2008. 10. 22
애플리케이션 노트 Optoelectronics Circuit Collection 2001. 6. 11
애플리케이션 노트 Precision Absolute Value Circuits 2000. 10. 2

설계 및 개발

추가 조건 또는 필수 리소스는 사용 가능한 경우 아래 제목을 클릭하여 세부 정보 페이지를 확인하세요.

평가 보드

AMP-PDK-EVM — 증폭기 성능 개발 키트 평가 모듈

증폭기 성능 개발 키트(PDK)는 일반적인 연산 증폭기(OP 앰프) 매개 변수를 테스트할 수 있는 평가 모듈(EVM) 키트입니다. 대부분의 연산 증폭기 및 콤퍼레이터와 호환됩니다. EVM 키트는 패키지 요구 사항에 맞는 여러 소켓형 부속 카드 옵션이 있는 메인 보드를 제공하여 엔지니어가 디바이스 성능을 신속하게 평가하고 확인할 수 있습니다.

AMP-PDK-EVM 키트는 다음을 포함해 가장 널리 사용되는 5개의 업계 표준 패키지를 지원합니다.

  • D(SOIC-8 및 SOIC-14)
  • PW(TSSOP-14)
  • DGK(VSSOP-8)
  • (...)
사용 설명서: PDF | HTML
지원되는 제품 및 하드웨어
시뮬레이션 모델

OPAx340 PSpice Model (Rev. D)

SBOM067D.ZIP (34 KB) - PSpice 모델
지원되는 제품 및 하드웨어
시뮬레이션 모델

OPAx340 TINA-TI Reference Design (Rev. F)

SBOC195F (306 KB) - TINA-TI 레퍼런스 설계
지원되는 제품 및 하드웨어
시뮬레이션 모델

OPAx340 TINA-TI Spice Model (Rev. E)

SBOM273E.ZIP (10 KB) - Tina-TI Spice 모델
지원되는 제품 및 하드웨어
계산 툴

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

아날로그 엔지니어의 계산기는 아날로그 회로 설계 엔지니어가 정기적으로 사용하는 많은 반복 계산의 속도를 높이도록 설계되었습니다. 이 PC 기반 툴은 피드백 저항을 사용한 연산 증폭기 게인 설정부터 아날로그-디지털 컨버터(ADC) 드라이브 버퍼 회로 안정화를 위한 적절한 회로 설계 요소 선택에 이르기까지 다양한 일반적인 계산 목록이 포함된 그래픽 인터페이스를 제공합니다.

이 계산기는 독립 실행형 툴로 유용할 뿐만 아니라 아날로그 엔지니어의 포켓 레퍼런스에 설명된 개념과도 잘 어울립니다.

지원되는 제품 및 하드웨어
계산 툴

OPAMP-NOISECALC — Noise Calculator

This folder contains three tools to help in understandning and managing noise in cicuits. The included tools are:

  • A noise generator tool - This is a Lab View 4-Run Time executable that generates Gaussian white noise, uniform white noise, 1/f noise, short noise, and 60Hz line noise. Temporal data, (...)
지원되는 제품 및 하드웨어
레퍼런스 디자인

TIDA-01402 — DAC 신호 버퍼링을 위한 고정밀 레퍼런스 디자인

이 레퍼런스 설계는 DAC(디지털-아날로그 컨버터)의 아날로그 출력을 버퍼링하기 위한 업계 최초의 제로 크로스오버 및 제로 드리프트 증폭기(OPA388)를 특징으로 합니다. 제로 크로스오버 및 제로 드리프트 기능의 중요성을 설명하고, 시스템의 통합형 비선형성(INL)을 최소화하고 DAC(DAC8830)의 전체 범위를 사용하는 방법을 보여줍니다.
지원되는 제품 및 하드웨어
레퍼런스 디자인

TIDM-BUCKBOOST-BIDIR — 양방향 비절연 벅 부스트 컨버터

This design implements a bi-directional, non-isolated buck boost power converter, ideal for solar microconverters, hybrid electric vehicles (HEV) including Regeneration (Regen or Recuperation), and battery charging applications.

지원되는 제품 및 하드웨어
패키지 핀 CAD 기호, 풋프린트 및 3D 모델
PDIP (P) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian
SOT-23 (DBV) 5 Ultra Librarian

주문 및 품질

권장 제품에는 본 TI 제품과 관련된 매개 변수, 평가 모듈 또는 레퍼런스 디자인이 있을 수 있습니다.

지원 및 교육

TI 엔지니어의 기술 지원을 받을 수 있는 TI E2E™ 포럼

콘텐츠는 TI 및 커뮤니티 기고자에 의해 "있는 그대로" 제공되며 TI의 사양으로 간주되지 않습니다. 사용 약관을 참조하십시오.

품질, 패키징, TI에서 주문하는 데 대한 질문이 있다면 TI 지원을 방문하세요. ​​​​​​​​​​​​​​

동영상