TPD4S480-Q1
- Qualified for Automotive Applications
- AEC-Q100
Qualified With the Following Results:
- Device Temperature Grade 2: -40°C to +105°C Ambient Operating Temperature Range
- 4-channels of short-to-VBUS overvoltage protection (CC1, CC2, SBU1, SBU2): 63VDC tolerant
- 4-channels of IEC 61000-4-2 ESD protection (CC1, CC2, SBU1, SBU2)
- CC1 and CC2 overvoltage protection FETs for passing VCONN power
- ±65V surge protection on CC pins
- +65/-35V surge protection on SBU pins
- Integrated VBUS divider circuit with enable for dividing down EPR level VBUS
- Integrated FET driver for control of external EPR blocking FET
- CC dead battery resistors integrated for handling dead battery use case
- 3.5mm x 3.5mm QFN package
The TPD4S480-Q1 is a single-chip USB Type-C port protection device that provides 48V short-to-VBUS overvoltage and IEC ESD protection.
Since the release of the USB Type-C connector, many products and accessories for USB Type-C have been released that do not meet the USB Type-C specification. One example of this is USB Type-C Power Delivery adapters that only place high voltage on the VBUS line. Another concern for USB Type-C is that mechanical twisting and sliding of the connector shorting pins due to the the pins close proximity in the small connector. This mechanical twisting and sliding can cause 48V VBUS to be shorted to the CC and SBU pins. Also due to the proximity of the pins in the Type-C connector, there is a heightened concern that debris and moisture will cause the 48V VBUS pin to be shorted to the CC, SBU, or USB2 pins.
These mehcanical events and non-ideal equipment make it necessary for the CC and other pins to be 48V tolerant, even though the pins only operate at 5V or lower. The TPD4S480-Q1 enables the CC and SBU or USB2 pins to be 48V tolerant without interfering with normal operation by providing over-voltage protection on the CC and SBU pins. The device places high voltage FETs in series on the SBU and CC lines. For systems not utilizing alternate modes with SBU communication, use the SBU pins of the TPD4S480-Q1 to protect the USB2 data lines instead. When a voltage above the OVP threshold is detected on these lines, the high voltage switches are opened up, isolating the rest of the system from the high voltage condition present on the connector.
The integrated VBUS divider circuit and FET driver, allow PD controllers not rated for EPR operation to safely operate in EPR voltage ranges. When enabled by GPIO or automatically when VBUS exceeds 24V, the TPD4S480-Q1 disables the optional external blocking FET and enables the voltage divider. This action protects 20V rated PD controllers and allows the use of existing VBUS sense circuits.
Finally, most systems require IEC 61000-4-2 system level ESD protection for external pins. The TPD4S480-Q1 integrates IEC 61000-4-2 ESD protection for the CC1, CC2, SBU1, and SBU2 pins, eliminating the need to place high voltage TVS diodes externally on the connector.
기술 자료
| 상위 문서 | 유형 | 직함 | 형식 옵션 | 최신 영어 버전 다운로드 | 날짜 |
|---|---|---|---|---|---|
| * | 데이터 시트 | TPD4S480-Q1 USB Type-C 48V EPR Port Protector: Short-to-VBUS Overvoltage and IEC ESD Protection datasheet (Rev. A) | PDF | HTML | 2025. 8. 7 | |
| 인증서 | TPD4SXQ1EVM EU Declaration of Conformity (DoC) | 2025. 8. 14 |
설계 및 개발
추가 조건 또는 필수 리소스는 사용 가능한 경우 아래 제목을 클릭하여 세부 정보 페이지를 확인하세요.
TPD4SXQ1EVM — TPD4Sx-Q1 평가 모듈
TPS26742EQ1EVM — TPS26742E-Q1 평가 모듈
| 패키지 | 핀 | CAD 기호, 풋프린트 및 3D 모델 |
|---|---|---|
| VQFN (RGR) | 20 | Ultra Librarian |