SN65HVD233-Q1

ACTIVE

3.3-V Automotive CAN Bus Transceivers

SN65HVD233-Q1

ACTIVE

Product details

Architecture 12V, 24V Protocols CAN Number of channels 1 Supply voltage (V) 3 to 3.6 Bus fault voltage (V) -36 to 36 Signaling rate (max) (Mbps) 1 Rating Automotive Supply voltage (VCC) (V) 3V to 3.6V
Architecture 12V, 24V Protocols CAN Number of channels 1 Supply voltage (V) 3 to 3.6 Bus fault voltage (V) -36 to 36 Signaling rate (max) (Mbps) 1 Rating Automotive Supply voltage (VCC) (V) 3V to 3.6V
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Compatible With ISO 11898-2
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Levels
      • Bus Pins: ±12 000 V
      • Other Pins: ±3 000 V
    • Device CDM ESD Classification Level ±1 000 V
  • Single 3.3-V Supply Voltage
  • Bit Rates up to 1 Mbps
  • Bus Pins Fault Protection up to ±36 V
  • –7-V to 12-V Common-Mode Range
  • High Input Impedance Allows for 120 Nodes
  • LVTTL I/Os are 5-V Tolerant
  • GIFT/ICT Compliant
  • Adjustable Driver Slew Rates for Improved Emissions Performance
  • Unpowered Node Does Not Disturb the Bus
  • Low-Current Standby Mode, 200-µA (Typical)
  • Average Power Dissipation: 36.4 mW
  • SN65HVD233-Q1: Loopback Mode
  • SN65HVD234-Q1: Ultralow-Current Sleep Mode
    • 50-nA Typical Current Consumption
  • SN65HVD235-Q1: Autobaud Loopback Mode
  • Thermal Shutdown Protection
  • Power Up and Down With Glitch-Free Bus Inputs and Outputs
    • High Input Impedance With Low VCC
    • Monotonic Output During Power Cycling
  • Compatible With ISO 11898-2
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Levels
      • Bus Pins: ±12 000 V
      • Other Pins: ±3 000 V
    • Device CDM ESD Classification Level ±1 000 V
  • Single 3.3-V Supply Voltage
  • Bit Rates up to 1 Mbps
  • Bus Pins Fault Protection up to ±36 V
  • –7-V to 12-V Common-Mode Range
  • High Input Impedance Allows for 120 Nodes
  • LVTTL I/Os are 5-V Tolerant
  • GIFT/ICT Compliant
  • Adjustable Driver Slew Rates for Improved Emissions Performance
  • Unpowered Node Does Not Disturb the Bus
  • Low-Current Standby Mode, 200-µA (Typical)
  • Average Power Dissipation: 36.4 mW
  • SN65HVD233-Q1: Loopback Mode
  • SN65HVD234-Q1: Ultralow-Current Sleep Mode
    • 50-nA Typical Current Consumption
  • SN65HVD235-Q1: Autobaud Loopback Mode
  • Thermal Shutdown Protection
  • Power Up and Down With Glitch-Free Bus Inputs and Outputs
    • High Input Impedance With Low VCC
    • Monotonic Output During Power Cycling

The SN65HVD233-Q1, SN65HVD234-Q1, and SN65HVD235-Q1 devices are fault-protected 3.3-V CAN transceivers that are qualified for use in automotive applications. These transceivers work from a 3.3-V supply and are ideal for systems that also leverage a 3.3-V microcontroller, thereby reducing the need for additional components or a separate supply to power the controller and the CAN transceiver. The SN65HVD23x-Q1 transceivers are compatible with the ISO 11898-2 standard and thus are interoperable in mixed networks that employ 5-V CAN and/or 3.3-V CAN transceivers.

Designed for operation in especially harsh environments, the devices feature crosswire protection, overvoltage protection on the CANH and CANL pins up to ±36 V, loss-of-ground protection, overtemperature (thermal shutdown) protection, and common-mode transient protection of ±100 V. These devices operate over a wide –7-V to 12-V common-mode range. These transceivers are the interface between the host CAN controller on the microprocessor and the differential CAN bus used in transportation and automotive applications.

Modes: The RS pin (pin 8) of the SN65HVD233-Q1, SN65HVD234-Q1, and SN65HVD235-Q1 devices provides three modes of operation: high-speed, slope control, and low-power standby mode. The high-speed mode of operation is selected by connecting pin 8 directly to ground, allowing the driver output transistors to switch on and off as fast as possible with no limitation on the rise and fall slope. The rise and fall slope can be adjusted by connecting a resistor between the RS pin and ground. The slope is proportional to the output current of the pin. With a resistor value of 10 kΩ the device driver has a slew rate of approximately 15 V/µs, and with a value of 100 kΩ the device has a slew rate of approximately 2 V/µs. For more information about slope control, see Feature Description.

The SN65HVD233-Q1, SN65HVD234-Q1, and SN65HVD235-Q1 devices enter a low-current standby (listen-only) mode during which the driver is switched off and the receiver remains active if a high logic level is applied to the RS pin. If the local protocol controller must transmit a message to the bus, it must return also the device to either high-speed mode or slope-control mode via the RS pin.

Loopback (SN65HVD233-Q1): A logic high on the loopback (LBK) pin (pin 5) of the SN65HVD233-Q1 device places the bus output and bus input in a high-impedance state. Internally, the TXD-to-RS path of the device remains active and available for driver-to-receiver loopback that can be used for self-diagnostic node functions without disturbing the bus. For more information on the loopback mode, see Feature Description.

Ultralow-Current Sleep (SN65HVD234-Q1): The SN65HVD234-Q1 device enters an ultralow-current sleep mode in which both the driver and receiver circuits are deactivated if a low logic level is applied to EN pin (pin 5). The device remains in this sleep mode until the circuit is reactivated by applying a high logic level to pin 5.

Autobaud Loopback (SN65HVD235-Q1): The AB pin (pin 5) of the SN65HVD235-Q1 device implements a bus listen-only loopback feature which allows the local node controller to synchronize its baud rate with that of the CAN bus. In autobaud mode, the bus output of the driver is placed in a high-impedance state while the bus input of the receiver remains active. There is an internal TXD pin to RS pin loopback to assist the controller in baud rate detection, or the autobaud function. For more information on the autobaud mode, see Feature Description.

The SN65HVD233-Q1, SN65HVD234-Q1, and SN65HVD235-Q1 devices are fault-protected 3.3-V CAN transceivers that are qualified for use in automotive applications. These transceivers work from a 3.3-V supply and are ideal for systems that also leverage a 3.3-V microcontroller, thereby reducing the need for additional components or a separate supply to power the controller and the CAN transceiver. The SN65HVD23x-Q1 transceivers are compatible with the ISO 11898-2 standard and thus are interoperable in mixed networks that employ 5-V CAN and/or 3.3-V CAN transceivers.

Designed for operation in especially harsh environments, the devices feature crosswire protection, overvoltage protection on the CANH and CANL pins up to ±36 V, loss-of-ground protection, overtemperature (thermal shutdown) protection, and common-mode transient protection of ±100 V. These devices operate over a wide –7-V to 12-V common-mode range. These transceivers are the interface between the host CAN controller on the microprocessor and the differential CAN bus used in transportation and automotive applications.

Modes: The RS pin (pin 8) of the SN65HVD233-Q1, SN65HVD234-Q1, and SN65HVD235-Q1 devices provides three modes of operation: high-speed, slope control, and low-power standby mode. The high-speed mode of operation is selected by connecting pin 8 directly to ground, allowing the driver output transistors to switch on and off as fast as possible with no limitation on the rise and fall slope. The rise and fall slope can be adjusted by connecting a resistor between the RS pin and ground. The slope is proportional to the output current of the pin. With a resistor value of 10 kΩ the device driver has a slew rate of approximately 15 V/µs, and with a value of 100 kΩ the device has a slew rate of approximately 2 V/µs. For more information about slope control, see Feature Description.

The SN65HVD233-Q1, SN65HVD234-Q1, and SN65HVD235-Q1 devices enter a low-current standby (listen-only) mode during which the driver is switched off and the receiver remains active if a high logic level is applied to the RS pin. If the local protocol controller must transmit a message to the bus, it must return also the device to either high-speed mode or slope-control mode via the RS pin.

Loopback (SN65HVD233-Q1): A logic high on the loopback (LBK) pin (pin 5) of the SN65HVD233-Q1 device places the bus output and bus input in a high-impedance state. Internally, the TXD-to-RS path of the device remains active and available for driver-to-receiver loopback that can be used for self-diagnostic node functions without disturbing the bus. For more information on the loopback mode, see Feature Description.

Ultralow-Current Sleep (SN65HVD234-Q1): The SN65HVD234-Q1 device enters an ultralow-current sleep mode in which both the driver and receiver circuits are deactivated if a low logic level is applied to EN pin (pin 5). The device remains in this sleep mode until the circuit is reactivated by applying a high logic level to pin 5.

Autobaud Loopback (SN65HVD235-Q1): The AB pin (pin 5) of the SN65HVD235-Q1 device implements a bus listen-only loopback feature which allows the local node controller to synchronize its baud rate with that of the CAN bus. In autobaud mode, the bus output of the driver is placed in a high-impedance state while the bus input of the receiver remains active. There is an internal TXD pin to RS pin loopback to assist the controller in baud rate detection, or the autobaud function. For more information on the autobaud mode, see Feature Description.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TCAN3403-Q1 ACTIVE Automotive 3.3V CAN flexible-data-rate (FD) transceiver with flexible I/O and standby mode Automotive 3.3-V CAN FD transceiver with flexible IO and standby mode
TCAN3404-Q1 ACTIVE Automotive 3.3V CAN flexible-data-rate (FD) transceiver with shutdown and standby mode 3.3-V automotive CAN FD transceiver with shut-down and standby mode

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet SN65HVD23x-Q1 3.3-V Automotive CAN Bus Transceivers datasheet (Rev. A) PDF | HTML 16 Nov 2016
Application note Overview of 3.3V Controller Area Network (CAN) Transceivers (Rev. A) PDF | HTML 29 May 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

SN65HVD233 IBIS Model (Rev. A)

SLLC326A.ZIP (71 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos