TIOS102

ACTIVE

Digital sensor output driver with low residual voltage and integrated surge protection

Product details

Type Digital output switch Supply voltage (V) 7 to 36 IEC 61000-4-2 contact (±V) 8000 IEC 61000-4-4 EFT (±V) 4000 IEC 61000-4-5 (surge) (±V) 1200 Current limit (max) (A) 0.35 Features Configurable current limiter, Low residual voltage, Reverse polarity protection Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable
Type Digital output switch Supply voltage (V) 7 to 36 IEC 61000-4-2 contact (±V) 8000 IEC 61000-4-4 EFT (±V) 4000 IEC 61000-4-5 (surge) (±V) 1200 Current limit (max) (A) 0.35 Features Configurable current limiter, Low residual voltage, Reverse polarity protection Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable
DSBGA (YAH) 12 4.165 mm² 2.45 x 1.7 VSON (DRC) 10 9 mm² 3 x 3
  • Wide supply operation
    • 4.75-V to 36-V supply Voltage (TIOS102, TIOS1023)
    • 7-V to 36-V supply voltage (TIOS1025)
  • PNP, NPN or push-pull configurable output
  • Functional safety capable
  • Pin-compatible with TIOS101(x) with improved performance
    • Low residual Voltage of 0.5 V (typical) at 200 mA
    • Active driver current limiting capability
    • Improved thermal performance of the package
    • Slower driver slew rates to reduce overshoots (max of 750 ns)
  • Integrated protection features for robust systems

    • Configurable driver overcurrent limit (50 mA to 350 mA)
    • Active reverse polarity protection of up to 65 V on VCC, OUT and GND
    • Fault indicator for overcurrent, overtemperature and UVLO faults
    • Safe and fast demagnetization of large inductive loads
    • Extended ambient temperature operation: -40°C to 125°C
  • Integrated EMC protection on VCC and OUT
    • ±8 kV IEC 61000-4-2 ESD contact discharge
    • ±4 kV IEC 61000-4-4 Electrical fast transient
    • ±1.2 kV/500 Ω IEC 61000-4-5 Surge
  • Large capacitive load driving capability
  • < 1.5-mA (typical) quiescent supply current (when driver is disabled)
  • Integrated LDO options for up to 20 mA current
    • TIOS1023: 3.3-V LDO
    • TIOS1025: 5-V LDO
    • TIOS1023L (DSBGA): Selectable 3.3-V/5-V LDO output
  • Small space-saving package options
    • 3 mm x 3 mm 10-pin VSON package (pin-compatible with TIOS101)
    • 2.45 mm x 1.7 mm DSBGA package
  • Wide supply operation
    • 4.75-V to 36-V supply Voltage (TIOS102, TIOS1023)
    • 7-V to 36-V supply voltage (TIOS1025)
  • PNP, NPN or push-pull configurable output
  • Functional safety capable
  • Pin-compatible with TIOS101(x) with improved performance
    • Low residual Voltage of 0.5 V (typical) at 200 mA
    • Active driver current limiting capability
    • Improved thermal performance of the package
    • Slower driver slew rates to reduce overshoots (max of 750 ns)
  • Integrated protection features for robust systems

    • Configurable driver overcurrent limit (50 mA to 350 mA)
    • Active reverse polarity protection of up to 65 V on VCC, OUT and GND
    • Fault indicator for overcurrent, overtemperature and UVLO faults
    • Safe and fast demagnetization of large inductive loads
    • Extended ambient temperature operation: -40°C to 125°C
  • Integrated EMC protection on VCC and OUT
    • ±8 kV IEC 61000-4-2 ESD contact discharge
    • ±4 kV IEC 61000-4-4 Electrical fast transient
    • ±1.2 kV/500 Ω IEC 61000-4-5 Surge
  • Large capacitive load driving capability
  • < 1.5-mA (typical) quiescent supply current (when driver is disabled)
  • Integrated LDO options for up to 20 mA current
    • TIOS1023: 3.3-V LDO
    • TIOS1025: 5-V LDO
    • TIOS1023L (DSBGA): Selectable 3.3-V/5-V LDO output
  • Small space-saving package options
    • 3 mm x 3 mm 10-pin VSON package (pin-compatible with TIOS101)
    • 2.45 mm x 1.7 mm DSBGA package

The TIOS102(x) devices are configurable as high-side, low-side or push-pull drivers. These devices are capable of withstanding up to 1.2 kV (500 Ω) of IEC 61000-4-5 surge and feature integrated reverse polarity protection.

A pin-programmable interface allows easy interfacing to the circuits. The output current limit can be configured using an external resistor. Fault reporting and internal protection functions are provided for undervoltage, overcurrent and overtemperature conditions.

The TIOS102(x) devices are configurable as high-side, low-side or push-pull drivers. These devices are capable of withstanding up to 1.2 kV (500 Ω) of IEC 61000-4-5 surge and feature integrated reverse polarity protection.

A pin-programmable interface allows easy interfacing to the circuits. The output current limit can be configured using an external resistor. Fault reporting and internal protection functions are provided for undervoltage, overcurrent and overtemperature conditions.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TIOS102 and TIOS102x Digital Sensor Output Drivers with Integrated Surge Protection In Small Packages datasheet (Rev. B) PDF | HTML 07 Jun 2023
User guide TIOx1x2xEVM User's Guide PDF | HTML 27 Oct 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TIOX1X2XEVM — TIOL112x and TIOS102x evaluation module for IO-Link

The TIOx1x2xEVM provides users with the ability to evaluate all features of the TIOL112x and TIOS102x IO-Link transceiver families. The EVM contains an industry standard 4-pin M12 connector in a Class A two-channel configuration implementing one IO-Link communication channel from the TIOL1123 and (...)

User guide: PDF | HTML
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
DSBGA (YAH) 12 View options
VSON (DRC) 10 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos