Home Power management Multi-channel ICs (PMICs)

TPS65217

ACTIVE

Product details

Processor supplier Texas Instruments Processor name Sitara AM335x Product type Processor and FPGA Regulated outputs (#) 9 Step-down DC/DC converter 4 Step-up DC/DC converter 1 LDO 4 Vin (min) (V) 2.75 Vin (max) (V) 5.8 Vout (min) (V) 0.9 Vout (max) (V) 3.3 Iout (max) (A) 1.2 Configurability Factory programmable, Software configurable Features Comm control Rating Catalog Operating temperature range (°C) -40 to 105 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 0.08 Switching frequency (max) (kHz) 2550 Shutdown current (ISD) (typ) (µA) 6 Switching frequency (typ) (kHz) 2250
Processor supplier Texas Instruments Processor name Sitara AM335x Product type Processor and FPGA Regulated outputs (#) 9 Step-down DC/DC converter 4 Step-up DC/DC converter 1 LDO 4 Vin (min) (V) 2.75 Vin (max) (V) 5.8 Vout (min) (V) 0.9 Vout (max) (V) 3.3 Iout (max) (A) 1.2 Configurability Factory programmable, Software configurable Features Comm control Rating Catalog Operating temperature range (°C) -40 to 105 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 0.08 Switching frequency (max) (kHz) 2550 Shutdown current (ISD) (typ) (µA) 6 Switching frequency (typ) (kHz) 2250
VQFN (RSL) 48 36 mm² (6 mm × 6 mm)
  • Charger and Power Path
    • 2-A Output Current on Power Path
    • Linear Charger; 700-mA Maximum Charge Current
    • 20-V Tolerant USB and AC Inputs
    • Thermal Regulation, Safety Timers
    • Temperature Sense Input
  • Step-Down Converter (DCDC1, DCDC2, DCDC3)
    • Three Step-Down Converter With Integrated Switching FETs
    • 2.25-MHz Fixed Frequency Operation
    • Power-Save Mode at Light-Load Current
    • Output Voltage Accuracy in PWM Mode ±2%
    • 100% Duty Cycle for Lowest Dropout
    • Typical 15-µA Quiescent per Converter
    • Passive Discharge to Ground When Disabled
  • LDO Regulators (LDO1, LDO2)
    • Two Adjustable LDOs
    • LDO2 can be Configured to Track DCDC3
    • Typical 15-µA Quiescent Current
  • Load Switches (LDO3, LDO4)
    • Two Independent Load Switches That Can Be Configured as LDOs
  • WLED Driver
    • Internally Generated PWM for Dimming Control
    • 38-V Open-LED Protection
    • Supports Two Strings of up to 10 LEDs at 25 mA Each
    • Internal Low-Side Current Sinks
  • Protection
    • Undervoltage Lockout and Battery Fault Comparator
    • Always-On Push-Button Monitor
    • Hardware Reset Pin
    • Password Protected I2C Registers
  • Interface
    • I2C Interface (Address 0x24)
    • Password-Protected I2C Registers
  • Charger and Power Path
    • 2-A Output Current on Power Path
    • Linear Charger; 700-mA Maximum Charge Current
    • 20-V Tolerant USB and AC Inputs
    • Thermal Regulation, Safety Timers
    • Temperature Sense Input
  • Step-Down Converter (DCDC1, DCDC2, DCDC3)
    • Three Step-Down Converter With Integrated Switching FETs
    • 2.25-MHz Fixed Frequency Operation
    • Power-Save Mode at Light-Load Current
    • Output Voltage Accuracy in PWM Mode ±2%
    • 100% Duty Cycle for Lowest Dropout
    • Typical 15-µA Quiescent per Converter
    • Passive Discharge to Ground When Disabled
  • LDO Regulators (LDO1, LDO2)
    • Two Adjustable LDOs
    • LDO2 can be Configured to Track DCDC3
    • Typical 15-µA Quiescent Current
  • Load Switches (LDO3, LDO4)
    • Two Independent Load Switches That Can Be Configured as LDOs
  • WLED Driver
    • Internally Generated PWM for Dimming Control
    • 38-V Open-LED Protection
    • Supports Two Strings of up to 10 LEDs at 25 mA Each
    • Internal Low-Side Current Sinks
  • Protection
    • Undervoltage Lockout and Battery Fault Comparator
    • Always-On Push-Button Monitor
    • Hardware Reset Pin
    • Password Protected I2C Registers
  • Interface
    • I2C Interface (Address 0x24)
    • Password-Protected I2C Registers

The TPS65217x is a single-chip power management IC (PMIC) specifically designed to power the AM335x ARM® Cortex®-A8 processor in portable and 5-V line-powered applications. The PMIC device provides a linear battery charger for single-cell Li-ion and Li-polymer batteries, dual-input power path, three step-down converters, four low-dropout (LDO) regulators, and a high-efficiency boost converter to power two strings of up to 10 LEDs each. The system can be supplied by any combination of USB port, 5-V AC adaptor, or Li-Ion battery. The device is characterized across a –40°C to +105°C temperature range which makes it suitable for industrial applications. Three high-efficiency 2.25-MHz step-down converters can providing the core voltage, memory, and I/O voltage for a system. The TPS65217x device comes in a 48-pin leadless package (6-mm × 6-mm VQFN) with a 0.4-mm pitch.

The TPS65217x is a single-chip power management IC (PMIC) specifically designed to power the AM335x ARM® Cortex®-A8 processor in portable and 5-V line-powered applications. The PMIC device provides a linear battery charger for single-cell Li-ion and Li-polymer batteries, dual-input power path, three step-down converters, four low-dropout (LDO) regulators, and a high-efficiency boost converter to power two strings of up to 10 LEDs each. The system can be supplied by any combination of USB port, 5-V AC adaptor, or Li-Ion battery. The device is characterized across a –40°C to +105°C temperature range which makes it suitable for industrial applications. Three high-efficiency 2.25-MHz step-down converters can providing the core voltage, memory, and I/O voltage for a system. The TPS65217x device comes in a 48-pin leadless package (6-mm × 6-mm VQFN) with a 0.4-mm pitch.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 11
Top documentation Type Title Format options Date
* Data sheet TPS65217x Single-Chip PMIC for Battery-Powered Systems datasheet (Rev. I) PDF | HTML Mar 23, 2018
Application note TPS65217x Schematic Checklist (Rev. C) Apr 8, 2020
Application note How to Design Flexible Processor Power Systems Using PMICs (Rev. B) Jan 27, 2020
Application note AM335x PMIC Selection Guide (Rev. A) Sep 19, 2019
Selection guide Power Management Guide 2018 (Rev. R) Jun 25, 2018
Technical article Are you smarter than a fifth-generation appliance? PDF | HTML May 15, 2018
Application note Designing Robust TPS65217 Systems for VIN Brownout Oct 10, 2017
White paper Simple power rail sequencing solutions for complex multi-rail systems Jul 6, 2016
Technical article How can watchdog save your system from catastrophic damages? PDF | HTML Dec 9, 2015
Application note Basic Calculation of a Buck Converter's Power Stage (Rev. B) PDF | HTML Aug 17, 2015
User guide Powering the AM335x with the TPS65217x . (Rev. I) Sep 6, 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DLPNIRSCANEVM — DLP® NIRscan™ Evaluation Module

 

The DLP NIRscan is a complete evaluation module (EVM) to design a high performance, affordable near-infrared spectrometer.  This flexible tool contains everything a designer needs to start developing a DLP-based spectrometer right out of the box.  The EVM features the DLP 0.45 WXGA NIR (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TPS65217CEVM — TPS65217C Evaluation Module

The TPS65217CEVM is a fully assembled platform for evaluating the performance of the TPS65217C power management device.

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TPS65217DEVM — TPS65217D Evaluation Module

The TPS65217DEVM is a fully assembled platform for evaluating the performance of the TPS65217D power management device.
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

OCTVO-3P-AM335X — Octavo Systems AM335x based system-in-package

Octavo Systems is the leader in providing system-in-package (SiP) based solutions to innovators around the globe. The OSD335x family of SiP devices are the fastest and most cost-effective way to develop and deploy high performance embedded systems based on the Sitara™ AM335x Arm® (...)

Supported products & hardware
GUI for evaluation module (EVM)

IPG-UI — IPG-UI EVM GUI (Windows Installer)

The IPG-UI GUI can be used to configure multiple PMIC devices to evaluate the features and performance of those devices.  This GUI is built using web-based technologies and supports interacting with the EVM hardware using a USB2ANY adapter board. The USB2ANY Explorer is provided to allow (...)

Supported products & hardware
Reference design

TIDA-00155 — DLP Near-Infrared Spectrometer for Optical Analysis of Liquids & Solids Reference Design

This near-infrared (NIR) spectrometer reference design utilizes Texas Instruments' DLP technology in conjunction with a single-element InGaAs detector to deliver high performance measurements in a portable form factor that is more affordable than expensive InGaAs array detector or fragile rotating (...)

Supported products & hardware
Reference design

TIDA-010032 — Universal data concentrator reference design supporting Ethernet, 6LoWPAN RF mesh & more

IPv6-based grid communications are becoming the standard choice in industrial markets and applications like smart meters and grid automation. The universal data concentrator design provides a complete IPv6-based network solution integrated with Ethernet backbone communication, 6LoWPAN RF mesh (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RSL) 48 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos