Home Power management Multi-channel ICs (PMICs)

TPS65911

ACTIVE

Integrated Power Management IC (PMIC) with 4 DC/DCs, 9 LDOs and RTC

Product details

Processor supplier NXP/Freescale, Texas Instruments Processor name 66AK2G02, 66AK2G12, DM81x, Jacinto DRA6x, Sitara AM38x, i.MX 6Dual/Quad Product type Processor and FPGA Regulated outputs (#) 13 Step-down DC/DC converter 3 Step-up DC/DC converter 0 LDO 9 Vin (min) (V) 2.7 Vin (max) (V) 5.5 Vout (min) (V) -0.3 Vout (max) (V) 3.3 Configurability Factory programmable Features Comm control, Dynamic voltage scaling, Enable, I2C control, Overcurrent protection, Power sequencing, Synchronous rectification, Thermal shutdown Rating Catalog Operating temperature range (°C) -40 to 85 Step-down DC/DC controller 1 Step-up DC/DC controller 0 Iq (typ) (mA) 0.29 Switching frequency (max) (kHz) 3300 Shutdown current (ISD) (typ) (µA) 0.016 Switching frequency (typ) (kHz) 3000
Processor supplier NXP/Freescale, Texas Instruments Processor name 66AK2G02, 66AK2G12, DM81x, Jacinto DRA6x, Sitara AM38x, i.MX 6Dual/Quad Product type Processor and FPGA Regulated outputs (#) 13 Step-down DC/DC converter 3 Step-up DC/DC converter 0 LDO 9 Vin (min) (V) 2.7 Vin (max) (V) 5.5 Vout (min) (V) -0.3 Vout (max) (V) 3.3 Configurability Factory programmable Features Comm control, Dynamic voltage scaling, Enable, I2C control, Overcurrent protection, Power sequencing, Synchronous rectification, Thermal shutdown Rating Catalog Operating temperature range (°C) -40 to 85 Step-down DC/DC controller 1 Step-up DC/DC controller 0 Iq (typ) (mA) 0.29 Switching frequency (max) (kHz) 3300 Shutdown current (ISD) (typ) (µA) 0.016 Switching frequency (typ) (kHz) 3000
JRBGA (ZRC) 98 54 mm² (9 mm × 6 mm) NFBGA (NMA) 98 54 mm² (9 mm × 6 mm)
  • Embedded Power Controller (EPC) With EEPROM Programmability
  • Two Efficient Step-Down DC-DC Converters for Processor Cores (VDD1, VDD2)
  • One Efficient Step-Down DC-DC Converter for I/O Power (VIO)
  • One Controller for External FETs (VDDCtrl)
  • Dynamic Voltage Scaling (DVS) for Processor Cores
  • Eight LDO Voltage Regulators and One RTC LDO (Supply for Internal RTC)
  • One High-Speed I2C Interface for General-Purpose Control Commands (CTL-I2C)
  • Two Independent Enable Signals for Controlling Power Resources (EN1, EN2)
    • Alternatively, the EN1 and EN2 Pins can be Used as a High-Speed I2C Interface Dedicated for Voltage Scaling for VDD1 and VDD2
  • Thermal Shutdown Protection and Hot-Die Detection
  • A Real-Time Clock (RTC) Resource With:
    • Oscillator for 32.768-kHz Crystal or 32-kHz Built-in RC Oscillator
    • Date, Time, and Calendar
    • Alarm Capability
  • Nine Configurable GPIOs With Multiplexed Feature Support:
    • Four can be Used as Enable for External Resources, Included in Power-Up Sequence and Controlled by State Machine
    • As GPI, GPIOs Support Logic-Level Detection and can Generate Maskable Interrupt for Wakeup
    • Two of the GPIOs Have 10-mA Current Sink Capability for Driving LEDs
    • DC-DC Converters Switching Synchronization Through an External 3-MHz Clock
  • Two Reset Inputs:
    • Cold Reset (HDRST)
    • Power Initialization Reset (PWRDN) for Thermal Reset Input
  • 32-kHz Clock and Reset (NRESPWRON) for System and an Additional Output for Reset Signal
  • Watchdog
  • Two ON and OFF LED Pulse Generators and One PWM Generator
  • Two Comparators for System Control, Connected to VCCS Pin
  • A JTAG and Boundary Scan (Not Accessible in Functional Mode [Test Purpose])
  • Embedded Power Controller (EPC) With EEPROM Programmability
  • Two Efficient Step-Down DC-DC Converters for Processor Cores (VDD1, VDD2)
  • One Efficient Step-Down DC-DC Converter for I/O Power (VIO)
  • One Controller for External FETs (VDDCtrl)
  • Dynamic Voltage Scaling (DVS) for Processor Cores
  • Eight LDO Voltage Regulators and One RTC LDO (Supply for Internal RTC)
  • One High-Speed I2C Interface for General-Purpose Control Commands (CTL-I2C)
  • Two Independent Enable Signals for Controlling Power Resources (EN1, EN2)
    • Alternatively, the EN1 and EN2 Pins can be Used as a High-Speed I2C Interface Dedicated for Voltage Scaling for VDD1 and VDD2
  • Thermal Shutdown Protection and Hot-Die Detection
  • A Real-Time Clock (RTC) Resource With:
    • Oscillator for 32.768-kHz Crystal or 32-kHz Built-in RC Oscillator
    • Date, Time, and Calendar
    • Alarm Capability
  • Nine Configurable GPIOs With Multiplexed Feature Support:
    • Four can be Used as Enable for External Resources, Included in Power-Up Sequence and Controlled by State Machine
    • As GPI, GPIOs Support Logic-Level Detection and can Generate Maskable Interrupt for Wakeup
    • Two of the GPIOs Have 10-mA Current Sink Capability for Driving LEDs
    • DC-DC Converters Switching Synchronization Through an External 3-MHz Clock
  • Two Reset Inputs:
    • Cold Reset (HDRST)
    • Power Initialization Reset (PWRDN) for Thermal Reset Input
  • 32-kHz Clock and Reset (NRESPWRON) for System and an Additional Output for Reset Signal
  • Watchdog
  • Two ON and OFF LED Pulse Generators and One PWM Generator
  • Two Comparators for System Control, Connected to VCCS Pin
  • A JTAG and Boundary Scan (Not Accessible in Functional Mode [Test Purpose])

The TPS65911 device is an integrated power management IC (PMIC) available in a 98-pin 0.65-mm pitch BGA package. The TPS65911 device is dedicated to applications powered by one Li-Ion or Li-Ion polymer battery cell, 3-series Ni-MH cells, or a 5-V input, and applications that require multiple power rails. The device provides three step-down converters, one controller for external FETs to support high current rail, eight LDOs, and the device is designed to be a flexible PMIC for supporting different processors and applications.

Two of the step-down converters provide power for dual processor cores and support dynamic voltage scaling by a dedicated I2C interface for optimum power savings. The third converter provides power for the I/Os and memory in the system.

The device includes eight general-purpose LDO regulators that provide a wide range of voltage and current capabilities. Five of the LDO regulators support 1 to 3.3 V with a 100-mV step and three (LDO1, LDO2, LDO4) support 1.0 to 3.3 V with a 50-mV step. All LDO regulators are fully controllable by the I2C interface.

In addition to the power resources, the device contains an EPC to manage the power sequencing requirements of systems and an RTC. Power sequencing is programmable by EEPROM.

The TPS65911 device is an integrated power management IC (PMIC) available in a 98-pin 0.65-mm pitch BGA package. The TPS65911 device is dedicated to applications powered by one Li-Ion or Li-Ion polymer battery cell, 3-series Ni-MH cells, or a 5-V input, and applications that require multiple power rails. The device provides three step-down converters, one controller for external FETs to support high current rail, eight LDOs, and the device is designed to be a flexible PMIC for supporting different processors and applications.

Two of the step-down converters provide power for dual processor cores and support dynamic voltage scaling by a dedicated I2C interface for optimum power savings. The third converter provides power for the I/Os and memory in the system.

The device includes eight general-purpose LDO regulators that provide a wide range of voltage and current capabilities. Five of the LDO regulators support 1 to 3.3 V with a 100-mV step and three (LDO1, LDO2, LDO4) support 1.0 to 3.3 V with a 50-mV step. All LDO regulators are fully controllable by the I2C interface.

In addition to the power resources, the device contains an EPC to manage the power sequencing requirements of systems and an RTC. Power sequencing is programmable by EEPROM.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 17
Top documentation Type Title Format options Date
* Data sheet TPS65911 Integrated Power Management Unit Top Specification datasheet (Rev. S) PDF | HTML Aug 7, 2018
User guide IPM MicroStar BGA Discontinued and Redesigned Nov 3, 2020
Application note How to Design Flexible Processor Power Systems Using PMICs (Rev. B) Jan 27, 2020
User guide TPS65911A User’s Guide for 66AK2G12 Processor (Rev. A) Dec 18, 2017
User guide TPS659114 for Freescale i.MX6 Dual/Quad User's Guide (Rev. C) Sep 14, 2016
User guide TPS659118 User’s Guide for 66AK2G02 Processor May 2, 2016
Technical article How can watchdog save your system from catastrophic damages? PDF | HTML Dec 9, 2015
Technical article Fast forward your FPGA power design with TI Designs PDF | HTML Aug 24, 2015
Application note Basic Calculation of a Buck Converter's Power Stage (Rev. B) PDF | HTML Aug 17, 2015
White paper Power management integrated buck controllers for distant point-of-load apps Aug 14, 2015
Technical article How to place passive components around a PMIC to optimize PCB layout PDF | HTML Aug 11, 2015
User guide TPS65911 Layout Guidelines (Rev. A) Jul 7, 2015
White paper Advantages of PMIC converters with enhanced hysteretic-mode control Mar 30, 2015
User guide TPS6591133 Centaurus User Guide (Rev. A) Nov 24, 2014
User guide TPS659113 Centaurus User Guide (Rev. A) Nov 12, 2014
User guide TPS659112 Netra User Guide (Rev. A) Nov 14, 2012
Application note TPS65911x Schematic Checklist (Rev. C) Nov 2, 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TMDSCSK388 — DM38x Camera Starter Kit (CSK)

The DM38x Camera Starter Kit (CSK) enables developers to begin designing wireless or wired connected digital video applications, such as security cameras, car DVRs, endoscopes, action-wearable cameras, drones, video doorbells, baby monitors, and other connected video products.

The DM38x (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Development kit

EVMK2GX — 66AK2Gx 1GHz evaluation module

The EVMK2GX (also known as "K2G") 1GHz evaluation module (EVM) enables developers to immediately start evaluating the 66AK2Gx processor family, and to accelerate the development of audio, industrial motor control, smart grid protection and other high reliability, real-time compute intensive (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Driver or library

TPS65910SW-LINUX — Linux Driver for TPS65910

The TPS65910/1 Linux drivers contain support for the I2C bus framework. Additional driver files support the Linux regulator framework to manage the output regulation of the IC and the Linux GPIO framework to support adding the IC's GPIO's to the system. In addition to the power resources, the Linux (...)

Supported products & hardware
GUI for evaluation module (EVM)

IPG-UI — IPG-UI EVM GUI (Windows Installer)

The IPG-UI GUI can be used to configure multiple PMIC devices to evaluate the features and performance of those devices.  This GUI is built using web-based technologies and supports interacting with the EVM hardware using a USB2ANY adapter board. The USB2ANY Explorer is provided to allow (...)

Supported products & hardware
Reference design

TIDA-00621 — Freescale i.MX6 Dual&Quad Power Reference Design with TPS65911

This TI Reference Design utilizes a power management integrated circuit (PMIC) for supplying a Freescale® i.MX6 SoC in a DDR3 application. This design showcases the TPS65911 as an all-in-one IC used to supply the rails needed for powering the i.MX6 SoC, with available regulators for system (...)

Supported products & hardware
Reference design

TIDA-00667 — Freescale i.MX6 Power Reference Design for Electronic Point of Sale Applications

This TI Reference Design utilizes a power management integrated circuit (PMIC) for powering a Freescale® i.MX6 SoC for electronic point of sale applications. This design showcases the TPS65911 as an all-in-one IC used to supply the rails needed for powering the i.MX6 SoC, with available (...)

Supported products & hardware
Reference design

TIDEP0067 — 66AK2Gx DSP + ARM Processor Power Solution Reference Design

This reference design is  based on the 66AK2Gx multicore System-on-Chip (SoC) processor and companion TPS65911 power management integrated circuit (PMIC) which includes power supplies and power sequencing for the 66AK2Gx processor in a single device. This power solution design also includes (...)
Supported products & hardware
Reference design

TIDEP0068 — PCI Express PCB Design Considerations Reference Design for the K2G General Purpose EVM (GP EVM)

PCI-Express provides for low pin-count, high reliability, and high-speed with data transfer at rates of up to 5.0 Gbps per lane, per direction, and an PCIe module is included on the TI 66AK2Gx DSP + ARM Processor system on chip (SoC).  This PCIe PCB design considerations reference design  (...)

Supported products & hardware
Reference design

TIDEP0069 — 66AK2Gx DSP + ARM Processor Audio Processing Reference Design

This reference design is a reference platform based on the 66AK2Gx DSP + ARM processor  System-On-Chip (SoC) and companion AIC3106 Audio codec and enables a quick path to audio processing algorithm design and demonstration. This audio solution design includes real time application software (...)
Supported products & hardware
Reference design

TIDEP0070 — DDR ECC Reference Design to Improve Memory Reliability in 66AK2Gx-based Systems

This reference design describes system considerations for Dual Data Rate (DDR) memory interface with Error Correcting Code (ECC) support in high-reliability applications, based on the 66AK2Gx Multicore DSP + ARM processor System-on-Chip (SoC).  It enables developers to implement a high (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
JRBGA (ZRC) 98 Ultra Librarian
NFBGA (NMA) 98 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos