Home Power management Power switches Load switches

TPS7H2221-SEP

ACTIVE

Radiation-tolerant 1.6-V to 5.5-V input 1.25-A load switch

TPS7H2221-SEP

ACTIVE

Product details

Number of channels 1 Vin (min) (V) 1.6 Vin (max) (V) 5.5 Imax (A) 1.25 Ron (typ) (mΩ) 90 Shutdown current (ISD) (typ) (µA) 0.002 Quiescent current (Iq) (typ) (µA) 8 Soft start Fixed Rise Time Current limit type Fixed Features Quick output discharge, Short circuit protection, Thermal shutdown Rating Space Operating temperature range (°C) -55 to 125 FET Internal Device type Load switch Function Inrush current control, Short circuit protection, Thermal shutdown
Number of channels 1 Vin (min) (V) 1.6 Vin (max) (V) 5.5 Imax (A) 1.25 Ron (typ) (mΩ) 90 Shutdown current (ISD) (typ) (µA) 0.002 Quiescent current (Iq) (typ) (µA) 8 Soft start Fixed Rise Time Current limit type Fixed Features Quick output discharge, Short circuit protection, Thermal shutdown Rating Space Operating temperature range (°C) -55 to 125 FET Internal Device type Load switch Function Inrush current control, Short circuit protection, Thermal shutdown
SOT-SC70 (DCK) 6 4.2 mm² 2 x 2.1
  • Vendor item drawing available, VID V62/22609
  • Total ionizing dose (TID) characterized to 30 krad(Si)
    • TID RLAT (radiation lot acceptance testing) for every wafer lot to 20 krad(Si)
  • Single-event effects (SEE) characterized
    • Single-event latch-up (SEL), single-event burnout (SEB) and single-event gate rupture (SEGR) immune to effective linear energy transfer (LETEFF) of 43 MeV– cm2/mg.
    • Single-event transient (SET) and single-event functional interrupt (SEFI) characterized to LETEFF of 43 MeV– cm2/mg.
  • Input operating voltage range (VIN): 1.6 to 5.5 V
  • Recommended continuous current (IMAX): 1.25 A
  • On-resistance (RON):
    • 116 mΩ (typ.) at VIN = 5 V
    • 115 mΩ (typ.) at VIN = 3.3 V
    • 133 mΩ (typ.) at VIN = 1.8 V
  • Output short protection (ISC): 3 A (typ.)
  • Low power consumption:
    • ON state (IQ): 8.3 µA (typ.)
    • OFF state (ISD): 3 nA (typ.)
  • Slow turn ON timing to limit inrush current (tON):
    • tON at 5 V = 1.68 ms at 3.61 mV/µs
    • tON at 3.3 V = 1.51 ms at 2.91 mV/µs
    • tON at 1.8 V = 1.32 ms at 2.15 mV/µs
  • Adjustable output discharge and fall time:
    • Internal QOD resistance = 9.2 Ω (typ.) at VIN = 3.3 V
  • Space Enhanced Plastic (SEP)
    • Controlled baseline
    • Gold bondwire
    • NiPdAu lead finish
    • One assembly and test site
    • One fabrication site
    • Military (–55°C to 125°C) temperature range
    • Extended product life cycle
    • Extended product-change notification (PCN)
    • Product traceability
    • Enhance mold compound for low outgassing
  • Vendor item drawing available, VID V62/22609
  • Total ionizing dose (TID) characterized to 30 krad(Si)
    • TID RLAT (radiation lot acceptance testing) for every wafer lot to 20 krad(Si)
  • Single-event effects (SEE) characterized
    • Single-event latch-up (SEL), single-event burnout (SEB) and single-event gate rupture (SEGR) immune to effective linear energy transfer (LETEFF) of 43 MeV– cm2/mg.
    • Single-event transient (SET) and single-event functional interrupt (SEFI) characterized to LETEFF of 43 MeV– cm2/mg.
  • Input operating voltage range (VIN): 1.6 to 5.5 V
  • Recommended continuous current (IMAX): 1.25 A
  • On-resistance (RON):
    • 116 mΩ (typ.) at VIN = 5 V
    • 115 mΩ (typ.) at VIN = 3.3 V
    • 133 mΩ (typ.) at VIN = 1.8 V
  • Output short protection (ISC): 3 A (typ.)
  • Low power consumption:
    • ON state (IQ): 8.3 µA (typ.)
    • OFF state (ISD): 3 nA (typ.)
  • Slow turn ON timing to limit inrush current (tON):
    • tON at 5 V = 1.68 ms at 3.61 mV/µs
    • tON at 3.3 V = 1.51 ms at 2.91 mV/µs
    • tON at 1.8 V = 1.32 ms at 2.15 mV/µs
  • Adjustable output discharge and fall time:
    • Internal QOD resistance = 9.2 Ω (typ.) at VIN = 3.3 V
  • Space Enhanced Plastic (SEP)
    • Controlled baseline
    • Gold bondwire
    • NiPdAu lead finish
    • One assembly and test site
    • One fabrication site
    • Military (–55°C to 125°C) temperature range
    • Extended product life cycle
    • Extended product-change notification (PCN)
    • Product traceability
    • Enhance mold compound for low outgassing

The TPS7H2221-SEP device is a small, single channel load switch with controlled slew rate. The device contains an N-channel MOSFET that can operate over an input voltage range of 1.6 V to 5.5 V and can support a maximum continuous current of 1.25 A.

The switch ON state is controlled by a digital input that is capable of interfacing directly with low-voltage control signals. When power is first applied, a Smart Pull Down is used to keep the ON pin from floating until system sequencing is complete. Once the pin is deliberately driven high (VON>VIH), the Smart Pull Down will be disconnected to prevent unnecessary power loss.

The TPS7H2221-SEP load switch is also self-protected, meaning that it protects against short circuit events on the output of the device.

The TPS7H2221-SEP is available in a standard SC-70 package characterized for operation over an ambient temperature range of –55°C to 125°C.

The TPS7H2221-SEP device is a small, single channel load switch with controlled slew rate. The device contains an N-channel MOSFET that can operate over an input voltage range of 1.6 V to 5.5 V and can support a maximum continuous current of 1.25 A.

The switch ON state is controlled by a digital input that is capable of interfacing directly with low-voltage control signals. When power is first applied, a Smart Pull Down is used to keep the ON pin from floating until system sequencing is complete. Once the pin is deliberately driven high (VON>VIH), the Smart Pull Down will be disconnected to prevent unnecessary power loss.

The TPS7H2221-SEP load switch is also self-protected, meaning that it protects against short circuit events on the output of the device.

The TPS7H2221-SEP is available in a standard SC-70 package characterized for operation over an ambient temperature range of –55°C to 125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 12
Type Title Date
* Data sheet TPS7H2221-SEP Radiation Tolerant 5.5-V, 1.25-A, 115-mΩ Load Switch datasheet (Rev. A) PDF | HTML 20 Sep 2022
* VID TPS7H2221-SEP VID V62-22609 22 Dec 2022
* Radiation & reliability report TPS7H2221-SEP Total Ionizing Dose (TID) Radiation Report (Rev. A) 28 Sep 2022
* Radiation & reliability report TPS7H2221-SEP Production Flow and Reliability Report 22 Sep 2022
* Radiation & reliability report TPS7H2221-SEP Neutron Displacement (NDD) Characterization Report 18 Aug 2022
* Radiation & reliability report TPS7H2221-SEP Single-Event Effects (SEE) Report PDF | HTML 12 Jul 2022
Technical article 航太級強化產品如何因應低地球軌道應用的挑戰 (Rev. A) PDF | HTML 11 Jan 2024
Technical article 우주 항공 강화 제품이 저지구 궤도 애플리케이션의 과제를 해결하는 방법 (Rev. A) PDF | HTML 11 Jan 2024
Technical article How Space Enhanced Products Address Challenges in low Earth orbit Applications (Rev. A) PDF | HTML 18 Dec 2023
Application note Reduce the Risk in Low-Earth Orbit Missions with Space Enhanced Plastic Products (Rev. A) PDF | HTML 15 Sep 2022
Selection guide TI Space Products (Rev. I) 03 Mar 2022
E-book Radiation Handbook for Electronics (Rev. A) 21 May 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS7H2221EVM — TPS7H2221 evaluation module for 1.6-V to 5.5-V input, 1.25-A load switch

The TPS7H2221 evaluation module (EVM) demonstrates parallel operation of the TPS7H2221-SEP load switch. The EVM allows the parallel circuit to be separated into two independent single-device circuits and provides footprints that can be populated with additional passive components to allow for (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS7H2221-SEP PSpice Transient Model

SLVMDX7.ZIP (21 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
SOT-SC70 (DCK) 6 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos