Home Power management DC/DC power modules Power modules (integrated inductor)

TPSM82903

ACTIVE

3-V to 17-V, 3-A, high-efficiency, low-IQ synchronous buck converter module with integrated inductor

Product details

Iout (max) (A) 3 Vin (max) (V) 17 Vin (min) (V) 3 Vout (max) (V) 5.5 Vout (min) (V) 0.4 Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck, Synchronous Buck Features Enable, Light Load Efficiency, Output discharge, Power good, Tracking Control mode DCS-Control Switching frequency (max) (Hz) 2500000 Switching frequency (min) (Hz) 1000000
Iout (max) (A) 3 Vin (max) (V) 17 Vin (min) (V) 3 Vout (max) (V) 5.5 Vout (min) (V) 0.4 Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck, Synchronous Buck Features Enable, Light Load Efficiency, Output discharge, Power good, Tracking Control mode DCS-Control Switching frequency (max) (Hz) 2500000 Switching frequency (min) (Hz) 1000000
uSIP (SIS) 11 8.4 mm² 3 x 2.8
  • High efficiency for wide duty cycle and load range
    • IQ: 4-µA typical
    • 62-mΩ high-side and 22-mΩ low-side RDS(ON)
  • 3-mm × 2.8-mm × 1.6-mm MicroSiP™ package
  • Up to 3-A continuous output current
  • ±0.9% feedback voltage accuracy across temp (–40°C to 125°C)
  • Configurable output voltage options:
    • VFB external divider: 0.6 V to 5.5 V
    • VSET internal divider: 16 options between 0.4 V and 5.5 V
  • DCS-Control topology with 100% mode
  • Flexibility through MODE/S-CONF pin
    • 2.5-MHz or 1.0-MHz switching frequency
    • Forced PWM or auto (PFM) power save mode with dynamic mode change option
    • Automatic efficiency enhancement (AEE)
    • Output discharge on/off
  • Highly flexible and easy to use
    • Optimized pinout for single-layer routing
    • Precise enable input
    • Power-good output
    • Adjustable soft start and tracking
  • No external bootstrap capacitor required
  • Create a custom design using the TPSM82903 using the WEBENCH Power Designer
  • High efficiency for wide duty cycle and load range
    • IQ: 4-µA typical
    • 62-mΩ high-side and 22-mΩ low-side RDS(ON)
  • 3-mm × 2.8-mm × 1.6-mm MicroSiP™ package
  • Up to 3-A continuous output current
  • ±0.9% feedback voltage accuracy across temp (–40°C to 125°C)
  • Configurable output voltage options:
    • VFB external divider: 0.6 V to 5.5 V
    • VSET internal divider: 16 options between 0.4 V and 5.5 V
  • DCS-Control topology with 100% mode
  • Flexibility through MODE/S-CONF pin
    • 2.5-MHz or 1.0-MHz switching frequency
    • Forced PWM or auto (PFM) power save mode with dynamic mode change option
    • Automatic efficiency enhancement (AEE)
    • Output discharge on/off
  • Highly flexible and easy to use
    • Optimized pinout for single-layer routing
    • Precise enable input
    • Power-good output
    • Adjustable soft start and tracking
  • No external bootstrap capacitor required
  • Create a custom design using the TPSM82903 using the WEBENCH Power Designer

The TPSM82903 is a highly efficient, small, and flexible synchronous step-down DC-DC converter MicroSiP package module that is easy to use. A selectable switching frequency of 2.5 MHz or 1.0 MHz allows the use of small components and provides fast transient response. The device supports high VOUT accuracy of ± 1% with the DCS-Control topology. The wide input voltage range of 3 V to 17 V supports a variety of nominal inputs, like 12-V supply rails, single-cell or multi-cell Li-Ion, and 5-V or 3.3-V rails.

The TPSM82903 can automatically enter power save mode (if auto PFM/PWM is selected) at light loads to maintain high efficiency. Additionally, to provide high efficiency at very small loads, the device has a low typical quiescent current of 4 µA. AEE, if enabled, provides high efficiency across VIN, VOUT, and load current. The device includes a MODE/Smart-CONF input to set the internal/external divider, switching frequency, output voltage discharge, and automatic power save mode or forced PWM operation.

The device is available in small 11-pin MicroSiP package measuring 3.0 mm × 2.8 mm × 1.6 mm with an integrated 1-µH inductor.

The TPSM82903 is a highly efficient, small, and flexible synchronous step-down DC-DC converter MicroSiP package module that is easy to use. A selectable switching frequency of 2.5 MHz or 1.0 MHz allows the use of small components and provides fast transient response. The device supports high VOUT accuracy of ± 1% with the DCS-Control topology. The wide input voltage range of 3 V to 17 V supports a variety of nominal inputs, like 12-V supply rails, single-cell or multi-cell Li-Ion, and 5-V or 3.3-V rails.

The TPSM82903 can automatically enter power save mode (if auto PFM/PWM is selected) at light loads to maintain high efficiency. Additionally, to provide high efficiency at very small loads, the device has a low typical quiescent current of 4 µA. AEE, if enabled, provides high efficiency across VIN, VOUT, and load current. The device includes a MODE/Smart-CONF input to set the internal/external divider, switching frequency, output voltage discharge, and automatic power save mode or forced PWM operation.

The device is available in small 11-pin MicroSiP package measuring 3.0 mm × 2.8 mm × 1.6 mm with an integrated 1-µH inductor.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPSM82901 ACTIVE 3-V to 17-V, 1-A high efficiency, low IQ synchronous buck converter module with integrated inductor Lower output current (1 A)
TPSM82902 ACTIVE 3-V to 17-V, 2-A high efficiency, low IQ synchronous buck converter module with integrated inductor Lower output current (2 A)

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPSM82903EVM — TPSM82903 evaluation module 3-V to 17-V input, 3-A, low-IQ buck converter with integrated inductor

The TPSM82903EVM evaluation module (EVM) facilitates the evaluation of the TPSM82903 buck converter module in a small 3.0-mm by 2.8-mm MicroSiP™ package with integrated inductor. The EVM outputs a 1.2-V output voltage from input voltages between 3 V and 17 V. The TPSM82903 is a (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

TPSM82903 PSpice Encrypted Transient Model

SLVMDY9.ZIP (306 KB) - PSpice Model
Reference designs

TIDA-010265 — 750W motor inverter with C2000™ MCU and MSPM0 reference design

This reference design is a 750W motor drive for a washing machine or similar equipment, which illustrates a method to implement sensorless field oriented control (FOC) for a three-phase permanent magnet synchronous motor (PMSM) with a flux, angle, speed and torque observer (FAST) software encoder (...)
Design guide: PDF
Reference designs

TIDA-010255 — 230VAC, 2kW three-phase GaN inverter reference design for robotics and servo drives

This reference design demonstrates a high-efficiency 320-VDC input, three-phase power stage using six fast switching GaN-FETs with integrated driver, protection and temperature reporting with hot-side microcontroller control, especially for motor-integrated servo drives and robotics applications. (...)
Design guide: PDF
Reference designs

TIDA-050055 — High-power density 17-V, 3-A buck converter module with integrated inductor reference design

The TIDA-050055 reference design features the 3-V to 17-V VIN TPSM82903 buck converter with integrated inductor and was developed for applications that have very limited design space. The reference design steps the input voltage down to 1.2-V VOUT and is capable of delivering up to 3-A of load with (...)
Design guide: PDF
Package Pins Download
uSIP (SIS) 11 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos