INA117P ACTIVE
High Common-Mode Voltage Difference Amplifier
Quality information
RoHS | Yes |
---|---|
REACH | Yes |
Lead finish / Ball material | NIPDAU |
MSL rating / Peak reflow | N/A for Pkg Type |
Quality, reliability & packaging information Information included:
|
View or download |
More INA117 information
Features for the INA117
- COMMON-MODE INPUT RANGE:
±200V (VS = ±15V) - PROTECTED INPUTS:
±500V Common-Mode
±500V Differential - UNITY GAIN: 0.02% Gain Error max
- NONLINEARITY: 0.001% max
- CMRR: 86dB min
- APPLICATIONS
- CURRENT MONITOR
- BATTERY CELL-VOLTAGE MONITOR
- GROUND BREAKER
- INPUT PROTECTION
- SIGNAL ACQUISITION IN NOISY ENVIRONMENTS
- FACTORY AUTOMATION
Description for the INA117
The INA117 is a precision unity-gain difference amplifier with very high common-mode input voltage range. It is a single monolithic IC consisting of a precision op amp and integrated thin-film resistor network. It can accurately measure small differential voltages in the presence of common-mode signals up to ±200V. The INA117 inputs are protected from momentary common-mode or differential overloads up to ±500V.
In many applications, where galvanic isolation is not essential, the INA117 can replace isolation amplifiers. This can eliminate costly isolated input-side power supplies and their associated ripple, noise and quiescent current. The INA117\x92s 0.001% nonlinearity and 200kHz bandwidth are superior to those of conventional isolation amplifiers.
The INA117 is available in 8-pin plastic mini-DIP and SO-8 surface-mount packages, specified for the \x9640°C to +85°C temperature range. The metal TO-99 models are available specified for the \x9640°C to +85°C and \x9655°C to +125°C temperature range.
Pricing
Qty | Price (USD) |
---|---|
1-99 | 5.732 |
100-249 | 4.673 |
250-999 | 3.673 |
1,000+ | 3.115 |