16-pin (DW) package image

PGA206UA ACTIVE

5-MHz, 100-pA bias current, FET input programmable gain (g=1,2,4,8) instrumentation amplifier

Same as: PGA206UAG4 This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU-DCC
MSL rating / Peak reflow Level-3-260C-168 HR
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
Package | Pins SOIC (DW) | 16
Operating temperature range (°C) -40 to 85
Package qty | Carrier 40 | TUBE

Features for the PGA206

  • DIGITALLY PROGRAMMABLE GAINS:
    • PGA206: G=1, 2, 4, 8V/V
    • PGA207: G=1, 2, 5, 10V/V
  • TRUE INSTRUMENTATION AMP INPUT
  • FAST SETTLING: 3.5µs to 0.01%
  • FET INPUT: IB = 100pA max
  • INPUT PROTECTION: ±40V
  • LOW OFFSET VOLTAGE: 1.5mV max
  • 16-PIN DIP, SOL-16 SOIC PACKAGES
  • APPLICATIONS
    • MULTIPLE-CHANNEL DATA ACQUISITION
    • MEDICAL, PHYSIOLOGICAL AMPLIFIER
    • PC-CONTROLLED ANALOG INPUT BOARDS

Description for the PGA206

The PGA206 and PGA207 are digitally programmable gain instrumentation amplifiers that are ideally suited for data acquisition systems.

The PGA206 and PGA207's fast settling time allows multiplexed input channels for excellent system efficiency. FET inputs eliminate IB errors due to analog multiplexer series resistance.

Gains are selected by two CMOS/TTL-compatible address lines. Analog inputs are internally protected for overloads up to ±40V, even with the power supplies off. The PGA206 and PGA207 are laser-trimmed for low offset voltage and low drift

The PGA206 and PGA207 are available in 16-pin plastic DIP and SOL-16 surface-mount packages. Both are specified for –40°C to +85°C operation.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more