SN74LVC3G17DCUR ACTIVE
3-ch, 1.65-V to 5.5-V buffers with Schmitt-Trigger inputs
Quality information
RoHS | Yes |
---|---|
REACH | Yes |
Lead finish / Ball material | SN, NIPDAU |
MSL rating / Peak reflow | Level-1-260C-UNLIM |
Quality, reliability & packaging information Information included:
|
View or download |
More SN74LVC3G17 information
Packaging information
Package | Pins | Package qty | Carrier: | Operating temperature range (°C) |
---|---|---|
VSSOP (DCU) | 8 |
3,000 | LARGE T&R
Custom reel may be available |
-40 to 125 |
Package | Pins | VSSOP (DCU) | 8 |
---|---|
Package qty | Carrier: |
3,000 | LARGE T&R
Custom reel may be available |
Operating temperature range (°C) | -40 to 125 |
Features for the SN74LVC3G17
- Available in the Texas Instruments
NanoFree™ Package - Supports 5-V VCC Operation
- Inputs Accept Voltages to 5.5 V
- Maximum tpd of 5.4 ns at 3.3 V
- Low Power Consumption, 10-µA Maximum ICC
- ±24-mA Output Drive at 3.3 V
- Typical VOLP (Output Ground Bounce)
<0.8 V at VCC = 3.3 V, TA = 25°C - Typical VOHV (Output VOH Undershoot)
>2 V at VCC = 3.3 V, TA = 25°C - Ioff Supports Live Insertion, Partial-Power-Down
Mode and Back Drive Protection - Latch-Up Performance Exceeds 100 mA
Per JESD 78, Class II - ESD Protection Exceeds JESD 22
- 2000-V Human Body Model (A114-A)
- 200-V Machine Model (A115-A)
- 1000-V Charged-Device Model (C101)
Description for the SN74LVC3G17
This triple Schmitt-trigger buffer is designed for 1.65-V to 5.5-V VCC operation.
The SN74LVC3G17 device contains three buffers and performs the Boolean function Y = A. The device functions as three independent buffers but, because of Schmitt action, it may have different input threshold levels for positive-going (VT+) and negative-going (VT) signals.
This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.
NanoFree package technology is a major breakthrough in IC packaging concepts, using the die as the package.
Pricing
Qty | Price (USD) |
---|---|
1-99 | 0.287 |
100-249 | 0.195 |
250-999 | 0.151 |
1,000+ | 0.1 |